header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component polyamine epoxy top coat. Fast drying, great adhesion and flexibility. Designed for complementing anticorrosive protection allied with primer.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Epoxy Amide |
| SOLIDS VOLUME | 60 ± 2% (ISO 3233 - 1998) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 13203256 | LP ST EP CVA 315 DARK GRAY 16630 | 3,6 L | PAINT HARDENER W-POXI 3031 NO NORMATIZED CATALYST 720 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Grey | Dark Grey | 16630 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
| 13203257 | LP ST EP CVA 313 GRAY N6.5 | 3,6 L | PAINT HARDENER W-POXI 3031 NO NORMATIZED CATALYST 720 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Grey | Grey | MUNSELL N6,5 | Smooth | Semi -Mate | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.