header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Single-component epoxy shop primer. Fast drying, flexibility, hardness and great applicability by filling process (circulation). Complies with ABNT NBR 14274 (Radiator oil resistant).
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Epoxy |
| SOLIDS VOLUME | 20 ± 2% (ISO 3233 - 1998) |
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 12255778 | LP W-SELF 354 OXYDE RED | 18 L | Red | Oxyde Red | 00000 | Smooth | Matte | Metal Bucket | 18 L | |
| 12437009 | LP W-SELF 354 WHIT | 200 L | White | White | 00000 | Smooth | Matte | - | 200 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.