Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • Sobre WEG
    • Esto es WEG
    • WEG en Números
    • Historia
    • Directorio
    • Operaciones WEG
    • Innovación Tecnológica
    • Sostenibilidad
    • Nuestro negocio
    • Certificaciones
    • Company Profile
    • Innovación Abierta
    • BBBEE & CSI
  • Productos
  • Solutions
    • WEG efficiency
    • MEPS
    • Digital Solutions
    • WEG Motion Drives
    • Generación de energía
    • Energía eólica
    • Energía Térmica
    • Agricultura y Agronegocios
    • Minería
    • Azúcar & Etanol
    • Siderurgia
    • Agua
    • Celulosa y Papel
    • Petróleo & gas
    • Navales
    • Movilidad Eléctrica
    • Alimentos y Bebidas
  • Inversionistas
  • Ética
    • Código de Ética
    • Código de Ética para Proveedores
    • Política de Prevención y Combate contra la Corrupción
    • Aviso de Privacidad
    • Canal de Informes
  • Contáctenos
    • Contáctenos
    • Donde Comprar
    • Asistentes Técnicos
    • Recursos y Herramientas
    • Canal de Informes
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 20
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

PP 20 R MT BEIGE 20156 BR | 25 kg

Product: 11566782
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. PP 20 R MT BEIGE 20156 BR | 25 kg
PP 20 R MT BEIGE 20156 BR | 25 kg

Representative Image Only

Hybrid powder coating, with good adhesion and flexibility, high physical resistance, good chemical resistance. For indoor use.

Product features
PAINT COLOR Beige
PAINT FINISH Microtexture
Shine Bright
PAINT COMMERCIAL COLOR Beige
Color scale 20,156
Family Politherm 20
PAINT PRODUCTS LINE Hybrid
PAINT VERSION Conventional
Cura Standard

 Loading...

Configure
WEG BENELUX S.A.
  • Rue de l’Industrie 30 D 1400 Nivelles Brabant Wallon / Bélgica
  • Phone: +32 67 888420
  • Email:
    For general information: info-be@weg.net
    For requests or quotations: rfq-be@weg.net
    For orders: orders-be@weg.net
    For after sales: ts-wbe@weg.net
  • Territory: Belgium, Luxembourg and Netherlands
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Imprint | Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.