header.link.backto Mi Cuenta
Los productos seleccionados fuera adicionados para comparación
Ver productos en la página del comparador
Comparando 2 productos en 1 categoria
| PAINT FAMILY | Liquid Paint | Repintado Automotor |
|---|---|---|
| REFERENCIA TINTA LIQUIDA | STARZINC EP 122 | - |
| PAINT PRODUCTS LINE | Epoxy | Catalizador |
| PAINT VERSION | Conventional | - |
| PAINT FUNCTION | Primer | - |
| RESIN SYSTEM | Epoxy Amide | - |
| PAINT COMPONENT | Component A | Component B |
| SOLVENT ETQ | Solvent SL 30 | - |
| Dilution (% volume) | 20% | - |
| Main Hardener | 12240652 | - |
| CATALYSIS PER VOLUME A | 5 | - |
| CATALYSIS PER VOLUME B | 1 | - |
| CATALYSIS PER VOLUME C | - | - |
| LIFETSPAN MIXTURE (25°C) | 8 h | - |
| Solids per volume | Medium Solids | - |
| SOLIDS VOLUME | 61 ± 2% (ISO 3233 - 1998) | - |
| Minimum thickness coat dry | 70.0µm | - |
| Maximum thickness coat dry | 80.00µm | - |
| PAINT COLOR | Grey | - |
| PAINT COMMERCIAL COLOR | ZINC | - |
| Code color paint | 00000 | - |
| Color scale | 00000 | - |
| PAINT FINISH | Smooth | - |
| Shine | Matte | - |
| Brightness scale minimum | Visual Analysis | - |
| Brightness scale maximum | Visual Analysis | - |
| DRYING TOUCH (25°C) | NAO RELEVANTE | - |
| Drying handling (25°C) | 6 h | - |
| Final drying (25° C) | 7 days | - |
| Manimum drying refinish (25°C) | 18 h | - |
| Maximum drying refinish (25°C) | 24 h | - |
| Maximum temperature dry resist | 400.0°C | - |
| NORMATIZATION | Petrobras | No Normatizado |
| Petrobras standard | N 1277 | - |
| UN CODE | UN 1263 Paints 3 III | ONU 1263 MATERIAL RELACIONADO |
| PACKAGING | Metallic Gallon | Lata Redonda |
| PACKAGE CONTENT | 3 L | 900 ml |
| Application methods |
Airless gun Conventional gun Roller Brush Flooding |
- |
| 130146152 | - | |
| Surface preparation | Degreasing. | - |
| Application surface | Carbon steel | - |
| Use recommendations | Zinc rich anticorrosive primer for application on structures and equipment subject to high aggressive environments. | - |