header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | Cast Iron |
|---|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | Dip and Bake Polyester |
| Main terminal box hole | NPT 1" NPT 1" NPT 1" NPT 1" | NPT 3/4" |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | RAL 5009 202P (ISO 12944 - C4) |
| Grounding Lugs | Single Single Single Single | Single |
| Fan Cover material | Steel Steel Steel Steel | Steel |
| Tropicalized Painting | Without Without Without Without | Without |
| Frame | 215T 215T 215T 215T | 143/5TC |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | Thermostat - 2 wires 1 per phase 155°C |
| Output | 10 HP (7.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) | 1 HP (0.75 kW) |
| Drip Cover | Without Without Without Without | Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | 60 Hz |
| Rated speed | 1755 rpm 1460 rpm 1465 rpm 1470 rpm | 1150 rpm |
| Slip | 2.50 % 2.67 % 2.33 % 2.00 % | 4.17 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V | 575 V |
| Rated current | 25.6/12.8 A 11.5 A 11.3 A 11.0 A | 1.45 A |
| L. R. Amperes | 161/80.6 A 78.2 A 83.6 A 85.8 A | 9.57 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | Without overload protector |
| LRC | 6.3x(Code H) 6.8x(Code H) 7.4x(Code J) 7.8x(Code K) | 6.6x(Code L) |
| Connection Cables Quantity | 9 9 9 9 | 3 |
| No load current | 9.60/4.80 A 4.80 A 5.20 A 5.60 A | 1.00 A |
| Fan material | Plastic Plastic Plastic Plastic | Plastic |
| Rated torque | 29.9 ft.lb 27.0 ft.lb 26.9 ft.lb 26.8 ft.lb | 4.57 ft.lb |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 200 % 210 % 240 % 260 % | 240 % |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | Lip Seal |
| Breakdown torque | 250 % 270 % 300 % 330 % | 270 % |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | Oil Seal |
| Locked rotor time | 27s (cold) 15s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) | 45s (cold) 25s (hot) |
| Moment of inertia (J) | 1.38 sq.ft.lb 1.38 sq.ft.lb 1.38 sq.ft.lb 1.38 sq.ft.lb | 0.1305 sq.ft.lb |
| Design | B B B B | B |
| Insulation Class | F F F F | F |
| Service factor | 1.15 1.00 1.00 1.00 | 1.15 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 | IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | IC411 - TEFC |
| Mounting | F-1 F-1 F-1 F-1 | F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) |
| Noise level² | 58.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) | 49.0 dB(A) |
| Approx. weight³ | 198 lb 198 lb 198 lb 198 lb | 74.1 lb |
| Flange | Without Without Without Without | C |
| Efficiency (100% load) | 89.5 89.5 90.2 90.2 | 82.5 |
| Power factor (100% load) | 0.82 0.81 0.78 0.77 | 0.63 |
| Bearing type | 6308 2RS 6308 2RS 6308 2RS 6308 2RS | 6205 2RS |
| NDE bearing | 6207 2RS 6207 2RS 6207 2RS 6207 2RS | 6204 2RS |