header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove ROLLED STEEL NEMA Premium Efficiency 5 HP 2P 182/4T 3Ph 230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
ROLLED STEEL NEMA Premium Efficiency 5 HP 2P 182/4T 3Ph 230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: HT005402NPW01Product: 12751161 |
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 1.118" 1.118" 1.118" | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | Munsell N 1 - Matte 207N (ISO 12944 - C2) Munsell N 1 - Matte 207N (ISO 12944 - C2) Munsell N 1 - Matte 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Steel Steel Steel | |
| Tropicalized Painting | Without Without Without | |
| Frame | 182/4T 182/4T 182/4T | |
| Output | 5 HP (3.7 kW) 4 HP (3 kW) 4 HP (3 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 3500 rpm 2890 rpm 2915 rpm | |
| Slip | 2.78 % 3.67 % 2.83 % | |
| Rated voltage | 230/460 V 190-220/380 V 415 V | |
| Rated current | 11.8/5.90 A 11.9-10.3/5.95 A 5.57 A | |
| L. R. Amperes | 92.0/46.0 A 95.2-82.2/47.6 A 52.4 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| LRC | 7.8x(Code J) 8.0x(Code J) 9.4x(Code L) | |
| Connection Cables Quantity | 9 9 9 | |
| No load current | 4.40/2.20 A 4.60-3.97/2.30 A 2.70 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 7.50 ft.lb 7.27 ft.lb 7.21 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 220 % 250 % 300 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 300 % 320 % 400 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring | |
| Locked rotor time | 34s (cold) 19s (hot) 34s (cold) 19s (hot) 32s (cold) 18s (hot) | |
| Moment of inertia (J) | 0.2079 sq.ft.lb 0.2079 sq.ft.lb 0.2079 sq.ft.lb | |
| Design | B B B | |
| Insulation Class | F F F | |
| Service factor | 1.15 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 65.0 dB(A) 65.0 dB(A) | |
| Approx. weight³ | 70.7 lb 70.7 lb 70.7 lb | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 88.5 87.1 88.2 | |
| Power factor (100% load) | 0.89 0.88 0.85 | |
| Bearing type | 6206 ZZ 6206 ZZ 6206 ZZ | |
| NDE bearing | 6205 ZZ 6205 ZZ 6205 ZZ |