header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 324/6T 324/6T 324/6T 324/6T 324/6T 324/6T 324/6T | |
| Output | 40 HP (30 kW) 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1775 rpm 1477 rpm 1480 rpm 1480 rpm 1460 rpm 1465 rpm 1470 rpm | |
| Slip | 1.39 % 1.53 % 1.33 % 1.33 % 2.67 % 2.33 % 2.00 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 94.2/47.1 A 42.8 A 41.5 A 41.1 A 57.4 A 54.1 A 52.8 A | |
| L. R. Amperes | 574/287 A 291 A 307 A 316 A 287 A 303 A 317 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.1x(Code G) 6.8x(Code H) 7.4x(Code J) 7.7x(Code J) 5.0x(Code E) 5.6x(Code F) 6.0x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 34.6/17.3 A 16.8 A 18.0 A 19.0 A 16.8 A 18.0 A 19.0 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 118 ft.lb 107 ft.lb 106 ft.lb 106 ft.lb 144 ft.lb 143 ft.lb 143 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 229 % 240 % 270 % 280 % 170 % 190 % 210 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 260 % 290 % 310 % 200 % 210 % 229 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 36s (cold) 20s (hot) 25s (cold) 14s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 19s (cold) 11s (hot) 21s (cold) 12s (hot) 23s (cold) 13s (hot) | |
| Moment of inertia (J) | 9.16 sq.ft.lb 9.16 sq.ft.lb 9.16 sq.ft.lb 9.16 sq.ft.lb 9.16 sq.ft.lb 9.16 sq.ft.lb 9.16 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 66.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) | |
| Approx. weight³ | 537 lb 537 lb 537 lb 537 lb 537 lb 537 lb 537 lb | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 94.1 93.0 93.2 93.1 92.4 93.0 93.0 | |
| Power factor (100% load) | 0.85 0.84 0.82 0.80 0.86 0.86 0.85 | |
| Bearing type | 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 | |
| NDE bearing | 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 |