header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 1" NPT 1" NPT 1" NPT 1" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 213/5T 213/5T 213/5T 213/5T | |
| Output | 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1765 rpm 1455 rpm 1460 rpm 1465 rpm | |
| Slip | 1.94 % 3.00 % 2.67 % 2.33 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 18.4/9.18 A 11.0 A 10.6 A 10.4 A | |
| L. R. Amperes | 130/65.2 A 61.4 A 65.7 A 69.3 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.1x(Code H) 5.6x(Code F) 6.2x(Code G) 6.7x(Code H) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 7.80/3.90 A 3.90 A 4.10 A 4.40 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 22.3 ft.lb 27.1 ft.lb 27.0 ft.lb 26.9 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 220 % 180 % 190 % 210 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 280 % 220 % 240 % 260 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 36s (cold) 20s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 1.34 sq.ft.lb 1.34 sq.ft.lb 1.34 sq.ft.lb 1.34 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.25 1.25 1.25 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 58.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) | |
| Approx. weight³ | 167 lb 167 lb 167 lb 167 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.7 89.6 90.2 90.2 | |
| Power factor (100% load) | 0.82 0.85 0.83 0.82 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |