header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove Farm Duty 0.5 HP 4P B56C 1Ph 115/230 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
Farm Duty 0.5 HP 4P B56C 1Ph 115/230 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: FD.50104CProduct: 10719157 |
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | 2xNPT 1/2" | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 3002 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | B56C | |
| Output | 0.5 HP (0.37 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1750 rpm | |
| Slip | 2.78 % | |
| Rated voltage | 115/230 V | |
| Rated current | 7.44/3.72 A | |
| L. R. Amperes | 43.2/21.6 A | |
| Overload protector (phenolic) | Manual | |
| LRC | 5.8x(Code L) | |
| No load current | 6.00/3.00 A | |
| Fan material | Plastic | |
| Rated torque | 1.48 ft.lb | |
| Locked rotor torque | 290 % | |
| Breakdown torque | 270 % | |
| Locked rotor time | 10s (cold) 6s (hot) | |
| Moment of inertia (J) | 0.0804 sq.ft.lb | |
| Insulation Class | B | |
| Service factor | 1.15 | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 55.0 dB(A) | |
| Approx. weight³ | 27.3 lb | |
| Flange | FC 149 | |
| Efficiency (100% load) | 66.5 | |
| Power factor (100% load) | 0.65 | |
| Bearing type | 6203 ZZ | |
| NDE bearing | 6202 ZZ |