Thanks to their structural design, parallel shaft gearboxes are particularly suitable for conveyor technology applications. All eleven sizes can be fitted with either a hollow shaft, output shaft, mounting flange and shrink disc or EasyLock system. The ratio range of gearbox sizes F04 to F15 can be extended by a third, from F08 by a fourth and with size F15 even with a fifth gear stage.
Machines for waste disposal and recycling, roller conveyors and laminating machines, machinery for timber processing companies, agitators, mixing equipment, stacking equipment, separators, screw conveyors, travel drives for cranes, welding equipment and surface aerators.
Taking the most significant standard mounting dimensions on the market into account, the design allows for the easy integration of WG20 geared motors into almost any existing application.
| F02 | F03 | F04 | F05 | F06 | F07 | F08 | F09 | F10 | F12 | F15 | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nominal torque | [Ib-in] | 1150 | 1950 | 3540 | 5310 | 7260 | 13280 | 26600 | 39800 | 70800 | 115000 | 159000 |
| Number of stages | 2 | 2 | 2 / 3 | 2 / 3 | 2 / 3 | 2 / 3 | 2 / 3 / 4 | 2 / 3 / 4 | 2 / 3 / 4 | 2 / 3 / 4 | 2 / 3 / 4 / 5 | |
| Ratio range | 3.93 - 97.85 | 3.85 - 70.17 | 4.26 - 422.98 | 4.98 - 487.67 | 4.41 - 412.64 | 4.29 - 385.37 | 4.09 - 3836.13 | 4.16 - 3086.96 | 4.38 - 2276.77 | 4.64 - 2307.03 | 5.84 - 24805.81 | |
| Speed range at 1750 rpm 60 Hz | [rpm] | 18 - 446 | 25 - 455 | 4 - 411 | 4 - 351 | 4 - 396 | 5 - 408 | 0.5 - 428 | 0.6 - 421 | 0.8 - 400 | 0.8 - 377 | 0.1 - 299 |
| Power range 60 Hz | [hp] | 0.16 - 2.0 | 0.16 - 4.0 | 0.16 - 4.0 | 0.16 - 12.5 | 0.16 - 20 | 0.16 - 20 | 0.16 - 30 | 0.16 - 50 | 0.16 - 75 | 0.16 - 75 | 0.16 - 150 |
| Output shaft / Hollow shaft | [in] | 1.000 x 1.97 / 1.000 | 1.000 x 1.97 / 1.250 | 1.250 x 2.36 / 1.375 | 1.375 x 2.76 / 1.500 | 1.625 x 3.15 / 1.500 | 2.000 x 3.94 / 2.000 | 2.375 x 4.72 / 2.375 | 2.875 x 5.51 / 2.750 | 3.625 x 6.69 / 3.625 | 4.375 x 8.27 / 4.000 | 4.750 x 8.27 / 4.500 |
| Output flange IEC | [mm] | 160 | 160 | 200 | 250 | 250 | 300 | 350 | 450 | 450 | 550 | 660 |
| Housing material | Aluminium | Aluminium | Aluminium | Aluminium | Cast iron | Cast iron | Cast iron | Cast iron | Cast iron | Cast iron | Cast iron |