header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W01 motor is the perfect option for applications that require robustness, low weight and high performance in a single product. The W01 Rolled Steel platform has good thermal performance and easy installation and maintenance. With steel plate frame, aluminum flange and Premium efficiency, these versatile motors provide torque and durability for the severest applications.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 115/208-230 V |
| Number of poles | 4 |
| Degree of Protection | IP55 |
| Synchronous speed | 1800 rpm |
| Output rating | 1 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | C |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC411 - TEFC |