text.skipToContent text.skipToNavigation text.skipToFooter

Explosion-proof Motor Standard Efficiency 0.5 HP 4P B56CEX 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Product: 10333032

Representative Image Only

Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 575 V
Number of poles 4
Degree of Protection IP44
Synchronous speed 1800 rpm
Output rating 0.5 HP
Mounting Foot-mounted
Flange FC 149
Mounting F-1
Terminal box¹ Without Terminal Box
Enclosure IC411 - TEFC

 Loading...