text.skipToContent text.skipToNavigation text.skipToFooter

ENCLOSED STARTER ESWS-50V18E-RM36

Product: 10725627

Representative Image Only

WEG enclosed starters series were designed to meet the requirements and flexibility frequently demanded in industrial applications. Featuring components that meet IEC design standards and UL horsepower ratings, WEG enclosed starters are UL508A approved and cULus certified. This means your panels will fulfill the rigorous requirements of UL508A and will have the quality and performance as for all WEG products.

Product features
Start Type Direct Single-phase
Assembly method (start key) Metallic Crate
Reference ESWS
Rated operational voltage Ue<=600V
Control voltage 110V50HZ/120V60HZ
Degree of protection TYPE1

 Loading...