header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end | |
| Space Heater Voltage | 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) | |
| Frame | 586/7T 586/7T 586/7T 586/7T 586/7T 586/7T 586/7T | |
| Output | 250 HP (185 kW) 220 HP (160 kW) 220 HP (160 kW) 220 HP (160 kW) 250 HP (185 kW) 250 HP (185 kW) 250 HP (185 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1192 rpm 992 rpm 993 rpm 994 rpm 990 rpm 991 rpm 992 rpm | |
| Slip | 0.67 % 0.80 % 0.70 % 0.60 % 1.00 % 0.90 % 0.80 % | |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 299 A 310 A 302 A 295 A 361 A 341 A 333 A | |
| L. R. Amperes | 1825 A 1706 A 1842 A 1916 A 1732 A 1843 A 1932 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.1x(Code G) 5.5x(Code F) 6.1x(Code G) 6.5x(Code G) 4.8x(Code E) 5.4x(Code F) 5.8x(Code F) | |
| Connection Cables Quantity | 3 3 3 3 3 3 3 | |
| No load current | 120 A 118 A 128 A 137 A 118 A 128 A 137 A | |
| Rated torque | 152 kgfm 161 kgfm 161 kgfm 161 kgfm 183 kgfm 183 kgfm 183 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 190 % 160 % 180 % 210 % 140 % 160 % 180 % | |
| NDE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Breakdown torque | 210 % 190 % 220 % 229 % 170 % 190 % 200 % | |
| DE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Locked rotor time | 54s (cold) 30s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) | |
| Moment of inertia (J) | 9.53 kgm² 9.53 kgm² 9.53 kgm² 9.53 kgm² 9.53 kgm² 9.53 kgm² 9.53 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 77.0 dB(A) 73.0 dB(A) 73.0 dB(A) 73.0 dB(A) 73.0 dB(A) 73.0 dB(A) 73.0 dB(A) | |
| Approx. weight³ | 1454 kg 1454 kg 1454 kg 1454 kg 1454 kg 1454 kg 1454 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 95.8 95.6 95.6 95.6 95.0 95.4 95.4 | |
| Power factor (100% load) | 0.81 0.82 0.80 0.79 0.82 0.82 0.81 | |
| Bearing type | 6322 C3 6322 C3 6322 C3 6322 C3 6322 C3 6322 C3 6322 C3 | |
| NDE bearing | 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 |