header.link.backto My Account
Selected products were added to comparison
See products on comparison page
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 12800200 | LP EP GNP 415 GREE | 3,6 L | Green | Verde | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
| 12917214 | LP EP GNP 415 GREE | 20 L | Green | Verde | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L | |
| 13205295 | LP ST EP GNP 415 GREE | 7,2 L | Green | Verde | 00000 | Smooth | Ultragflat | Metallic Gallon | 7,2 L | |
| 15200529 | LP EP GNP 415 OXYDE RED | 3,6 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
| 15200537 | LP EP GNP 415 OXYDE RED | 20 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L | |
| 15260232 | LP ST EP GNP 415 OXYDE RED | 7,2 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 7,2 L | |
| 15501091 | LP ST EP GNP 415 OXYDE RED | 40 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metal Bucket | 40 L | |
| 16264996 | LP EP GNP 415 RU OXYDE RED | 3,6 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
| 17866521 | LP EP GNP 415 MX OXYDE RED | 3,785 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | - | 3.785 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.