Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Industrial Automation
  3. Controls
  4. Terminal Blocks, Industrial Plugs and Sockets
  5. Industrial Plugs and Sockets
  6. Standard Series
  7. Connectors
  8. INDUSTRIAL CONNECTOR CIWD-32P4H6E53 32A 4 Poles 6h 380-440 Vac/dc
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

INDUSTRIAL CONNECTOR CIWD-32P4H6E53 32A 4 Poles 6h 380-440 Vac/dc

Product: 14684918
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. INDUSTRIAL CONNECTOR CIWD-32P4H6E53 32A 4 Poles 6h 380-440 Vac/dc
INDUSTRIAL CONNECTOR CIWD-32P4H6E53 32A 4 Poles 6h 380-440 Vac/dc

Representative Image Only

The WEG Industrial Plug and Socket line features a full range of products that meet to the most diverse environments and applications, both for the industry and for commercial installations according to IEC 60309 compliance specifications.

Product features
Type Industrial Connector
Rated current 32 A
Number of poles 4 Poles
Ground pin position 6h
Rated voltage 380-440 Vac/dc

 Loading...

Configure
WEG ALGÉRIE
  • Villa 23, Cité Saidi Ahmed si-caad, Bordj El Kiffan ALGER / Argélia
  • Phone: +213 (0) 23 97 46 78 / +213 770 88 11 79
  • Email: info-dz@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.