Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22Xec WELL IR3 Premium 12.5 cv 2P 132M 3F 440 V 60 Hz IC411 - TFVE - B3D from comparison W22Xec WELL IR3 Premium 12.5 cv 2P 132M 3F 440 V 60 Hz IC411 - TFVE - B3D

W22Xec WELL IR3 Premium 12.5 cv 2P 132M 3F 440 V 60 Hz IC411 - TFVE - B3D

Product: 12355715

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material de la carcasa Hierro fundido 
Método de Impregnación Imersión poliester 
Sistema de reengrase Delantera y trasera 
Tensión del resistor de calefación 110 - 127 V 
Rosca de la caja principal NPT 1" 
Dispositivo de bloqueo del eje Sin 
Dreno Automático de caucho 
Material Eje Acero carbono SAE 1040/45 
Pintura MUNSELLL N 6,5 212P C/ PFI 1023 (ISO 12944 - C5) 
Tipo de puesta a tierra Superior 
Material de la tapa deflectora Hierro fundido 
Pintura tropicalizada Completa (200h) 
Carcasa 132M 
Proteción térmica del devanado Termistor - 2 alambres 1 por fase 155°C 
Potencia 9.2 kW (12.5 HP-cv) 
Sombrero Sin 
Frecuencia 60 Hz 
Rotación nominal 3525 rpm 
Resbalamiento 2.08 % 
Tensión nominal 440 V 
Corriente nominal 14.9 A 
Corriente de arranque 119 A 
Ip/In 8.0 
Protector fenólico de sobrecarga Sin protector 
Cantidad de Cables de Conexion 3 
Corriente en vacío 4.30 A 
Material del ventilador Aluminio 
Torque nominal 2.54 kgfm 
Tapón roscado ACERO INOX AISI 316L 
Torque de arranque 210 % 
Sello del rodamiento trasero Laberinto W3 Seal 
Torque máximo 200 % 
Sello del rodamiento delantero Laberinto W3 Seal 
Tiempo de rotor bloqueado 18s (frío) 10s (caliente) 
Momento de inercia (J) 0.0268 kgm² 
Categoria N 
Clase de aislamiento F 
Factor de servicio 1.00 
Ciclo de servicio S1 
Método de partida Partida directa 
Temperatura ambiente -20°C hasta +40°C 
Altitud 1000 m 
Grado de protección IPW66 
Refrigeración IC411 - TFVE 
Forma constructiva B3D 
Dirección de rotación¹ Ambos 
Nivel de ruido² 68.0 dB(A) 
Masa aproximada³ 81.4 kg 
Brida Sin 
Rendimiento (100% carga) 91.0 
Factor de potencia (100% carga) 0.89 
Tipo de cojinete 6308 C3 
Cojinete LNA 6207 C3 
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.