Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 NEMA Premium Efficiency 2 HP 4P 143/5T 3Ph 230/460 V 60 Hz IC411 - TEFC - Foot-mounted from comparison W22 NEMA Premium Efficiency 2 HP 4P 143/5T 3Ph 230/460 V 60 Hz IC411 - TEFC - Foot-mounted

W22 NEMA Premium Efficiency 2 HP 4P 143/5T 3Ph 230/460 V 60 Hz IC411 - TEFC - Foot-mounted

Product: 11611205

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Main terminal box hole NPT 3/4"  NPT 3/4"  NPT 3/4"  NPT 3/4"  NPT 3/4"  NPT 3/4"  NPT 3/4" 
Shaft Locking Device Without  Without  Without  Without  Without  Without  Without 
Drain Rubber, automatic  Rubber, automatic  Rubber, automatic  Rubber, automatic  Rubber, automatic  Rubber, automatic  Rubber, automatic 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Grounding Lugs Single  Single  Single  Single  Single  Single  Single 
Fan Cover material Steel  Steel  Steel  Steel  Steel  Steel  Steel 
Tropicalized Painting Without  Without  Without  Without  Without  Without  Without 
Frame 143/5T  143/5T  143/5T  143/5T  143/5T  143/5T  143/5T 
Output 2 HP (1.5 kW)  1.5 HP (1.1 kW)  1.5 HP (1.1 kW)  1.5 HP (1.1 kW)  2 HP (1.5 kW)  2 HP (1.5 kW)  2 HP (1.5 kW) 
Drip Cover Without  Without  Without  Without  Without  Without  Without 
Frequency 60 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz 
Rated speed 1750 rpm  1460 rpm  1465 rpm  1465 rpm  1435 rpm  1440 rpm  1450 rpm 
Slip 2.78 %  2.67 %  2.33 %  2.33 %  4.33 %  4.00 %  3.33 % 
Rated voltage 230/460 V  380 V  400 V  415 V  380 V  400 V  415 V 
Rated current 5.72/2.86 A  2.67 A  2.72 A  2.72 A  3.37 A  3.26 A  3.27 A 
L. R. Amperes 47.5/23.7 A  21.9 A  23.7 A  24.5 A  21.9 A  23.5 A  25.2 A 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector  
LRC 8.3x(Code L)  8.2x(Code L)  8.7x(Code M)  9.0x(Code N)  6.5x(Code J)  7.2x(Code K)  7.7x(Code L) 
Connection Cables Quantity 9  9  9  9  9  9  9 
No load current 3.46/1.73 A  1.70 A  1.90 A  2.10 A  1.70 A  1.90 A  2.10 A 
Fan material Plastic  Plastic  Plastic  Plastic  Plastic  Plastic  Plastic 
Rated torque 0.829 kgfm  0.746 kgfm  0.743 kgfm  0.743 kgfm  1.01 kgfm  1.01 kgfm  1.00 kgfm 
Screw cap CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20 
Locked rotor torque 280 %  320 %  340 %  380 %  240 %  260 %  280 % 
NDE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring  V'Ring  V'Ring  V'Ring 
Breakdown torque 350 %  360 %  380 %  409 %  270 %  290 %  310 % 
DE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring  V'Ring  V'Ring  V'Ring 
Locked rotor time 18s (cold) 10s (hot)  28s (cold) 16s (hot)  25s (cold) 14s (hot)  21s (cold) 12s (hot)  19s (cold) 11s (hot)  18s (cold) 10s (hot)  16s (cold) 9s (hot) 
Moment of inertia (J) 0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm² 
Design B  B  B  B  B  B  B 
Insulation Class F  F  F  F  F  F  F 
Service factor 1.25  1.25  1.25  1.25  1.25  1.25  1.25 
Duty Cycle Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55  IP55  IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting F-1  F-1  F-1  F-1  F-1  F-1  F-1 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 51.0 dB(A)  49.0 dB(A)  49.0 dB(A)  49.0 dB(A)  49.0 dB(A)  49.0 dB(A)  49.0 dB(A) 
Approx. weight³ 22.9 kg  22.9 kg  22.9 kg  22.9 kg  22.9 kg  22.9 kg  22.9 kg 
Flange Without  Without  Without  Without  Without  Without  Without 
Efficiency (100% load) 86.5  84.5  84.5  84.1  82.5  84.0  84.0 
Power factor (100% load) 0.76  0.74  0.69  0.67  0.82  0.79  0.76 
Bearing type 6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ  
NDE bearing 6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ  
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.