Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove Geral IE1 0.33 HP 4P B56 3F 220/380 V 50 Hz IC411 - TEFC - Com pés from comparison Geral IE1 0.33 HP 4P B56 3F 220/380 V 50 Hz IC411 - TEFC - Com pés

Geral IE1 0.33 HP 4P B56 3F 220/380 V 50 Hz IC411 - TEFC - Com pés

Product: 13047926

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Chapa de aço 
Método de impregnação Imersão poliester 
Rosca da caixa principal 2xM20x1,5 
Material Eixo Aço carbono SAE 1040/45 
Pintura RAL 7022 207N (ISO 12944 - C2) 
Tipo de aterramento Único 
Material da tampa defletora Chapa de aço 
Pintura Tropicalizada Sem 
Carcaça B56 
Potência 0.25 kW (0.33 HP) 
Chapéu Sem 
Frequência 50 Hz 
Rotação nominal 1450 rpm 
Escorregamento 3.33 % 
Tensão nominal 220/380 V 
Corrente nominal 1.60/0.926 A 
Corrente de partida 8.80/5.09 A 
Protetor fenólico de sobrecarga Sem protetor 
Ip/In 5.5x(Cód. M) 
Quantidade de Cabos de Ligação 6 
Corrente a vazio 1.40/0.811 A 
Material do ventilador Plástico  
Conjugado nominal 0.168 kgfm 
Tampão roscado ACO CARBONO SAE 1040/45 
Conjugado de partida 300 % 
Vedação do mancal traseiro V'Ring 
Conjugado máximo 350 % 
Vedação do mancal dianteiro V'Ring 
Tempo de rotor bloqueado 18s (frio) 10s (quente) 
Momento de inércia (J) 0.0026 kgm² 
Categoria A 
Classe de isolamento F 
Fator de serviço 1.00 
Regime de serviço Cont.(S1) 
Método de partida Partida direta 
Temperatura ambiente -20°C a +40°C 
Altitude 1000 m 
Grau de proteção IP55 
Refrigeração IC411 - TEFC 
Forma construtiva F-1 
Sentido de rotação¹ Ambos 
Massa aproximada³ 11.0 kg 
Flange Sem 
Rendimento (100% carga) 68.0 
Fator de potência (100% carga) 0.60 
Tipo de mancal 6203 ZZ  
Mancal LNA 6202 ZZ  
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.