Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22Xtb IE2 30 kW 4P 200L 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22Xtb IE2 30 kW 4P 200L 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

W22Xtb IE2 30 kW 4P 200L 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

Product: 12382775

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester 
Graxeira Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira 
Rosca da caixa principal 2xM50x1,5  2xM50x1,5  2xM50x1,5  2xM50x1,5 
Dispositivo de travamento do Eixo Sem  Sem  Sem  Sem 
Dreno Roscado de inox  Roscado de inox  Roscado de inox  Roscado de inox 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Pintura RAL 5009 202P (ISO 12944 - C4)  RAL 5009 202P (ISO 12944 - C4)  RAL 5009 202P (ISO 12944 - C4)  RAL 5009 202P (ISO 12944 - C4) 
Tipo de aterramento Duplo  Duplo  Duplo  Duplo 
Material da tampa defletora Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido  
Pintura Tropicalizada Sem  Sem  Sem  Sem 
Carcaça 200L  200L  200L  200L 
Proteção térmica enrolamento Termistor - 2 fios 1 por fase 140°C  Termistor - 2 fios 1 por fase 140°C  Termistor - 2 fios 1 por fase 140°C  Termistor - 2 fios 1 por fase 140°C 
Potência 30 kW (40 HP)  30 kW (40 HP)  30 kW (40 HP)  30 kW (40 HP) 
Chapéu Sem  Sem  Sem  Sem 
Frequência 50 Hz  50 Hz  50 Hz  60 Hz 
Rotação nominal 1470 rpm  1475 rpm  1480 rpm  1780 rpm 
Escorregamento 2.00 %  1.67 %  1.33 %  1.11 % 
Tensão nominal 380/660 V  400/690 V  415 V  460 V 
Corrente nominal 59.5/34.3 A  57.9/33.6 A  57.2 A  50.0 A 
Corrente de partida 363/209 A  365/211 A  372 A  365 A 
Ip/In 6.1  6.3  6.5  7.3 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6  6  6 
Corrente a vazio 21.6/12.4 A  24.0/13.9 A  25.9 A  22.0 A 
Material do ventilador Pástico condutivo  Pástico condutivo  Pástico condutivo  Pástico condutivo 
Conjugado nominal 19.9 kgfm  19.8 kgfm  19.7 kgfm  16.4 kgfm 
Tampão roscado ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316 
Conjugado de partida 210 %  229 %  250 %  270 % 
Vedação do mancal traseiro Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal 
Conjugado máximo 229 %  260 %  280 %  270 % 
Vedação do mancal dianteiro Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal 
Tempo de rotor bloqueado 19s (frio) 11s (quente)  18s (frio) 10s (quente)  18s (frio) 10s (quente)  25s (frio) 14s (quente) 
Momento de inércia (J) 0.2929 kgm²  0.2929 kgm²  0.2929 kgm²  0.2929 kgm² 
Categoria N  N  N  N 
Classe de isolamento F  F  F  F 
Fator de serviço 1.00  1.00  1.00  1.00 
Regime de serviço S1  S1  S1  S1 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP66  IP66  IP66  IP66 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B3T  B3T  B3T  B3T 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 65.0 dB(A)  65.0 dB(A)  65.0 dB(A)  69.0 dB(A) 
Massa aproximada³ 241 kg  241 kg  241 kg  241 kg 
Flange Sem  Sem  Sem  Sem 
Rendimento (100% carga) 92.3  92.4  92.4  93.0 
Fator de potência (100% carga) 0.83  0.81  0.79  0.81 
Tipo de mancal 6312 C3  6312 C3  6312 C3  6312 C3 
Mancal LNA 6212 C3  6212 C3  6212 C3  6212 C3 
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.