Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 High Efficiency 10 HP 4P 213/5T 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés from comparison W22 High Efficiency 10 HP 4P 213/5T 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés

W22 High Efficiency 10 HP 4P 213/5T 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés

Product: 12138985

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester 
Rosca da caixa principal NPT 1"  NPT 1"  NPT 1"  NPT 1" 
Dispositivo de travamento do Eixo Sem  Sem  Sem  Sem 
Dreno Automático de borracha  Automático de borracha  Automático de borracha  Automático de borracha 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Pintura RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Tipo de aterramento Único  Único  Único  Único 
Material da tampa defletora Chapa de aço  Chapa de aço  Chapa de aço  Chapa de aço 
Pintura Tropicalizada Sem  Sem  Sem  Sem 
Carcaça 213/5T  213/5T  213/5T  213/5T 
Potência 10 HP (7.5 kW)  10 HP (7.5 kW)  10 HP (7.5 kW)  10 HP (7.5 kW) 
Chapéu Sem  Sem  Sem  Sem 
Frequência 60 Hz  50 Hz  50 Hz  50 Hz 
Rotação nominal 1760 rpm  1440 rpm  1450 rpm  1455 rpm 
Escorregamento 2.22 %  4.00 %  3.33 %  3.00 % 
Tensão nominal 230/460 V  380 V  400 V  415 V 
Corrente nominal 25.7/12.8 A  15.3 A  14.7 A  14.4 A 
Corrente de partida 167/83.4 A  78.1 A  83.9 A  89.0 A 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Ip/In 6.5x(Cód. H)  5.1x(Cód. F)  5.7x(Cód. G)  6.2x(Cód. H) 
Quantidade de Cabos de Ligação 9  9  9  9 
Corrente a vazio 10.0/5.00 A  4.80 A  5.30 A  5.60 A 
Material do ventilador Plástico   Plástico   Plástico   Plástico  
Conjugado nominal 4.12 kgfm  5.04 kgfm  5.01 kgfm  4.99 kgfm 
Tampão roscado ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20 
Conjugado de partida 200 %  150 %  170 %  190 % 
Vedação do mancal traseiro V'Ring  V'Ring  V'Ring  V'Ring 
Conjugado máximo 250 %  190 %  210 %  229 % 
Vedação do mancal dianteiro V'Ring  V'Ring  V'Ring  V'Ring 
Tempo de rotor bloqueado 19s (frio) 11s (quente)  10s (frio) 6s (quente)  12s (frio) 7s (quente)  12s (frio) 7s (quente) 
Momento de inércia (J) 0.0488 kgm²  0.0488 kgm²  0.0488 kgm²  0.0488 kgm² 
Categoria B  B  B  B 
Classe de isolamento F  F  F  F 
Fator de serviço 1.25  1.00  1.00  1.00 
Regime de serviço Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP55  IP55  IP55  IP55 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva F-1  F-1  F-1  F-1 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 58.0 dB(A)  56.0 dB(A)  56.0 dB(A)  56.0 dB(A) 
Massa aproximada³ 76.7 kg  76.7 kg  76.7 kg  76.7 kg 
Flange Sem  Sem  Sem  Sem 
Rendimento (100% carga) 89.5  85.5  86.5  86.5 
Fator de potência (100% carga) 0.82  0.87  0.85  0.84 
Tipo de mancal 6308 ZZ   6308 ZZ   6308 ZZ   6308 ZZ  
Mancal LNA 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.