header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Module type | Remote | |
| Model | RUW100.02 | |
| Connectivity mode | Not applicable | |
| Supply voltage | 24 Vdc | |
| Software version | 2.10 (standard RUW100) | |
| Number of inputs | 14.0 | |
| Inputs type | Digital | |
| Number of outputs | 10.0 | |
| Outputs type | Digital | |
| Interface 1 | CAN | |
| Standard 1 | Without | |
| Protocol 1 | CANOPEN | |
| Frequency range 1 | Without | |
| Interface 2 | RS485 | |
| Standard 2 | Without | |
| Protocol 2 | MODBUS RTU / WEG protocol | |
| Frequency range 2 | Without | |
| Certification | Without |