header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Power | 150 kVA | |
| HV rated voltage | 13.8 kV | |
| Rated LV voltage | 0.44 kV | |
| Degree of protection | IP-00 | |
| Constructive form | Dry | |
| NBI (AT) | 95.0kV | |
| Standard | NBR 5356-11 | |
| Frequency | 60.0Hz | |
| VECTOR GROUP | Dyn1 | |
| Phase | Three-phase | |
| Instalation | Indoor | |
| Above sea level | 1000.0m | |
| Atmosphere | Not aggressive | |
| Maximum ambient temperature | 40.0°C | |
| K Factor | K1 | |
| Voltage switch type | DETC | |
| Taps | -4x0.6 kV | |
| Insulating temperature class | F (155 ºC) | |
| Cooling | AN | |
| HV/LV conductors material | Al/Al | |
| Winding temperature rise | 100.0°C | |
| Hot spot | 115.0°C | |
| Impedance | 0.0% | |
| No-load losses | 0.75 kW | |
| Total losses | 3.8 kW | |
| Exciting current | 3.0% | |
| Noise level | 58.0dB | |
| Partial discharge | 10.0pC | |
| Market | Brazil | |
| HV connection | Delta | |
| LV connection | Star | |
| Means of off-circuit tap-selectors (links) | Yes | |
| Lifiting jacks | Yes | |
| Traction jacks | Yes | |
| Grounding pad | Yes | |
| Temperature monitor with indicator | Yes | |
| Temperature sensor | Yes | |
| Fans | Not | |
| Nameplate (aluminum) | Yes | |
| Wheels | Yes | |
| Support base | Yes |