header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester | |
| Shaft Material | AISI 316 Stainless Steel AISI 316 Stainless Steel | |
| Painting | Munsell N 1 - Matte 207N (ISO 12944 - C2) Munsell N 1 - Matte 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without | |
| Frame | W48J W48J | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase Thermostat - 2 wires 1 per phase | |
| Output | 0.37 kW (0.5 HP-cv) 0.37 kW (0.5 HP-cv) | |
| Drip Cover | Without Without | |
| Frequency | 50 Hz 60 Hz | |
| Rated speed | 2900 rpm 3500 rpm | |
| Slip | 3.33 % 2.78 % | |
| Rated voltage | 110-220/110-220 V 127/254 V | |
| Rated current | 7.38-3.69/7.38-3.69 A 6.68/3.34 A | |
| L. R. Amperes | 33.2-16.6/33.2-16.6 A 30.7/15.4 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| LRC | 4.5x(Code J) 4.6x(Code J) | |
| No load current | 6.80-3.40/6.80-3.40 A 5.60/2.80 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 0.124 kgfm 0.103 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 40 % 70 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 300 % 400 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 0.0005 kgm² 0.0005 kgm² | |
| Insulation Class | F F | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP21 IP21 | |
| Enclosure | IC01 - ODP IC01 - ODP | |
| Mounting | F-3/B34T F-3/B34T | |
| Rotation¹ | CCW CCW | |
| Approx. weight³ | 7.1 kg 7.1 kg | |
| Flange | C - superior size C - superior size | |
| Efficiency (100% load) | 57.0 53.2 | |
| Power factor (100% load) | 0.80 0.82 | |
| Bearing type | 6203 2RS 6203 2RS | |
| NDE bearing | 6201 ZZ 6201 ZZ |