header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Air flow at 60 Hz | 1.2 m³/s 1.2 m³/s 1.2 m³/s 1.2 m³/s 1.2 m³/s 1.2 m³/s 1.2 m³/s | |
| Air flow at 50 Hz | 1.0 m³/s 1.0 m³/s 1.0 m³/s 1.0 m³/s 1.0 m³/s 1.0 m³/s 1.0 m³/s | |
| Exciter stator winding resistance at 20ºC | 15.26 ohm 15.26 ohm 15.26 ohm 15.26 ohm 15.26 ohm 15.26 ohm 15.26 ohm | |
| FRAME - W COMPLEMENT | 315M 315M 315M 315M 315M 315M 315M | |
| Stator winding resistance at 20ºC | 0.00466 ohm 0.00466 ohm 0.00466 ohm 0.00466 ohm 0.00466 ohm 0.00466 ohm 0.00466 ohm | |
| Model | AG10-315MI20AI AG10-315MI20AI AG10-315MI20AI AG10-315MI20AI AG10-315MI20AI AG10-315MI20AI AG10-315MI20AI | |
| THD (L-L, no load) | ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% | |
| Altitude | up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l | |
| Stator winding pitch | 2/3 2/3 2/3 2/3 2/3 2/3 2/3 | |
| Rotor winding resistance | 1.85 ohm 1.85 ohm 1.85 ohm 1.85 ohm 1.85 ohm 1.85 ohm 1.85 ohm | |
| Number of Leads | 12 12 12 12 12 12 12 | |
| Power Factor | 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 | |
| Number of poles | 4 4 4 4 4 4 4 | |
| Rated speed - 50 Hz | 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm | |
| Rated speed - 60 Hz | 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm | |
| Overspeed | 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm | |
| Approx. weight | 1318 kg 1318 kg 1318 kg 1318 kg 1318 kg 1318 kg 1318 kg | |
| Stator winding layers | 2 2 2 2 2 2 2 | |
| Inertia WR² | 7.19 kgm² 7.19 kgm² 7.19 kgm² 7.19 kgm² 7.19 kgm² 7.19 kgm² 7.19 kgm² | |
| Voltage Regulator | Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment | |
| NDE Bearing | 6316 2RS/ZZ 6316 2RS/ZZ 6316 2RS/ZZ 6316 2RS/ZZ 6316 2RS/ZZ 6316 2RS/ZZ 6316 2RS/ZZ | |
| Coupling disc | SAE 11,5 SAE 11,5 SAE 11,5 SAE 11,5 SAE 11,5 SAE 11,5 SAE 11,5 | |
| Flange Type | SAE 1/2 SAE 1/2 SAE 1/2 SAE 1/2 SAE 1/2 SAE 1/2 SAE 1/2 | |
| Driving Machine | Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine | |
| Voltage regulator model | K38P1 K38P1 K38P1 K38P1 K38P1 K38P1 K38P1 | |
| Accuracy (stability) | +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% | |
| Rated current | 5 A 5 A 5 A 5 A 5 A 5 A 5 A | |
| Analog input. | Yes Yes Yes Yes Yes Yes Yes | |
| Digital input | No No No No No No No | |
| Peak current | 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s | |
| Droop / TC | Yes Yes Yes Yes Yes Yes Yes | |
| Dynamic recovery | 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms | |
| U/F | Yes Yes Yes Yes Yes Yes Yes | |
| Internal voltage adjustment | +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% | |
| External voltage adjustment | +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% | |
| Transient recovery time for ΔU=20% | 500 ms 500 ms 500 ms 500 ms 500 ms 500 ms 500 ms |