header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" |
| Shaft Locking Device | Without Without Without Without |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without Without Without |
| Frame | 256TC 256TC 256TC 256TC |
| Output | 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) |
| Drip Cover | Without Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 1177 rpm 968 rpm 970 rpm 975 rpm |
| Slip | 1.92 % 3.20 % 3.00 % 2.50 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V |
| Rated current | 26.5/13.3 A 15.6 A 15.1 A 14.8 A |
| L. R. Amperes | 172/86.2 A 79.6 A 86.2 A 90.0 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 6.5x(Code H) 5.1x(Code F) 5.7x(Code G) 6.1x(Code H) |
| Connection Cables Quantity | 12 12 12 12 |
| No load current | 14.2/7.10 A 6.90 A 7.50 A 8.00 A |
| Fan material | Plastic Plastic Plastic Plastic |
| Rated torque | 44.6 ft.lb 54.2 ft.lb 54.1 ft.lb 53.9 ft.lb |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 229 % 170 % 200 % 220 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 280 % 220 % 240 % 260 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 36s (cold) 20s (hot) 39s (cold) 22s (hot) 37s (cold) 21s (hot) 36s (cold) 20s (hot) |
| Moment of inertia (J) | 4.43 sq.ft.lb 4.43 sq.ft.lb 4.43 sq.ft.lb 4.43 sq.ft.lb |
| Design | B B B B |
| Insulation Class | F F F F |
| Service factor | 1.25 1.00 1.15 1.15 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | F-1 F-1 F-1 F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 59.0 dB(A) 57.0 dB(A) 57.0 dB(A) 57.0 dB(A) |
| Approx. weight³ | 276 lb 276 lb 276 lb 276 lb |
| Flange | C C C C |
| Efficiency (100% load) | 91.0 89.1 89.5 89.5 |
| Power factor (100% load) | 0.78 0.82 0.80 0.79 |
| Bearing type | 6309 C3 6309 C3 6309 C3 6309 C3 |
| NDE bearing | 6209 C3 6209 C3 6209 C3 6209 C3 |
| Power supply | 380-480 V |
|---|---|
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | Not applicable |
| Rated current (HD) | 16 A |
| RFI filter | With filter (C2 category) |
| Enclosure | IP20 |
| Dynamic braking | Standard with braking |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM |
| Rated efficiency | ≥ 97% |
| Link Inductor | No |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | -10 °C a 40 °C |
| USB port | Only with plug-in |
| Memory card | Not included in the product |
| I/O standard | Somente com plug-in x DI; Somente com plug-in x DO; Somente com plug-in x AI; Somente com plug-in x AO. |
| Safety Stop | Yes |
| Display | Numeric LCD |
| Electronic supply | Not Available |