header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | LACKTHANE N 1342 |
| DESCRICAO TINTA | LACKTHANE N 1342 T |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT VERSION | High Performance |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Aliphatic Polyester |
| PAINT COMPONENT | Bicomponent Set |
| SOLVENT ETQ | Solvent PU 5003 |
| Dilution (% volume) | 15% |
| Main Hardener | 10057550 |
| CATALYSIS PER VOLUME A | 6 |
| CATALYSIS PER VOLUME B | 1 |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | 4 h |
| PRODUCT EQUIVALENT MANUFAC INK | 10003746 |
| Solids per volume | Medium Solids |
| SOLIDS VOLUME | 52 ± 2% (N 1358) |
| Minimum thickness coat dry | 30.0µm |
| Maximum thickness coat dry | 40.00µm |
| PAINT COLOR | Blue |
| PAINT COMMERCIAL COLOR | Safety Blue |
| Code color paint | 40010 |
| Color scale | MUNSELL 2,5PB 4/10 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| Brightness scale minimum | 80 UB |
| Brightness scale maximum | 100 UB |
| DRYING TOUCH (25°C) | 4 h |
| Drying handling (25°C) | 24 h |
| Final drying (25° C) | 7 days |
| Manimum drying refinish (25°C) | 24 h |
| Maximum drying refinish (25°C) | 2 days |
| Maximum temperature dry resist | 90.0°C |
| NORMATIZATION | Petrobras |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon |
| PACKAGE CONTENT | 3,6 L |
| Application methods |
Airless gun Conventional gun Roller |
| 035117164 | |
| Surface preparation | Proceed with application within recoating interval of the primer |
| Application surface | LACKTHANE N 1342 must be applied over specific primer to compose an adequate coating system. It is recommended its application over LACKPOXI N 2630 |
| Use recommendations | Complies with Petrobras N 1342 Standard. Used for coating equipment in industrial environments where it is required good aesthetics and weathering resistance. |
| Frame Material | Cast Iron |
|---|---|
| Impregnation Method | Constant Resin Flow |
| Regreasing System | Extended, at Drive end and Non-drive end |
| Main terminal box hole | 2xNPT 3" |
| Accessories Terminal Box | With |
| Shaft Locking Device | Without |
| Drain | Stainless Steel, Threaded |
| Shaft Material | SAE 4140 Carbon Steel |
| Painting | RAL 1002 203A (ISO 12944 - C3) |
| Grounding Lugs | Double |
| Fan Cover material | Cast Iron |
| Tropicalized Painting | Without |
| Frame | 355M/L |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C |
| Output | 370 kW (500 HP-cv) |
| Drip Cover | Without |
| Frequency | 60 Hz |
| Rated speed | 1792 rpm |
| Slip | 0.44 % |
| Rated voltage | 440 V |
| Rated current | 623 A |
| L. R. Amperes | 4860 A |
| LRC | 7.8 |
| Overload protector (phenolic) | Without overload protector |
| Connection Cables Quantity | 6 |
| No load current | 265 A |
| Fan material | Aluminum |
| Rated torque | 201 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 |
| Locked rotor torque | 270 % |
| NDE bearing Seal | W3 Seal labyrinth |
| Breakdown torque | 300 % |
| DE bearing Seal | W3 Seal labyrinth |
| Locked rotor time | 32s (cold) 18s (hot) |
| Moment of inertia (J) | 11.1 kgm² |
| Design | N |
| Insulation Class | F |
| Service factor | 1.00 |
| Duty Cycle | S1 |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IPW66 |
| Enclosure | IC411 - TFVE |
| Mounting | B3D |
| Rotation¹ | Both (CW and CCW) |
| Noise level² | 81.0 dB(A) |
| Approx. weight³ | 1916 kg |
| Flange | Without |
| Efficiency (100% load) | 96.2 |
| Power factor (100% load) | 0.81 |
| Bearing type | 6322 C3 |
| NDE bearing | 6319 C3 |