header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end | |
| Space Heater Voltage | 110 - 127 V | |
| Main terminal box hole | NPT 2" | |
| Accessories Terminal Box | With | |
| Shaft Locking Device | Without | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | MUNSELL N 6.5 212P with 1023 IMP (ISO 12944 - C5) | |
| Grounding Lugs | Superior | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Complete (200h) | |
| Frame | 200L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C | |
| Output | 30 kW (40 HP-cv) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1181 rpm | |
| Slip | 1.58 % | |
| Rated voltage | 440 V | |
| Rated current | 53.0 A | |
| L. R. Amperes | 371 A | |
| LRC | 7.0 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 3 | |
| No load current | 26.0 A | |
| Fan material | Aluminum | |
| Rated torque | 24.7 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 260 % | |
| NDE bearing Seal | W3 Seal labyrinth | |
| Breakdown torque | 290 % | |
| DE bearing Seal | W3 Seal labyrinth | |
| Locked rotor time | 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 0.4905 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IPW66 | |
| Enclosure | IC411 - TFVE | |
| Mounting | B3D | |
| Rotation¹ | Both (CW and CCW) | |
| Approx. weight³ | 251 kg | |
| Flange | Without | |
| Efficiency (100% load) | 94.1 | |
| Power factor (100% load) | 0.79 | |
| Bearing type | 6312 C3 | |
| NDE bearing | 6212 C3 |