header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| PAINT FAMILY | Liquid Paint | |
| REFERENCIA TINTA LIQUIDA | W-LACK CVA 13 | |
| DESCRICAO TINTA | W-LACK CVA 134 R | |
| PAINT PRODUCTS LINE | MODIFIED POLYESTER | |
| PAINT VERSION | Conventional | |
| PAINT FUNCTION | Finishing | |
| RESIN SYSTEM | Alkyd/Nitrocellulose | |
| PAINT COMPONENT | Monocomponent | |
| SOLVENT ETQ | Thinner 1001 | |
| Dilution (% volume) | 25% | |
| CATALYSIS PER VOLUME A | - | |
| CATALYSIS PER VOLUME B | - | |
| CATALYSIS PER VOLUME C | - | |
| LIFETSPAN MIXTURE (25°C) | Not Relevant | |
| Solids per volume | Low Solids | |
| SOLIDS VOLUME | 28 ± 5% (ISO 3233 - 1998) | |
| Minimum thickness coat dry | 30.0µm | |
| Maximum thickness coat dry | 40.00µm | |
| PAINT COLOR | Grey | |
| PAINT COMMERCIAL COLOR | Gray Hyundai | |
| Code color paint | 12745 | |
| Color scale | 12745 | |
| PAINT FINISH | Smooth | |
| Shine | Matte | |
| Brightness scale minimum | 15 UB | |
| Brightness scale maximum | 30 UB | |
| DRYING TOUCH (25°C) | 30 min | |
| Drying handling (25°C) | 4 h | |
| Final drying (25° C) | 3 days | |
| Manimum drying refinish (25°C) | 5 h | |
| Maximum drying refinish (25°C) | 24 h | |
| Maximum temperature dry resist | 60.0°C | |
| NORMATIZATION | Rohs Directive | |
| UN CODE | UN 1263 Paints 3 III | |
| PACKAGING | Metal Bucket | |
| PACKAGE CONTENT | 20 L | |
| Application methods | Conventional gun | |
| Surface preparation | Proceed with application within recoating interval of the primer | |
| Application surface | W-LACK CVA 13 must be applied over specific primer to compose an adequate coating system. | |
| Use recommendations | Nitrocellulose single component extra-fast drying alkyd topcoat. |