Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 Close Coupled Pump JP IR3 Premium 15 cv 4P 132M/L 3Ph 220/380 V 60 Hz IC411 - TFVE - B34D from comparison W22 Close Coupled Pump JP IR3 Premium 15 cv 4P 132M/L 3Ph 220/380 V 60 Hz IC411 - TFVE - B34D

W22 Close Coupled Pump JP IR3 Premium 15 cv 4P 132M/L 3Ph 220/380 V 60 Hz IC411 - TFVE - B34D

Product: 12814904

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron 
Impregnation Method Dip and Bake Polyester 
Main terminal box hole RWG(Rp) 1" 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 5009 207A (ISO 12944 - C3) 
Grounding Lugs Single 
Fan Cover material Steel 
Tropicalized Painting Without 
Frame 132M/L 
Output 11 kW (15 HP-cv) 
Drip Cover Without 
Frequency 60 Hz 
Rated speed 1760 rpm 
Slip 2.22 % 
Rated voltage 220/380 V 
Rated current 37.6/21.8 A 
L. R. Amperes 312/181 A 
Pump Seal Gasket 
LRC 8.3 
Overload protector (phenolic) Without overload protector  
Connection Cables Quantity 6 
No load current 17.0/9.84 A 
Fan material Plastic 
Rated torque 6.09 kgfm 
Screw cap STAINLESS STEEL AISI 316L 
Locked rotor torque 250 % 
NDE bearing Seal V'Ring 
Breakdown torque 350 % 
DE bearing Seal V'Ring 
Locked rotor time 14s (cold) 8s (hot) 
Moment of inertia (J) 0.0672 kgm² 
Design N 
Insulation Class F 
Service factor 1.25 
Duty Cycle S1 
Starting Method Direct On Line 
Ambient temperature -20°C to +40°C 
Altitude 1000 m.a.s.l. 
Degree of Protection IP55 
Enclosure IC411 - TFVE 
Mounting B34D 
Rotation¹ Both (CW and CCW) 
Noise level² 58.0 dB(A) 
Approx. weight³ 89.3 kg 
Flange C 
Efficiency (100% load) 92.4 
Power factor (100% load) 0.83 
Bearing type 6309 Z C3 
NDE bearing 6207 ZZ  
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.