header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Function | Star-delta | |
| Output contacts | 2 NO/NC | |
| Timing | 3-30s | |
| Function complement | Not applicable | |
| Control voltage | 220-240V 50/60Hz/24VDC | |
| A1-A2 terminals voltage | 220-240 V 50/60Hz | |
| A2-A3 terminals voltage | 24 V | |
| A2-B1 terminals voltage | Not applicable | |
| L1-L2-L3 terminals voltage | Not applicable | |
| Output contact AC voltage | 250 V | |
| Output contact DC voltage | 30 V | |
| Output contact DC current | 5 A | |
| Certification | EAC |