Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Inverters1
  • Protections - Molded Case Circuit Breakers1
× Remove INVERSOR EUCFW110211T4OSWZ from comparison INVERSOR EUCFW110211T4OSWZ

INVERSOR EUCFW110211T4OSWZ

Product: 12884903
Tensão nominal de entrada 380-480 V
Número de Fases de entrada Trifásico
Configuração Básica
Corrente nominal (ND) 211
Corrente nominal (HD) 180
Filtro RFI Com filtro (categoria C3)
Grau de proteção IP20
Frenagem reostática Standard sem frenagem
Métodos de Controle - motor de indução V/f, VVW, Vetorial e motor PM
Referência EUCFW110211T4OSWZ
Rendimento típico na condição nominal ≥ 97%
Indutor do Link Sim
Conformal Coating 3C2 (IEC 60721-3-3:2002)
SoftPLC Sim, incorporado
Temperatura -10 °C a 45 °C
Porta USB Padrão no produto
Cartão de memória Incluso no produto
E/S padrão 6 x DI; 3 relés NA/NF x DO; 2 x AI; 2 x AO.
Parada de segurança Não
Display LCD Gráfico
Linha de produto CFW11
Certificações do produto UL, CE, C-Tick, CS e IRAM
Alimentação da eletronica Interna
Número de fases de saída 3
Corrente nominal (ND) 211A
Parada de segurança Não
Indutor do Link Sim
Frequência de rede 50/60Hz
Métodos de Controle - motor de indução V/f, VVW, Vetorial e motor PM
Interface Encoder Somente com acessório no "Slot 2"
Cartão de memória Incluso no produto
Porta USB Padrão no produto
RS-485 ModBus Somente com acessório no "Slot 3"
Ethernet Com acessório
Conformal Coating 3C2 (IEC 60721-3-3:2002)
Tamanho E
Altura 675 mm / 26.6 in
Largura 335 mm / 13.2 in
Profundidade 358 mm / 14.1 in
Peso 65 kg / 143.3 lb
Tensão mínima - máxima de entrada 323-528 V
× Remove CIRCUIT BREAKER DWB400H200-3DA 200A 3 poles 65kA @ 380Vc.a.(IEC 60947-2) DA-Thermal and magnetic adjust from comparison CIRCUIT BREAKER DWB400H200-3DA 200A 3 poles  65kA @ 380Vc.a.(IEC 60947-2) DA-Thermal and magnetic adjust

CIRCUIT BREAKER DWB400H200-3DA 200A 3 poles 65kA @ 380Vc.a.(IEC 60947-2) DA-Thermal and magnetic adjust

Product: 12534122
Circuit breaker reference Distribution circuit breaker DWB
Frame size 400
Breaker interuption capacity 65 kA
Rated current 200A
Number of poles 3
Trip type DA-Thermal and magnetic adjust
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.