header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Reference | RW17 | |
| Number of poles | 3 poles | |
| Mounting type | Direct | |
| Contactor model | CWC07-16, CW07 | |
| Mounting configuration | 1D | |
| Rated insulation voltage Ui | 690 V | |
| Rated insulation voltage Ui (acc. to UL) | 600 V | |
| Rated impulse withstand voltage Uimp | 6 kV | |
| Rated operational frequency | 25...400Hz | |
| Suitable for use with DC loads | Yes | |
| Maximum operating frequency | 15 ops./h | |
| Degree of protection - main terminals | IP10 | |
| Degree of protection - auxiliary terminals | IP20 | |
| Current range | 2,8-4 A | |
| Max. Fuse (type 2 coordination) | 10gL/gG | |
| Short circuit protection with fuses (gL/gG) | 6gL/gG | |
| Height | 72 mm / 2.83 in | |
| Width | 45 mm / 1.77 in | |
| Depth | 82 mm / 3.23 in | |
| Gross weight | 0,165 kg / 0.36 lb |