header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Dip and Bake | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | MUNSELL N 6.5 207N (ISO 12944 - C2) MUNSELL N 6.5 207N (ISO 12944 - C2) | |
| Grounding Lugs | In the frame In the frame | |
| Fan Cover material | Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without | |
| Frame | 48 48 | |
| Output | 0.37 kW (0.5 HP-cv) 0.37 kW (0.5 HP-cv) | |
| Drip Cover | Without Without | |
| Frequency | 60 Hz 60 Hz | |
| Rated speed | 1120 rpm 1130 rpm | |
| Slip | 6.67 % 5.83 % | |
| Rated voltage | 110/220 V 127/254 V | |
| Rated current | 5.60/2.80 A 6.00/3.00 A | |
| L. R. Amperes | 16.2/8.12 A 17.4/8.70 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| LRC | 2.9x(Code C) 2.9x(Code D) | |
| No load current | 3.50/1.75 A 5.40/2.70 A | |
| Fan material | Without fan Without fan | |
| Rated torque | 0.322 kgfm 0.319 kgfm | |
| Locked rotor torque | 40 % 50 % | |
| NDE bearing Seal | V'Ring V'Ring | |
| Breakdown torque | 150 % 180 % | |
| DE bearing Seal | V'Ring V'Ring | |
| Locked rotor time | 10s (cold) 6s (hot) 10s (cold) 6s (hot) | |
| Moment of inertia (J) | 0.0021 kgm² 0.0021 kgm² | |
| Insulation Class | F F | |
| Service factor | 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP54 IP54 | |
| Enclosure | IC418 - TEAO IC418 - TEAO | |
| Mounting | B14D B14D | |
| Rotation¹ | CW CW | |
| Approx. weight³ | 8.7 kg 8.7 kg | |
| Flange | Special Special | |
| Efficiency (100% load) | 65.0 59.0 | |
| Power factor (100% load) | 0.90 0.80 | |
| Bearing type | 6203 ZZ 6203 ZZ | |
| NDE bearing | 6201 ZZ 6201 ZZ |