header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Reference | CS-D201 | |
| Function | Two-hand monitoring | |
| Starting type | Manual | |
| Supply voltage | 24 Vcc | |
| Consumption | <10 VA | |
| Safety contacts | 2 | |
| Auxiliary contact | 1 | |
| Contacts capacity | 3 A / 250 V - 90 W | |
| Lifespan | 10^7 operations | |
| Response time (maximum) | 10 ms | |
| Protection degree | IP20 | |
| Product type | Standard | |
| Switch selector | Without | |
| Panel | Without | |
| Footswitch | Without | |
| Lead-free product | Yes | |
| Safety category | PLe, SIL 3 and SILCL 3 | |
| Connection type | Terminal block | |
| Ambient temperature: operation (minimum) | -5 °C (23 °F) | |
| Ambient temperature: operation (maximum) | +50 °C (122 °F) | |
| Height | 97 mm / 3.82 in | |
| Width | 22,5 mm / 0.89 in | |
| Depth | 115,5 mm / 4.55 in | |
| Gross weight | 0,164 kg / 0.362 lb |