header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 3 categories
| Reference | CS-D |
|---|---|
| Function | Two-hand monitoring |
| Starting type | Manual |
| Supply voltage | 24 Vcc |
| Consumption | <10 VA |
| Safety contacts | 2 |
| Auxiliary contact | Not applicable |
| Contacts capacity | 3 A / 250 V - 90 W |
| Lifespan | 10^7 operations |
| Response time (maximum) | 10 ms |
| Protection degree | IP20 |
| Product type | Standard |
| Switch selector | Without |
| Panel | Without |
| Footswitch | Without |
| Lead-free product | Yes |
| Safety category | PLe, SIL 3 and SILCL 3 |
| Connection type | Terminal block |
| Ambient temperature: operation (minimum) | -5 °C (23 °F) |
| Ambient temperature: operation (maximum) | +50 °C (122 °F) |
| Height | 97 mm / 3.82 in |
| Width | 22,5 mm / 0.89 in |
| Depth | 115,5 mm / 4.55 in |
| Gross weight | 0,164 kg / 0.362 lb |
| Quantity of circuit breakers in frame | 36.0 |
|---|---|
| Cover color | Translucent dark |
| Installation method | Of overlay, with cover |
| Cover material | Acrylic |
| Base Material | Plastic |
| Main component of frame | Miniature circuit-breakers |
| Interface Type | Touch Screen |
|---|---|
| Display size | 7" 800x480 - TFT |
| Display Type | Resistive |
| Display Collor | Color |
| Screen Useful Life | > 30000 hours |
| Communication Port | Ethernet + RS232 + RS485 + USB Host |
| CAN Bus | No |
| WiFi Support | No |
| MQTT | Yes |
| Supply voltage | 24 Vdc |
| Mouting | On panel |
| Degree of Protection | NEMA4 / IP65 |
| Dimensions | 200,4 x 146,5 x 34 mm / 7.89 x 5.77 x 1.33 in |
| Panel cutout | 192 x 138 mm / 7.55 x 5.43 in |
| Weigth | 0.520 kg |
| Easyaccess | Optional |
| Codesys | Does not support |