header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| PAINT FAMILY | Liquid Paint | |
| REFERENCIA TINTA LIQUIDA | STARDUR DF 475 | |
| PAINT PRODUCTS LINE | Polyurethane | |
| PAINT VERSION | High Performance | |
| PAINT FUNCTION | Double Function | |
| RESIN SYSTEM | Aliphatic Acrylic | |
| PAINT COMPONENT | Component A | |
| SOLVENT ETQ | Solvent SL 50 | |
| Dilution (% volume) | 10% | |
| Component B | 12241794 | |
| Component B type II | 14190290 | |
| CATALYSIS PER VOLUME A | 6.5 | |
| CATALYSIS PER VOLUME B | 1 | |
| CATALYSIS PER VOLUME C | - | |
| LIFETSPAN MIXTURE (25°C) | 4 h | |
| Solids per volume | High Solids | |
| SOLIDS VOLUME | 71 ± 2% (ISO 3233 - 1998) | |
| Minimum thickness coat dry | 75.0µm | |
| Maximum thickness coat dry | 125.00µm | |
| PAINT COLOR | Green | |
| PAINT COMMERCIAL COLOR | Verde | |
| Code color paint | 55130 | |
| Color scale | MUNSELL 7,5GY 3/2 | |
| PAINT FINISH | Smooth | |
| Shine | Half-Brightness | |
| Brightness scale minimum | 45 UB | |
| Brightness scale maximum | 55 UB | |
| DRYING TOUCH (25°C) | 1 h | |
| Drying handling (25°C) | 10 h | |
| Final drying (25° C) | 7 days | |
| Manimum drying refinish (25°C) | 6 h | |
| Maximum drying refinish (25°C) | 24 h | |
| Maximum temperature dry resist | 120.0°C | |
| NORMATIZATION | Rohs Directive | |
| UN CODE | UN 1263 Paints 3 III | |
| PACKAGING | Metallic Gallon | |
| PACKAGE CONTENT | 3,12 L | |
| Application methods |
Airless gun Conventional gun Roller Brush Flooding |
|
| 081091077 | ||
| Surface preparation | Abrasive blasting to grade Sa 2½ | |
| Application surface | Carbon steel | |
| Use recommendations | Recommended for pcoating transformers das radiators. Recommended for low and medium aggressive environments. |