header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Power supply | 500-600 V | |
| Input phases | Three-phase | |
| Configuration | With options | |
| Rated current (ND) | 63 | |
| Rated current (HD) | 53 | |
| RFI filter | With filter (C3 category) | |
| Enclosure | IP20 | |
| Dynamic braking | Optional without braking | |
| Control method - induction motor | V/f, VVW, Sensorless and Encoder | |
| Rated efficiency | ≥ 97% | |
| Link Inductor | Yes | |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
| SoftPLC | Yes, incorporated | |
| Temperature | -10 °C a 45 °C | |
| USB port | Yes, available in HMI | |
| Memory card | Not included in the product | |
| I/O standard | 8 x DI; 1 relé NA/NF e 4 transistores x DO; 2 x AI; 2 x AO. | |
| Safety Stop | No | |
| Display | Graphic LCD | |
| Electronic supply | Internal |