header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Rated insulation voltage Ui (pollution degree 3) - IEC 60974-4-1 | 690 V | |
| Rated insulation voltage Ui (pollution degree 3) - UL, CSA | 600 V | |
| Rated operational frequency - minimum | 25 Hz | |
| Rated operational frequency - maximum | 400 Hz | |
| Mechanical lifespan (AC) | 10 million | |
| Mechanical lifespan (DC) | 10 million | |
| ELECTRICAL LIFESPAN AC3 | 1.6 million | |
| DEGREE PROTECTION MAIN TERM | IP10 | |
| Degree of protection IP (IEC 60529) - Control circuit | IP20 | |
| RATED CURRENT | 25 A | |
| RATED CURRENT AC4 | 10,4 A | |
| RATED CURRENT AC1 | 40 A | |
| Rated operational voltage Ue - IEC 60947-4-1 | 690 V | |
| Rated operational voltage Ue - UL/CSA | 600 V | |
| HEIGHT | 85 mm (3.35 in) | |
| WIDTH | 45 mm (1.77 in) | |
| DEPTH | 93 mm (3.66 in) | |
| WEIGHT | 490 g | |
| Reference | CWB | |
| Main contact | 3 NO | |
| Control voltage | 24V 50/60Hz | |
| Terminal type | Screw |