header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end | |
| Main terminal box hole | 2xRWG(Rp) 2" | |
| Shaft Locking Device | Without | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Without | |
| Frame | 225S/M | |
| Output | 45 kW (60 HP-cv) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1782 rpm | |
| Slip | 1.00 % | |
| Rated voltage | 220/380/440 V | |
| Rated current | 152/87.8/75.8 A | |
| L. R. Amperes | 1213/702/606 A | |
| LRC | 8.0 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 12 | |
| No load current | 67.0/38.8/33.5 A | |
| Fan material | Plastic | |
| Rated torque | 24.6 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 280 % | |
| NDE bearing Seal | WSeal | |
| Breakdown torque | 330 % | |
| DE bearing Seal | WSeal | |
| Locked rotor time | 19s (cold) 11s (hot) | |
| Moment of inertia (J) | 0.6367 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Service factor | 1.25 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IPW55 | |
| Enclosure | IC411 - TFVE | |
| Mounting | B3D | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) | |
| Approx. weight³ | 382 kg | |
| Flange | Without | |
| Efficiency (100% load) | 95.0 | |
| Power factor (100% load) | 0.82 | |
| Bearing type | 6314 C3 | |
| NDE bearing | 6314 C3 |