header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end | |
| Space Heater Voltage | 380 - 480 V | |
| Main terminal box hole | 2xRWG(Rp) 2" | |
| Shaft Locking Device | Without | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | MUNSELL 10 YR 8/14 211P (ISO 12944 - C5) | |
| Grounding Lugs | Double | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Complete (200h) | |
| Frame | 250S/M | |
| Output | 75 kW (100 HP-cv) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1785 rpm | |
| Slip | 0.83 % | |
| Rated voltage | 440 V | |
| Rated current | 123 A | |
| L. R. Amperes | 1044 A | |
| LRC | 8.5 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 6 | |
| No load current | 54.0 A | |
| Fan material | Plastic | |
| Rated torque | 40.9 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 330 % | |
| NDE bearing Seal | W3 Seal labyrinth | |
| Breakdown torque | 350 % | |
| DE bearing Seal | W3 Seal labyrinth | |
| Locked rotor time | 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 1.01 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Service factor | 1.25 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IPW66 | |
| Enclosure | IC411 - TFVE | |
| Mounting | B3D | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) | |
| Approx. weight³ | 523 kg | |
| Flange | Without | |
| Efficiency (100% load) | 95.4 | |
| Power factor (100% load) | 0.84 | |
| Bearing type | 6314 C3 | |
| NDE bearing | 6314 C3 |