Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • Cybersecurity
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
    • Data Center
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Anti-Corruption Policy and Combating Other Harmful Acts
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Industrial/ Anticorrosive
  5. Metallic Structures
  6. WEGPOXI CVD 322
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

WEGPOXI CVD 322

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. WEGPOXI CVD 322
WEGPOXI CVD 322

Representative Image Only

Two-component high solids polyamide epoxy primer/top coat with anticorrosive pigmentation based on zinc phosphate. Fast drying and good applicability.

Product features
PAINT PRODUCTS LINE Epoxy
PAINT FUNCTION Double Function
RESIN SYSTEM Epoxy Modified Amide
SOLIDS VOLUME 80 ± 2% (ISO 3233 - 1998)
Select
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 475 product(s) of 475 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description Main Hardener PAINT COLOR PAINT COMMERCIAL COLOR Color scale PAINT FINISH Shine PACKAGING PACKAGE CONTENT
11653139 LP EP CVD 323 ALUM 00170 | 3,6 L HARDENER EP CVD 32 Aluminum Aluminum00170MetallicSemi -MateMetallic Gallon3,6 L
11714205 LP EP CVD 323 YELL 5Y 8/12 | 20 L HARDENER EP CVD 32 Yellow YellowMUNSELL 5Y 8/12SmoothSemi -MateMetal Bucket20 L
11714324 LP EP CVD 323 BLUE 10B 4/10 | 20 L HARDENER EP CVD 32 Blue BlueMUNSELL 10B 4/10SmoothSemi -MateMetal Bucket20 L
11876955 LP EP CVD 323 R GRAY N6.5 | 20 L HARDENER EP CVD 32 Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket20 L
11902245 LP EP CVD 323 R GRAY N6.5 | 3,6 L HARDENER EP CVD 32 Grey GreyMUNSELL N6,5SmoothSemi -MateMetallic Gallon3,6 L
11922732 LP EP CVD 323 WHIT RAL 9010 | 20 L HARDENER EP CVD 32 White WhiteRAL 9010SmoothSemi -MateMetal Bucket20 L
11943924 LP EP CVD 323 YELL RAL 1021 | 20 L HARDENER EP CVD 32 Yellow YellowRAL 1021SmoothSemi -MateMetal Bucket20 L
11944032 LP EP CVD 323 BLUE RAL 5010 | 20 L HARDENER EP CVD 32 Blue BlueRAL 5010SmoothSemi -MateMetal Bucket20 L
11944078 LP EP CVD 323 WHIT RAL 9002 | 20 L HARDENER EP CVD 32 White WhiteRAL 9002SmoothSemi -MateMetal Bucket20 L
11944080 LP EP CVD 323 SAF GREE 10GY 6/6 | 20 L HARDENER EP CVD 32 Green Safety GreenMUNSELL 10GY 6/6SmoothSemi -MateMetal Bucket20 L
11944529 LP EP CVD 323 ALUM | 20 L HARDENER EP CVD 32 Aluminum Aluminum00170MetallicSemi -MateMetal Bucket20 L
11996029 LP EP CVD 323 BLUE 2.5PB 5/8 | 3,6 L HARDENER EP CVD 32 Blue BlueMUNSELL 2,5PB 5/8SmoothSemi -MateMetallic Gallon3,6 L
12001362 LP EP CVD 323 YELL 5Y 8/12 | 3,6 L HARDENER EP CVD 32 Yellow YellowMUNSELL 5Y 8/12SmoothSemi -MateMetallic Gallon3,6 L
12002688 LP EP CVD 323 GRAY RAL 7004 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7004SmoothSemi -MateMetal Bucket20 L
12007094 LP EP CVD 323 GRAY N5 | 20 L HARDENER EP CVD 32 Grey GreyMUNSELL N5SmoothSemi -MateMetal Bucket20 L
12010800 LP EP CVD 323 R WHIT W RAL 9003 | 20 L HARDENER EP CVD 32 White WhiteW RAL 9003SmoothSemi -MateMetal Bucket20 L
12012593 LP EP CVD 323 BEIGE RAL 1013 | 3,6 L HARDENER EP CVD 32 Beige BeigeRAL 1013SmoothSemi -MateMetallic Gallon3,6 L
12012595 LP EP CVD 323 BROW W 2.5YR 2/4 | 3,6 L HARDENER EP CVD 32 Brown BrownW MUNSELL 2,5YR 2/4SmoothSemi -MateMetallic Gallon3,6 L
12021914 LP EP CVD 323 BEIGE 7,5YR 7/4 | 3,6 L HARDENER EP CVD 32 Beige BeigeMUNSELL 7,5YR 7/4SmoothSemi -MateMetallic Gallon3,6 L
12021916 LP EP CVD 323 R BLUE 48880 | 3,6 L HARDENER EP CVD 32 Blue Blue48880SmoothSemi -MateMetallic Gallon3,6 L
12028717 LP EP CVD 323 WHIT 61630 | 20 L HARDENER EP CVD 32 White White61630SmoothSemi -MateMetal Bucket20 L
12028769 LP EP CVD 323 BLUE 2.5PB 3/8 | 20 L HARDENER EP CVD 32 Blue BlueMUNSELL 2,5PB 3/8SmoothSemi -MateMetal Bucket20 L
12037365 LP EP CVD 323 GRAY RAL 7045 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7045SmoothSemi -MateMetallic Gallon3,6 L
12045774 LP EP CVD 323 R WHIT W RAL 9003 | 3,6 L HARDENER EP CVD 32 White WhiteW RAL 9003SmoothSemi -MateMetallic Gallon3,6 L
12077272 LP EP CVD 323 GRAY RAL 7035 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7035SmoothSemi -MateMetal Bucket20 L
12094429 LP EP CVD 323 BEIGE RAL 1015 | 20 L HARDENER EP CVD 32 Beige BeigeRAL 1015SmoothSemi -MateMetal Bucket20 L
12116797 LP EP CVD 323 GRAY N8 | 20 L HARDENER EP CVD 32 Grey GreyMUNSELL N8SmoothSemi -MateMetal Bucket20 L
12117604 LP EP CVD 322 R WHIT RAL 9010 | 20 L HARDENER EP 3052 White WhiteRAL 9010SmoothHalf-BrightnessMetal Bucket20 L
12120990 LP EP CVD 323 BLAC N1 | 3,6 L HARDENER EP CVD 32 Black BlackMUNSELL N1SmoothSemi -MateMetallic Gallon3,6 L
12122964 LP EP CVD 323 WHIT RAL 9018 | 20 L HARDENER EP CVD 32 White WhiteRAL 9018SmoothSemi -MateMetal Bucket20 L
12186573 LP EP CVD 323 GREE 2.5G 3/4 | 3,6 L HARDENER EP CVD 32 Green VerdeMUNSELL 2,5G 3/4SmoothSemi -MateMetallic Gallon3,6 L
12242717 LP EP CVD 323 WHIT RAL 9016 | 20 L HARDENER EP CVD 32 White WhiteRAL 9016SmoothSemi -MateMetal Bucket20 L
12319823 LP EP CVD 322 WHIT RAL 9002 | 20 L HARDENER EP 3052 White WhiteRAL 9002SmoothHalf-BrightnessMetal Bucket20 L
12361881 LP EP CVD 323 BLUE RAL 5015 | 20 L HARDENER EP CVD 32 Blue BlueRAL 5015SmoothSemi -MateMetal Bucket20 L
12402687 LP EP CVD 323 WHIT RAL 9010 | 3,6 L HARDENER EP CVD 32 White WhiteRAL 9010SmoothSemi -MateMetallic Gallon3,6 L
12406569 LP EP CVD 322 GRAY RAL 7035 | 20 L HARDENER EP 3052 Grey GreyRAL 7035SmoothHalf-BrightnessMetal Bucket20 L
12467203 LP EP CVD 323 GRAY N3.5 | 3,6 L HARDENER EP CVD 32 Grey GreyMUNSELL N3,5SmoothSemi -MateMetallic Gallon3,6 L
12502213 LP EP CVD 323 R SAF BLUE 2.5PB 4/10 | 20 L HARDENER EP CVD 32 Blue Safety BlueMUNSELL 2,5PB 4/10SmoothSemi -MateMetal Bucket20 L
12502390 LP EP CVD 323 R SAF BLUE 2.5PB 4/10 | 3,6 L HARDENER EP CVD 32 Blue Safety BlueMUNSELL 2,5PB 4/10SmoothSemi -MateMetallic Gallon3,6 L
12522287 LP EP CVD 323 GRAY 10GY 4/1 | 20 L HARDENER EP CVD 32 Grey GreyMUNSELL 10GY 4/1SmoothSemi -MateMetal Bucket20 L
12527514 LP EP CVD 323 BLAC N1 | 20 L HARDENER EP CVD 32 Black BlackMUNSELL N1SmoothSemi -MateMetal Bucket20 L
12550470 LP EP CVD 323 ORAN RAL 2008 | 20 L HARDENER EP CVD 32 Orange OrangeRAL 2008SmoothSemi -MateMetal Bucket20 L
12566213 LP EP CVD 322 GRAY N6.5 | 20 L HARDENER EP 3052 Grey GreyMUNSELL N6,5SmoothHalf-BrightnessMetal Bucket20 L
12567544 LP EP CVD 323 GREE 2.5G 4/10 | 3,6 L HARDENER EP CVD 32 Green VerdeMUNSELL 2,5G 4/10SmoothSemi -MateMetallic Gallon3,6 L
12578277 LP EP CVD 323 GRAY RAL 7001 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7001SmoothSemi -MateMetal Bucket20 L
12588056 LP EP CVD 323 GRAY RAL 7035 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7035SmoothSemi -MateMetallic Gallon3,6 L
12617552 LP EP CVD 323 GRAY RAL 7046 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7046SmoothSemi -MateMetallic Gallon3,6 L
12631104 LP EP CVD 323 BEIGE 7,5YR 7/4 | 20 L HARDENER EP CVD 32 Beige BeigeMUNSELL 7,5YR 7/4SmoothSemi -MateMetal Bucket20 L
12639808 LP EP CVD 323 SAFETY ORAN 2.5YR 6/14 | 20 L HARDENER EP CVD 32 Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothSemi -MateMetal Bucket20 L
12683866 LP EP CVD 323 GRAY RAL 7030 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7030SmoothSemi -MateMetal Bucket20 L
12704776 LP EP CVD 323 BEIGE RAL 1013 | 20 L HARDENER EP CVD 32 Beige BeigeRAL 1013SmoothSemi -MateMetal Bucket20 L
12726085 LP EP CVD 323 BLAC RAL 9005 | 20 L HARDENER EP CVD 32 Black BlackRAL 9005SmoothSemi -MateMetal Bucket20 L
12738703 LP EP CVD 322 GRAY RAL 7004 | 20 L HARDENER EP 3052 Grey GreyRAL 7004SmoothHalf-BrightnessMetal Bucket20 L
12739068 LP EP CVD 322 YELL RAL 1021 | 20 L HARDENER EP 3052 Yellow YellowRAL 1021SmoothHalf-BrightnessMetal Bucket20 L
12746790 LP EP CVD 322 BLUE 2.5PB 3/4 | 20 L HARDENER EP 3052 Blue BlueMUNSELL 2,5PB 3/4SmoothHalf-BrightnessMetal Bucket20 L
12790966 LP EP CVD 323 GRAY N3.5 | 20 L HARDENER EP CVD 32 Grey GreyMUNSELL N3,5SmoothSemi -MateMetal Bucket20 L
12801539 LP EP CVD 323 DEL REY BLUE 40360 | 20 L HARDENER EP CVD 32 Blue Del Rey Blue40360SmoothSemi -MateMetal Bucket20 L
12805617 LP EP CVD 323 SAFETY ORAN 2.5YR 6/14 | 3,6 L HARDENER EP CVD 32 Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothSemi -MateMetallic Gallon3,6 L
12837571 LP EP CVD 322 RED AMBEV 84780 | 20 L HARDENER EP 3052 Red Red Ambev84780SmoothHalf-BrightnessMetal Bucket20 L
12840940 LP EP CVD 323 R GRAY RAL 7038 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7038SmoothSemi -MateMetal Bucket20 L
12843521 LP EP CVD 323 R WHIT WI N9.5 | 20 L HARDENER EP CVD 32 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetal Bucket20 L
12936765 LP EP CVD 323 GRAY N8 | 3,6 L HARDENER EP CVD 32 Grey GreyMUNSELL N8SmoothSemi -MateMetallic Gallon3,6 L
12948636 LP EP CVD 322 GREE 05952 | 20 L HARDENER EP 3052 Green Verde56285SmoothHalf-BrightnessMetal Bucket20 L
12951551 LP EP CVD 323 GRAY RAL 7011 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7011SmoothSemi -MateMetallic Gallon3,6 L
13090767 LP EP CVD 323 R WHIT WI N9.5 | 3,6 L HARDENER EP CVD 32 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetallic Gallon3,6 L
13145533 LP EP CVD 322 R WHIT W RAL 9003 | 20 L HARDENER EP 3052 White WhiteW RAL 9003SmoothHalf-BrightnessMetal Bucket20 L
13160042 LP EP CVD 323 R GRAY RAL 7024 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7024SmoothSemi -MateMetal Bucket20 L
13177142 LP EP CVD 323 BLUE 2.5PB 3/8 | 3,6 L HARDENER EP CVD 32 Blue BlueMUNSELL 2,5PB 3/8SmoothSemi -MateMetallic Gallon3,6 L
13189632 LP EP CVD 322 BLUE RAL 5024 | 20 L HARDENER EP 3052 Blue BlueRAL 5024SmoothHalf-BrightnessMetal Bucket20 L
13196551 LP EP CVD 322 SAFETY YELL 5Y 8/12 | 20 L HARDENER EP 3052 Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetal Bucket20 L
13204619 LP ST EP CVD 323 ALUM | 7,2 L HARDENER EP CVD 32 Aluminum Aluminum00000MetallicSemi -MateMetallic Gallon7,2 L
13204649 LP ST EP CVD 323 YELL 5Y 8/12 | 40 L HARDENER EP CVD 32 Yellow YellowMUNSELL 5Y 8/12SmoothSemi -MateMetal Bucket40 L
13204716 LP ST EP CVD 323 R GRAY N6.5 | 7,2 L HARDENER EP CVD 32 Grey GreyMUNSELL N6,5SmoothSemi -MateMetallic Gallon7,2 L
13204721 LP ST EP CVD 323 WHIT RAL 9010 | 40 L HARDENER EP CVD 32 White WhiteRAL 9010SmoothSemi -MateMetal Bucket40 L
13204742 LP ST EP CVD 323 SAF GREE 10GY 6/6 | 40 L HARDENER EP CVD 32 Green Safety GreenMUNSELL 10GY 6/6SmoothSemi -MateMetal Bucket40 L
13204753 LP ST EP CVD 323 R GRAY N6.5 | 40 L HARDENER EP CVD 32 Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket40 L
13204779 LP ST EP CVD 323 ALUM | 40 L HARDENER EP CVD 32 Aluminum Aluminum00000MetallicSemi -MateMetal Bucket40 L
13204813 LP ST EP CVD 323 WHIT 61630 | 40 L HARDENER EP CVD 32 White White61630SmoothSemi -MateMetal Bucket40 L
13204823 LP ST EP CVD 323 YELL 5Y 8/12 | 7,2 L HARDENER EP CVD 32 Yellow YellowMUNSELL 5Y 8/12SmoothSemi -MateMetallic Gallon7,2 L
13204833 LP ST EP CVD 323 R WHIT W RAL 9003 | 40 L HARDENER EP CVD 32 White WhiteW RAL 9003SmoothSemi -MateMetal Bucket40 L
13204841 LP ST EP CVD 323 GRAY N5 | 40 L HARDENER EP CVD 32 Grey GreyMUNSELL N5SmoothSemi -MateMetal Bucket40 L
13204859 LP ST EP CVD 323 BLUE 2.5PB 5/8 2.5PB 5/ | 7,2 L HARDENER EP CVD 32 Blue BlueMUNSELL 2,5PB 5/8SmoothSemi -MateMetallic Gallon7,2 L
13204919 LP ST EP CVD 323 BLAC N1 N1 | 7,2 L HARDENER EP CVD 32 Black BlackMUNSELL N1SmoothSemi -MateMetallic Gallon7,2 L
13204968 LP ST EP CVD 323 GREE 2.5G 3/4 | 7,2 L HARDENER EP CVD 32 Green VerdeMUNSELL 2,5G 3/4SmoothSemi -MateMetallic Gallon7,2 L
13205047 LP ST EP CVD 323 BLAC N1 | 40 L HARDENER EP CVD 32 Black BlackMUNSELL N1SmoothSemi -MateMetal Bucket40 L
13205115 LP ST EP CVD 322 GRAY N6.5 | 40 L HARDENER EP 3052 Grey GreyMUNSELL N6,5SmoothHalf-BrightnessMetal Bucket40 L
13205301 LP ST EP CVD 322 YELL RAL 1021 | 40 L HARDENER EP 3052 Yellow YellowRAL 1021SmoothHalf-BrightnessMetal Bucket40 L
13205361 LP ST EP CVD 323 SAFETY ORAN 2.5YR 6/14 | 7,2 L HARDENER EP CVD 32 Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothSemi -MateMetallic Gallon7,2 L
13205422 LP ST EP CVD 323 R WHIT WI N9.5 | 40 L HARDENER EP CVD 32 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetal Bucket40 L
13205593 LP ST EP CVD 323 R WHIT WI N9.5 | 7,2 L HARDENER EP CVD 32 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetallic Gallon7,2 L
13212056 LP EP CVD 322 MACHINE GREE RAL 6011 | 20 L HARDENER EP 3052 Green Machine GreenRAL 6011SmoothHalf-BrightnessMetal Bucket20 L
13213802 LP EP CVD 323 SAF RED 5R 4/14 | 3,6 L HARDENER EP CVD 32 Red Safety RedMUNSELL 5R 4/14SmoothSemi -MateMetallic Gallon3,6 L
13223386 LP EP CVD 323 SAF RED 5R 4/14 | 20 L HARDENER EP CVD 32 Red Safety RedMUNSELL 5R 4/14SmoothSemi -MateMetal Bucket20 L
13241681 LP EP CVD 322 R BEIGE RAL 1015 | 20 L HARDENER EP 3052 Beige BeigeRAL 1015SmoothHalf-BrightnessMetal Bucket20 L
13287450 LP EP CVD 323 ORAN RAL 2008 | 3,6 L HARDENER EP CVD 32 Orange OrangeRAL 2008SmoothSemi -MateMetallic Gallon3,6 L
13288489 LP EP CVD 323 R BLAC WRAL 9005 | 20 L HARDENER EP CVD 32 Black BlackW RAL 9005SmoothSemi -MateMetal Bucket20 L
13291561 LP EP CVD 323 GOLD YELL 10YR 8/14 | 20 L HARDENER EP CVD 32 Yellow Gold YellowMUNSELL 10YR 8/14SmoothSemi -MateMetal Bucket20 L
13347595 LP EP CVD 323 GREE 2.5G 3/4 | 20 L HARDENER EP CVD 32 Green VerdeMUNSELL 2,5G 3/4SmoothSemi -MateMetal Bucket20 L
13352574 LP EP CVD 323 BLUE 7.5B 6/8 | 3,6 L HARDENER EP CVD 32 Blue BlueMUNSELL 7,5B 6/8SmoothSemi -MateMetallic Gallon3,6 L
13361255 LP EP CVD 323 R BLUE 7.5PB 3/8 | 3,6 L HARDENER EP CVD 32 Blue BlueMUNSELL 7,5PB 3/8SmoothSemi -MateMetallic Gallon3,6 L
13366234 LP EP CVD 323 BEIGE RAL 1014 | 20 L HARDENER EP CVD 32 Beige BeigeRAL 1014SmoothSemi -MateMetal Bucket20 L
13368425 LP EP CVD 323 R BROW RAL 8017 | 20 L HARDENER EP CVD 32 Brown BrownRAL 8017SmoothSemi -MateMetal Bucket20 L
13399023 LP EP CVD 323 WHIT RAL 9002 | 3,6 L HARDENER EP CVD 32 White WhiteRAL 9002SmoothSemi -MateMetallic Gallon3,6 L
13415268 LP EP CVD 323 R GRAY RAL 7042 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7042SmoothSemi -MateMetal Bucket20 L
13432066 LP EP CVD 323 R GRAY RAL 7040 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7040SmoothSemi -MateMetal Bucket20 L
13445042 LP EP CVD 323 GRAY RAL 7043 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7043SmoothSemi -MateMetal Bucket20 L
13473035 LP EP CVD 323 R BEGE METSO 20247 | 3,6 L HARDENER EP CVD 32 Beige Bege Metso20247SmoothSemi -MateMetallic Gallon3,6 L
13484294 LP EP CVD 323 R GRAY | 20 L HARDENER EP CVD 32 Grey Grey00000SmoothSemi -MateMetal Bucket20 L
13490710 LP EP CVD 322 GRAY N6.5 | 3,6 L HARDENER EP 3052 COMP B Grey GreyMUNSELL N6,5SmoothHalf-BrightnessMetallic Gallon3,6 L
13503512 LP EP CVD 323 R BLUE RAL 5005 | 3,6 L HARDENER EP CVD 32 Blue BlueRAL 5005SmoothSemi -MateMetallic Gallon3,6 L
13504250 LP EP CVD 322 ALUM | 20 L HARDENER EP 3052 Aluminum Aluminum00000SmoothHalf-BrightnessMetal Bucket20 L
13526381 LP EP CVD 322 WHIT RAL 9010 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9010SmoothHalf-BrightnessMetallic Gallon3,6 L
13556466 LP EP CVD 323 GRAY RAL 7011 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7011SmoothSemi -MateMetal Bucket20 L
13599428 LP ST EP CVD 323 R GRAY | 40 L HARDENER EP CVD 32 Grey Grey00000SmoothSemi -MateMetal Bucket40 L
13601848 LP EP CVD 323 R GRAY RAL 7032 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7032SmoothSemi -MateMetal Bucket20 L
13668882 LP EP CVD 322 SAFETY YELL 5Y 8/12 | 3,6 L HARDENER EP 3052 COMP B Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetallic Gallon3,6 L
13669049 LP EP CVD 323 SAF GREE 10GY 6/6 | 3,6 L HARDENER EP CVD 32 Green Safety GreenMUNSELL 10GY 6/6SmoothSemi -MateMetallic Gallon3,6 L
13670931 LP EP CVD 323 YELL RAL 1021 | 3,6 L HARDENER EP CVD 32 Yellow YellowRAL 1021SmoothSemi -MateMetallic Gallon3,6 L
13676473 LP EP CVD 323 AWWA C-210 GRAY N6.5 | 20 L HARDENER EP CVD 32 AWWA C-210 Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket20 L
13676474 LP EP CVD 323 AWWA C-210 WHIT RAL 9002 | 20 L HARDENER EP CVD 32 AWWA C-210 White WhiteRAL 9002SmoothSemi -MateMetal Bucket20 L
13708222 LP ST EP CVD 322 SAFETY YELL 5Y 8/12 | 7,2 L HARDENER EP 3052 COMP B Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetallic Gallon7,2 L
13713344 LP ST EP CVD 323 SAF RED 5R 4/14 | 7,2 L HARDENER EP CVD 32 Red Safety RedMUNSELL 5R 4/14SmoothSemi -MateMetallic Gallon7,2 L
13724249 LP EP CVD 323 R AWWA C-210 BLAC | 20 L HARDENER EP CVD 32 AWWA C-210 Black Black00000SmoothSemi -MateMetal Bucket20 L
13728669 LP ST EP CVD 323 AWWA C-210 WHIT RAL 900 | 40 L HARDENER EP CVD 32 AWWA C-210 White WhiteRAL 9002SmoothSemi -MateMetal Bucket40 L
13750077 LP EP CVD 322 GREE RAL 6016 | 20 L HARDENER EP 3052 Green VerdeRAL 6016SmoothHalf-BrightnessMetal Bucket20 L
13759917 LP ST EP CVD 323 BLUE 2.5PB 3/8 | 7,2 L HARDENER EP CVD 32 Blue BlueMUNSELL 2,5PB 3/8SmoothSemi -MateMetallic Gallon7,2 L
13761856 LP EP CVD 322 R FRANCE BLUE 40300 | 20 L HARDENER EP 3052 Blue France Blue40300SmoothHalf-BrightnessMetal Bucket20 L
13784574 LP EP CVD 322 CREAM COURSE 2.5Y 9/4 | 20 L HARDENER EP 3052 Beige Cream CourseMUNSELL 2,5Y 9/4SmoothHalf-BrightnessMetal Bucket20 L
13788777 LP ST EP CVD 322 GRAY N6.5 | 7,2 L HARDENER EP 3052 COMP B Grey GreyMUNSELL N6,5SmoothHalf-BrightnessMetallic Gallon7,2 L
13796895 LP ST EP CVD 323 GRAY RAL 7035 | 40 L HARDENER EP CVD 32 Grey GreyRAL 7035SmoothSemi -MateMetal Bucket40 L
13812575 LP EP CVD 322 R DEL REY BLUE 40360 | 20 L HARDENER EP 3052 Blue Del Rey Blue40360SmoothHalf-BrightnessMetal Bucket20 L
13814609 LP EP CVD 323 BLUE 10B 4/10 | 3,6 L HARDENER EP CVD 32 Blue BlueMUNSELL 10B 4/10SmoothSemi -MateMetallic Gallon3,6 L
13821914 LP EP CVD 322 R DARK GRAY N3.5 | 3,6 L HARDENER EP 3052 COMP B Grey Dark GreyMUNSELL N3,5SmoothHalf-BrightnessMetallic Gallon3,6 L
13823238 LP ST EP CVD 322 R DARK GRAY N3.5 | 7,2 L HARDENER EP 3052 COMP B Grey Dark GreyMUNSELL N3,5SmoothHalf-BrightnessMetallic Gallon7,2 L
13830884 LP ST EP CVD 322 R DEL REY BLUE 40360 | 40 L HARDENER EP 3052 Blue Del Rey Blue40360SmoothHalf-BrightnessMetal Bucket40 L
13835788 LP ST EP CVD 323 R BLUE 7.5PB 3/8 | 7,2 L HARDENER EP CVD 32 Blue BlueMUNSELL 7,5PB 3/8SmoothSemi -MateMetallic Gallon7,2 L
13846476 LP EP CVD 322 SAFETY ORAN 2.5YR 6/14 | 3,6 L HARDENER EP 3052 COMP B Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetallic Gallon3,6 L
13846604 LP ST EP CVD 322 SAFETY ORAN 2.5YR 6/14 | 7,2 L HARDENER EP 3052 COMP B Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetallic Gallon7,2 L
13847092 LP ST EP CVD 322 SAFETY YELL 5Y 8/12 | 40 L HARDENER EP 3052 Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetal Bucket40 L
13847201 LP EP CVD 322 R SAF BLUE 2.5PB 4/10 | 3,6 L HARDENER EP 3052 COMP B Blue Safety BlueMUNSELL 2,5PB 4/10SmoothHalf-BrightnessMetallic Gallon3,6 L
13847241 LP ST EP CVD 322 R SAF BLUE 2.5PB 4/10 | 7,2 L HARDENER EP 3052 COMP B Blue Safety BlueMUNSELL 2,5PB 4/10SmoothHalf-BrightnessMetallic Gallon7,2 L
13855541 LP EP CVD 322 R WHIT N9,5 | 20 L HARDENER EP 3052 White WhiteMUNSELL N9,5SmoothHalf-BrightnessMetal Bucket20 L
13855559 LP ST EP CVD 322 R WHIT N9.5 | 40 L HARDENER EP 3052 White WhiteMUNSELL N9,5SmoothHalf-BrightnessMetal Bucket40 L
13860982 LP EP CVD 322 R MEDIUM GRAY N5 | 20 L HARDENER EP 3052 Grey Medium GreyMUNSELL N5SmoothHalf-BrightnessMetal Bucket20 L
13860983 LP ST EP CVD 322 R MEDIUM GRAY N5 | 40 L HARDENER EP 3052 Grey Medium GreyMUNSELL N5SmoothHalf-BrightnessMetal Bucket40 L
13899322 LP EP CVD 323 R BLUE 48880 | 20 L HARDENER EP CVD 32 Blue Blue48880SmoothSemi -MateMetal Bucket20 L
13911207 LP EP CVD 323 BEIGE RAL 1014 | 3,6 L HARDENER EP CVD 32 Beige BeigeRAL 1014SmoothSemi -MateMetallic Gallon3,6 L
13922964 LP STI EP CVD 323 R GRAY | 40 L HARDENER EP CVD 32 Grey Grey00000SmoothSemi -MateMetal Bucket40 L
13933220 LP EP CVD 322 R ICE GRAY N8 | 20 L HARDENER EP 3052 Grey Ice GreyMUNSELL N8SmoothHalf-BrightnessMetal Bucket20 L
13947365 LP ST EP CVD 323 BLUE 7.5B 6/8 | 7,2 L HARDENER EP CVD 32 Blue BlueMUNSELL 7,5B 6/8SmoothSemi -MateMetallic Gallon7,2 L
13948995 LP EP CVD 322 R BLUE 10B 6/8 | 20 L HARDENER EP 3052 Blue BlueMUNSELL 10B 6/8SmoothHalf-BrightnessMetal Bucket20 L
13949022 LP ST EP CVD 322 R BLUE 10B 6/8 | 40 L HARDENER EP 3052 Blue BlueMUNSELL 10B 6/8SmoothHalf-BrightnessMetal Bucket40 L
13965007 LP EP CVD 322 R PASTEL GREE 5G 8/4 | 3,6 L HARDENER EP 3052 COMP B Green Pastel GreenMUNSELL 5G 8/4SmoothHalf-BrightnessMetallic Gallon3,6 L
13965028 LP ST EP CVD 322 R PASTEL GREE 5G 8/4 | 7,2 L HARDENER EP 3052 COMP B Green Pastel GreenMUNSELL 5G 8/4SmoothHalf-BrightnessMetallic Gallon7,2 L
13965376 LP EP CVD 322 R SAF GREE 10GY 6/6 | 3,6 L HARDENER EP 3052 COMP B Green Safety GreenMUNSELL 10GY 6/6SmoothHalf-BrightnessMetallic Gallon3,6 L
13965377 LP ST EP CVD 322 R SAF GREE 10GY 6/6 | 7,2 L HARDENER EP 3052 COMP B Green Safety GreenMUNSELL 10GY 6/6SmoothHalf-BrightnessMetallic Gallon7,2 L
13967238 LP EP CVD 322 R BLAC N1 | 20 L HARDENER EP 3052 Black BlackMUNSELL N1SmoothHalf-BrightnessMetal Bucket20 L
13968082 LP ST EP CVD 323 SAF GREE 10GY 6/6 | 7,2 L HARDENER EP CVD 32 Green Safety GreenMUNSELL 10GY 6/6SmoothSemi -MateMetallic Gallon7,2 L
13984216 LP EP CVD 322 R BLUE 2.5PB 5/8 | 20 L HARDENER EP 3052 Blue BlueMUNSELL 2,5PB 5/8SmoothHalf-BrightnessMetal Bucket20 L
14001684 LP EP CVD 323 GRAY RAL 7004 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7004SmoothSemi -MateMetallic Gallon3,6 L
14033834 LP EP CVD 322 R GRAY RAL 7040 | 20 L HARDENER EP 3052 Grey GreyRAL 7040SmoothHalf-BrightnessMetal Bucket20 L
14041066 LP EP CVD 322 R DARK GRAY N3.5 | 20 L HARDENER EP 3052 Grey Dark GreyMUNSELL N3,5SmoothHalf-BrightnessMetal Bucket20 L
14047191 LP ST EP CVD 322 R DARK GRAY N3.5 | 40 L HARDENER EP 3052 Grey Dark GreyMUNSELL N3,5SmoothHalf-BrightnessMetal Bucket40 L
14047704 LP EP CVD 322 R BLAC RAL 9005 | 20 L HARDENER EP 3052 Black BlackRAL 9005SmoothHalf-BrightnessMetal Bucket20 L
14047835 LP EP CVD 322 R BLUE RAL 5015 | 20 L HARDENER EP 3052 Blue BlueRAL 5015SmoothHalf-BrightnessMetal Bucket20 L
14047943 LP EP CVD 322 R BLUE RAL 5010 | 20 L HARDENER EP 3052 Blue BlueRAL 5010SmoothHalf-BrightnessMetal Bucket20 L
14048540 LP EP CVD 322 R BROW RAL 8011 | 20 L HARDENER EP 3052 Brown BrownRAL 8011SmoothHalf-BrightnessMetal Bucket20 L
14050334 LP EP CVD 322 RED W RAL 3020 | 20 L HARDENER EP 3052 Red RedW RAL 3020SmoothHalf-BrightnessMetal Bucket20 L
14094389 LP EP CVD 323 R GRAY RAL 7032 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7032SmoothSemi -MateMetallic Gallon3,6 L
14099575 LP EP CVD 322 R GREE WP 356U | 3,6 L HARDENER EP 3052 COMP B Green VerdeW PANTONE 356USmoothHalf-BrightnessMetallic Gallon3,6 L
14118317 LP EP CVD 322 R BLUE RAL 5009 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5009SmoothHalf-BrightnessMetallic Gallon3,6 L
14120107 LP EP CVD 322 R EMBLEM GREE 2.5G 3/4 | 3,6 L HARDENER EP 3052 COMP B Green Emblem GreenMUNSELL 2,5G 3/4SmoothHalf-BrightnessMetallic Gallon3,6 L
14120239 LP ST EP CVD 322 R EMBLEM GREE 2.5G 3/4 | 7,2 L HARDENER EP 3052 COMP B Green Emblem GreenMUNSELL 2,5G 3/4SmoothHalf-BrightnessMetallic Gallon7,2 L
14131048 LP EP CVD 322 GREE RAL 6001 | 20 L HARDENER EP 3052 Green VerdeRAL 6001SmoothHalf-BrightnessMetal Bucket20 L
14134417 LP EP CVD 322 ORAN 28705 | 3,6 L HARDENER EP 3052 COMP B Orange Orange28705SmoothHalf-BrightnessMetallic Gallon3,6 L
14134491 LP ST EP CVD 322 ORAN 07342 | 7,2 L HARDENER EP 3052 COMP B Orange Orange28705SmoothHalf-BrightnessMetallic Gallon7,2 L
14142696 LP EP CVD 323 R BLAC WRAL 9005 | 3,6 L HARDENER EP CVD 32 Black BlackW RAL 9005SmoothSemi -MateMetallic Gallon3,6 L
14152533 LP EP CVD 322 R GREE 58310 | 3,6 L HARDENER EP 3052 COMP B Green Verde58310SmoothHalf-BrightnessMetallic Gallon3,6 L
14152780 LP EP CVD 322 R GRAY NCS S3005 | 3,6 L HARDENER EP 3052 COMP B Grey GreyNCS S 3005SmoothHalf-BrightnessMetallic Gallon3,6 L
14165867 LP EP CVD 322 GREE RAL 6001 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6001SmoothHalf-BrightnessMetallic Gallon3,6 L
14168008 LP ST EP CVD 323 WHIT RAL 9010 | 7,2 L HARDENER EP CVD 32 White WhiteRAL 9010SmoothSemi -MateMetallic Gallon7,2 L
14184367 LP EP CVD 322 SAFETY ORAN 2.5YR 6/14 | 20 L HARDENER EP 3052 Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetal Bucket20 L
14184424 LP ST EP CVD 322 SAFETY ORAN 2.5YR 6/14 | 40 L HARDENER EP 3052 Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetal Bucket40 L
14186415 LP EP CVD 322 R MEDIUM GRAY N5 | 3,6 L HARDENER EP 3052 COMP B Grey Medium GreyMUNSELL N5SmoothHalf-BrightnessMetallic Gallon3,6 L
14186498 LP ST EP CVD 322 R MEDIUM GRAY N5 | 7,2 L HARDENER EP 3052 COMP B Grey Medium GreyMUNSELL N5SmoothHalf-BrightnessMetallic Gallon7,2 L
14187042 LP EP CVD 322 R M WHIT RAL 9010 | 20 L HARDENER EP 3052 M White WhiteRAL 9010SmoothHalf-BrightnessMetal Bucket20 L
14188914 LP EP CVD 322 R GRAY 5B 5/1 | 3,6 L HARDENER EP 3052 COMP B Grey GreyMUNSELL 5B 5/1SmoothHalf-BrightnessMetallic Gallon3,6 L
14188917 LP EP CVD 322 R M WHIT RAL 9010 | 3,6 L HARDENER EP 3052 M White WhiteRAL 9010SmoothHalf-BrightnessMetallic Gallon3,6 L
14189053 LP EP CVD 322 R BLUE 10B 4/10 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 10B 4/10SmoothHalf-BrightnessMetallic Gallon3,6 L
14189391 LP EP CVD 322 GOLD YELL W 10YR 8/14 | 3,6 L HARDENER EP 3052 COMP B Yellow Gold YellowMUNSELL 10YR 8/14SmoothHalf-BrightnessMetallic Gallon3,6 L
14193320 LP EP CVD 322 R SAF BLUE 2.5PB 4/10 | 20 L HARDENER EP 3052 Blue Safety BlueMUNSELL 2,5PB 4/10SmoothHalf-BrightnessMetal Bucket20 L
14193731 LP EP CVD 322 R WHIT RAL 9001 | 20 L HARDENER EP 3052 White WhiteRAL 9001SmoothHalf-BrightnessMetal Bucket20 L
14194444 LP EP CVD 323 GREE RAL 6021 | 20 L HARDENER EP CVD 32 Green VerdeRAL 6021SmoothSemi -MateMetal Bucket20 L
14221156 LP EP CVD 322 R WHIT N9.5 | 3,6 L HARDENER EP 3052 COMP B White WhiteMUNSELL N9,5SmoothHalf-BrightnessMetallic Gallon3,6 L
14236753 LP EP CVD 322 RED 85550 | 3,6 L HARDENER EP 3052 COMP B Red Red85550SmoothHalf-BrightnessMetallic Gallon3,6 L
14241347 LP EP CVD 323 AWWA C-210 GRAY N6.5 | 3,6 L HARDENER EP CVD 32 AWWA C-210 Grey GreyMUNSELL N6,5SmoothSemi -MateMetallic Gallon3,6 L
14243593 LP EP CVD 322 R PASTEL BLUE 2.5PB 8/4 | 20 L HARDENER EP 3052 Blue Pastel BlueMUNSELL 2,5PB 8/4SmoothHalf-BrightnessMetal Bucket20 L
14258891 LP EP CVD 322 R BLUE 10B 4/10 | 20 L HARDENER EP 3052 Blue BlueMUNSELL 10B 4/10SmoothHalf-BrightnessMetal Bucket20 L
14259573 LP EP CVD 322 R GRAY 5B 5/1 | 20 L HARDENER EP 3052 Grey GreyMUNSELL 5B 5/1SmoothHalf-BrightnessMetal Bucket20 L
14261305 LP EP CVD 322 R WHIT W RAL 9003 | 3,6 L HARDENER EP 3052 COMP B White WhiteW RAL 9003SmoothHalf-BrightnessMetallic Gallon3,6 L
14276382 LP ST EP CVD 322 R BLUE 2.5PB 5/8 | 40 L HARDENER EP 3052 Blue BlueMUNSELL 2,5PB 5/8SmoothHalf-BrightnessMetal Bucket40 L
14298033 LP ST EP CVD 322 R BLAC N1 | 40 L HARDENER EP 3052 Black BlackMUNSELL N1SmoothHalf-BrightnessMetal Bucket40 L
14298146 LP ST EP CVD 322 R BLAC RAL 9005 | 40 L HARDENER EP 3052 Black BlackRAL 9005SmoothHalf-BrightnessMetal Bucket40 L
14305997 LP EP CVD 322 R BROW RAL 8017 | 20 L HARDENER EP 3052 Brown BrownRAL 8017SmoothHalf-BrightnessMetal Bucket20 L
14309714 LP ST EP CVD 322 R BROW RAL 8017 | 40 L HARDENER EP 3052 Brown BrownRAL 8017SmoothHalf-BrightnessMetal Bucket40 L
14315230 LP EP CVD 322 R ICE GRAY N8 | 3,6 L HARDENER EP 3052 COMP B Grey Ice GreyMUNSELL N8SmoothHalf-BrightnessMetallic Gallon3,6 L
14323466 LP ST EP CVD 323 AWWA C-210 GRAY N6.5 | 7,2 L HARDENER EP CVD 32 AWWA C-210 Grey GreyMUNSELL N6,5SmoothSemi -MateMetallic Gallon7,2 L
14323723 LP EP CVD 323 R AWWA C-210 EMBLEM GREE 2 | 3,6 L HARDENER EP CVD 32 AWWA C-210 Green Emblem GreenMUNSELL 2,5G 3/4SmoothSemi -MateMetallic Gallon3,6 L
14323750 LP ST EP CVD 323 R AWWA C-210 EMBLEM GRE | 7,2 L HARDENER EP CVD 32 AWWA C-210 Green Emblem GreenMUNSELL 2,5G 3/4SmoothSemi -MateMetallic Gallon7,2 L
14332099 LP EP CVD 323 R GRAY RAL 7040 | 3,6 L HARDENER EP CVD 32 Grey GreyRAL 7040SmoothSemi -MateMetallic Gallon3,6 L
14352685 LP EP CVD 323 R AWWA C-210 WHIT WI N9.5 | 20 L HARDENER EP CVD 32 AWWA C-210 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetal Bucket20 L
14356193 LP EP CVD 323 R AWWA C-210 WHIT 68420 | 20 L HARDENER EP CVD 32 AWWA C-210 White White68420SmoothSemi -MateMetal Bucket20 L
14360065 LP EP CVD 323 R GRAY 5B 5/1 | 20 L HARDENER EP CVD 32 Grey GreyMUNSELL 5B 5/1SmoothSemi -MateMetal Bucket20 L
14362929 LP EP CVD 322 R GRAY 5B 6/1 | 20 L HARDENER EP 3052 Grey GreyMUNSELL 5B 6/1SmoothHalf-BrightnessMetal Bucket20 L
14362933 LP ST EP CVD 322 R GRAY 5B 6/1 | 40 L HARDENER EP 3052 Grey GreyMUNSELL 5B 6/1SmoothHalf-BrightnessMetal Bucket40 L
14370411 LP EP CVD 323 YELL W 1.25Y 8/16 | 20 L HARDENER EP CVD 32 Yellow YellowW MUNSELL 1,25Y 8/16SmoothSemi -MateMetal Bucket20 L
14370417 LP ST EP CVD 323 YELL W 1.25Y 8/16 | 40 L HARDENER EP CVD 32 Yellow YellowW MUNSELL 1,25Y 8/16SmoothSemi -MateMetal Bucket40 L
14376174 LP EP CVD 322 R GREE NCS 3555-B60G | 3,6 L HARDENER EP 3052 COMP B Green VerdeNCS 3555-B60GSmoothHalf-BrightnessMetallic Gallon3,6 L
14413607 LP ST EP CVD 322 R WHIT N9.5 | 7,2 L HARDENER EP 3052 COMP B White WhiteMUNSELL N9,5SmoothHalf-BrightnessMetallic Gallon7,2 L
14417924 LP EP CVD 322 R T BLUE RAL 5009 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5009SmoothHalf-BrightnessMetallic Gallon3,6 L
14418286 LP EP CVD 322 R T MEDIUM GRAY N6.5 | 3,6 L HARDENER EP 3052 COMP B Grey Medium GreyMUNSELL N6,5SmoothHalf-BrightnessMetallic Gallon3,6 L
14418552 LP EP CVD 322 R T BLUE RAL 5017 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5017SmoothHalf-BrightnessMetallic Gallon3,6 L
14419777 LP EP CVD 322 R T GRAY SUZUKI 10753 | 3,6 L HARDENER EP 3052 COMP B Grey GRAY SUZUKI10753SmoothHalf-BrightnessMetallic Gallon3,6 L
14420008 LP EP CVD 322 T BLUE SUZUKI 41845 | 3,6 L HARDENER EP 3052 COMP B Blue BLUE SUZUKI41845SmoothHalf-BrightnessMetallic Gallon3,6 L
14420389 LP EP CVD 322 R T BLUE RAL 5015 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5015SmoothHalf-BrightnessMetallic Gallon3,6 L
14420478 LP EP CVD 322 T RED 85490 | 3,6 L HARDENER EP 3052 COMP B Red Red85490SmoothHalf-BrightnessMetallic Gallon3,6 L
14420917 LP EP CVD 322 R T ICE GRAY N8 | 3,6 L HARDENER EP 3052 COMP B Grey Ice GreyMUNSELL N8SmoothHalf-BrightnessMetallic Gallon3,6 L
14420994 LP EP CVD 322 R T BLUE 10PB 4/10 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 10PB 4/10SmoothHalf-BrightnessMetallic Gallon3,6 L
14422697 LP EP CVD 322 T IVORY 5Y 9/2 | 3,6 L HARDENER EP 3052 COMP B Beige IvoryMUNSELL 5Y 9/2SmoothHalf-BrightnessMetallic Gallon3,6 L
14425708 LP EP CVD 322 R T GRAY RAL 7032 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7032SmoothHalf-BrightnessMetallic Gallon3,6 L
14426019 LP EP CVD 322 T BEIGE RAL 1013 | 3,6 L HARDENER EP 3052 COMP B Beige BeigeRAL 1013SmoothHalf-BrightnessMetallic Gallon3,6 L
14435198 LP EP CVD 322 R T MEDIUM GRAY N5 | 3,6 L HARDENER EP 3052 COMP B Grey Medium GreyMUNSELL N5SmoothHalf-BrightnessMetallic Gallon3,6 L
14435325 LP EP CVD 322 T YELL RAL 1007 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1007SmoothHalf-BrightnessMetallic Gallon3,6 L
14435396 LP EP CVD 322 R T WHIT RAL 9002 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9002SmoothHalf-BrightnessMetallic Gallon3,6 L
14435502 LP EP CVD 322 R T BLUE RAL 5007 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5007SmoothHalf-BrightnessMetallic Gallon3,6 L
14435507 LP EP CVD 322 T SAF GREE 10GY 6/6 | 3,6 L HARDENER EP 3052 COMP B Green Safety GreenMUNSELL 10GY 6/6SmoothHalf-BrightnessMetallic Gallon3,6 L
14437448 LP EP CVD 322 R T BLUE RAL 5010 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5010SmoothHalf-BrightnessMetallic Gallon3,6 L
14449741 LP EP CVD 322 T GRAY RAL 7043 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7043SmoothHalf-BrightnessMetallic Gallon3,6 L
14450632 LP EP CVD 322 R T DARK GRAY N3.5 | 3,6 L HARDENER EP 3052 COMP B Grey Dark GreyMUNSELL N3,5SmoothHalf-BrightnessMetallic Gallon3,6 L
14450780 LP EP CVD 322 T GREE LEMON GRASS 58420 | 3,6 L HARDENER EP 3052 COMP B Green GREEN LEMON GRASS58420SmoothHalf-BrightnessMetallic Gallon3,6 L
14450844 LP EP CVD 322 T GREE RAL 6021 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6021SmoothHalf-BrightnessMetallic Gallon3,6 L
14451292 LP EP CVD 322 R T BLAC RAL 9005 | 3,6 L HARDENER EP 3052 COMP B Black BlackRAL 9005SmoothHalf-BrightnessMetallic Gallon3,6 L
14451415 LP EP CVD 322 R T DEL REY BLUE 40360 | 3,6 L HARDENER EP 3052 COMP B Blue Del Rey Blue40360SmoothHalf-BrightnessMetallic Gallon3,6 L
14451589 LP EP CVD 322 R T BLUE 10B 4/10 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 10B 4/10SmoothHalf-BrightnessMetallic Gallon3,6 L
14457930 LP EP CVD 322 R BLAC RAL 9004 | 3,6 L HARDENER EP 3052 COMP B Black BlackRAL 9004SmoothHalf-BrightnessMetallic Gallon3,6 L
14457931 LP ST EP CVD 322 R BLAC RAL 9004 | 7,2 L HARDENER EP 3052 COMP B Black BlackRAL 9004SmoothHalf-BrightnessMetallic Gallon7,2 L
14458246 LP EP CVD 322 ORAN RAL 2011 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2011SmoothHalf-BrightnessMetallic Gallon3,6 L
14458247 LP ST EP CVD 322 ORAN RAL 2011 | 7,2 L HARDENER EP 3052 COMP B Orange OrangeRAL 2011SmoothHalf-BrightnessMetallic Gallon7,2 L
14461094 LP EP CVD 322 YELL RAL 1018 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1018SmoothHalf-BrightnessMetallic Gallon3,6 L
14461192 LP ST EP CVD 322 YELL RAL 1018 | 7,2 L HARDENER EP 3052 COMP B Yellow YellowRAL 1018SmoothHalf-BrightnessMetallic Gallon7,2 L
14462894 LP EP CVD 322 T YELL RAL 1018 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1018SmoothHalf-BrightnessMetallic Gallon3,6 L
14463199 LP EP CVD 322 T RED RAL 3001 | 3,6 L HARDENER EP 3052 COMP B Red RedRAL 3001SmoothHalf-BrightnessMetallic Gallon3,6 L
14463491 LP EP CVD 322 T YELL RAL 1003 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1003SmoothHalf-BrightnessMetallic Gallon3,6 L
14465447 LP EP CVD 322 T RED W RAL 3020 | 3,6 L HARDENER EP 3052 COMP B Red RedRAL 3020SmoothHalf-BrightnessMetallic Gallon3,6 L
14467157 LP EP CVD 322 R T BLUE RAL 5019 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5019SmoothHalf-BrightnessMetallic Gallon3,6 L
14467914 LP EP CVD 322 R T BLUE RAL 5003 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5003SmoothHalf-BrightnessMetallic Gallon3,6 L
14468829 LP EP CVD 322 R T BLUE RAL 5002 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5002SmoothHalf-BrightnessMetallic Gallon3,6 L
14468940 LP EP CVD 322 R T BLUE RAL 5005 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5005SmoothHalf-BrightnessMetallic Gallon3,6 L
14469656 LP ST EP CVD 322 WHIT RAL 9010 | 40 L HARDENER EP 3052 White WhiteRAL 9010SmoothHalf-BrightnessMetal Bucket40 L
14469880 LP EP CVD 322 R T BLUE RAL 5012 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5012SmoothHalf-BrightnessMetallic Gallon3,6 L
14471608 LP EP CVD 322 R T BLUE RAL 5023 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5023SmoothHalf-BrightnessMetallic Gallon3,6 L
14471724 LP EP CVD 322 R T GREE RAL 6004 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6004SmoothHalf-BrightnessMetallic Gallon3,6 L
14471939 LP EP CVD 322 R T GREE RAL 6005 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6005SmoothHalf-BrightnessMetallic Gallon3,6 L
14472044 LP EP CVD 322 T GREE RAL 6001 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6001SmoothHalf-BrightnessMetallic Gallon3,6 L
14472093 LP EP CVD 322 T YELL RAL 1004 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1004SmoothHalf-BrightnessMetallic Gallon3,6 L
14473093 LP EP CVD 322 T YELL RAL 1021 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1021SmoothHalf-BrightnessMetallic Gallon3,6 L
14473331 LP EP CVD 322 T BEIGE RAL 1014 | 3,6 L HARDENER EP 3052 COMP B Beige BeigeRAL 1014SmoothHalf-BrightnessMetallic Gallon3,6 L
14473922 LP EP CVD 322 R T BEIGE RAL 1015 | 3,6 L HARDENER EP 3052 COMP B Beige BeigeRAL 1015SmoothHalf-BrightnessMetallic Gallon3,6 L
14474866 LP EP CVD 322 T YELL RAL 1023 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1023SmoothHalf-BrightnessMetallic Gallon3,6 L
14474940 LP EP CVD 322 T ORAN RAL 2008 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2008SmoothHalf-BrightnessMetallic Gallon3,6 L
14474947 LP EP CVD 322 T RED RAL 3000 | 3,6 L HARDENER EP 3052 COMP B Red RedRAL 3000SmoothHalf-BrightnessMetallic Gallon3,6 L
14475706 LP EP CVD 322 T GREE RAL 6002 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6002SmoothHalf-BrightnessMetallic Gallon3,6 L
14476395 LP EP CVD 322 R T GRAY RAL 7001 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7001SmoothHalf-BrightnessMetallic Gallon3,6 L
14476485 LP EP CVD 322 R T GRAY RAL 7004 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7004SmoothHalf-BrightnessMetallic Gallon3,6 L
14476689 LP EP CVD 322 R T GRAY RAL 7012 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7012SmoothHalf-BrightnessMetallic Gallon3,6 L
14476788 LP EP CVD 322 R T GRAY RAL 7023 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7023SmoothHalf-BrightnessMetallic Gallon3,6 L
14478425 LP EP CVD 322 T GREE RAL 6032 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6032SmoothHalf-BrightnessMetallic Gallon3,6 L
14478566 LP EP CVD 322 R T ORAN 07342 | 3,6 L HARDENER EP 3052 COMP B Orange Orange28705SmoothHalf-BrightnessMetallic Gallon3,6 L
14482346 LP EP CVD 322 R T BLAC RAL 9004 | 3,6 L HARDENER EP 3052 COMP B Black BlackRAL 9004SmoothHalf-BrightnessMetallic Gallon3,6 L
14483085 LP EP CVD 322 T ORAN RAL 2011 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2011SmoothHalf-BrightnessMetallic Gallon3,6 L
14483151 LP ST EP CVD 322 T ORAN RAL 2011 | 7,2 L HARDENER EP 3052 COMP B Orange OrangeRAL 2011SmoothHalf-BrightnessMetallic Gallon7,2 L
14484281 LP EP CVD 322 R T GRAY RAL 7031 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7031SmoothHalf-BrightnessMetallic Gallon3,6 L
14484407 LP EP CVD 322 T GREE RAL 6029 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6029SmoothHalf-BrightnessMetallic Gallon3,6 L
14484496 LP EP CVD 322 T GREE RAL 6027 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6027SmoothHalf-BrightnessMetallic Gallon3,6 L
14488877 LP EP CVD 322 T GREE RAL 6010 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6010SmoothHalf-BrightnessMetallic Gallon3,6 L
14489743 LP EP CVD 322 T GREE RAL 6019 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6019SmoothHalf-BrightnessMetallic Gallon3,6 L
14489765 LP EP CVD 322 T GREE RAL 6017 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6017SmoothHalf-BrightnessMetallic Gallon3,6 L
14489839 LP EP CVD 322 T GREE RAL 6016 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6016SmoothHalf-BrightnessMetallic Gallon3,6 L
14489905 LP EP CVD 322 T GREE RAL 6018 | 3,6 L HARDENER EP 3052 COMP B Green VerdeRAL 6018SmoothHalf-BrightnessMetallic Gallon3,6 L
14490188 LP EP CVD 322 R T GRAY RAL 7040 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7040SmoothHalf-BrightnessMetallic Gallon3,6 L
14490344 LP EP CVD 322 R T GRAY RAL 7037 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7037SmoothHalf-BrightnessMetallic Gallon3,6 L
14490488 LP EP CVD 322 R T GRAY RAL 7000 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7000SmoothHalf-BrightnessMetallic Gallon3,6 L
14491558 LP EP CVD 322 T SAF RED W 5R 4/14 | 3,6 L HARDENER EP 3052 COMP B Red Safety RedW MUNSELL 5R 4/14SmoothHalf-BrightnessMetallic Gallon3,6 L
14491563 LP EP CVD 322 R T GRAY RAL 7045 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7045SmoothHalf-BrightnessMetallic Gallon3,6 L
14491735 LP EP CVD 322 R T GRAY RAL 7044 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7044SmoothHalf-BrightnessMetallic Gallon3,6 L
14492072 LP EP CVD 322 R T GRAY RAL 7042 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7042SmoothHalf-BrightnessMetallic Gallon3,6 L
14492414 LP EP CVD 322 R T GRAY RAL 7038 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7038SmoothHalf-BrightnessMetallic Gallon3,6 L
14492529 LP EP CVD 322 T ORAN RAL 2009 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2009SmoothHalf-BrightnessMetallic Gallon3,6 L
14493172 LP EP CVD 322 R T GRAY RAL 7035 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7035SmoothHalf-BrightnessMetallic Gallon3,6 L
14493261 LP EP CVD 322 R T WHIT RAL 9003 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9003SmoothHalf-BrightnessMetallic Gallon3,6 L
14493314 LP EP CVD 322 R T GRAY RAL 7047 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7047SmoothHalf-BrightnessMetallic Gallon3,6 L
14493445 LP EP CVD 322 R T GRAY RAL 7046 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7046SmoothHalf-BrightnessMetallic Gallon3,6 L
14493521 LP EP CVD 322 R T BEIGE RAL 1013 | 3,6 L HARDENER EP 3052 COMP B Beige BeigeRAL 1013SmoothHalf-BrightnessMetallic Gallon3,6 L
14493662 LP EP CVD 322 R T BLAC RAL 9011 | 3,6 L HARDENER EP 3052 COMP B Black BlackRAL 9011SmoothHalf-BrightnessMetallic Gallon3,6 L
14494474 LP EP CVD 323 R BEIGE 2.5Y 6/2 | 20 L HARDENER EP CVD 32 Beige BeigeMUNSELL 2,5Y 6/2SmoothSemi -MateMetal Bucket20 L
14494678 LP EP CVD 322 R GRAY RAL 7032 | 20 L HARDENER EP 3052 Grey GreyRAL 7032SmoothHalf-BrightnessMetal Bucket20 L
14494826 LP EP CVD 322 R T BLAC RAL 9017 | 3,6 L HARDENER EP 3052 COMP B Black BlackRAL 9017SmoothHalf-BrightnessMetallic Gallon3,6 L
14495008 LP EP CVD 322 T WHIT RAL 9010 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9010SmoothHalf-BrightnessMetallic Gallon3,6 L
14496637 LP ST EP CVD 323 R BEIGE 2.5Y 6/2 | 40 L HARDENER EP CVD 32 Beige BeigeMUNSELL 2,5Y 6/2SmoothSemi -MateMetal Bucket40 L
14497030 LP EP CVD 323 R WHIT 07851 | 20 L HARDENER EP CVD 32 White White60148SmoothSemi -MateMetal Bucket20 L
14497080 LP ST EP CVD 323 R WHIT 60148 | 40 L HARDENER EP CVD 32 White White60148SmoothSemi -MateMetal Bucket40 L
14497232 LP ST EP CVD 322 R T DARK GRAY N3.5 | 7,2 L HARDENER EP 3052 COMP B Grey Dark GreyMUNSELL N3,5SmoothHalf-BrightnessMetallic Gallon7,2 L
14501934 LP EP CVD 323 R VL WHIT RAL 9010 | 20 L HARDENER EP CVD 32 VL White WhiteRAL 9010SmoothSemi -MateMetal Bucket20 L
14502078 LP ST EP CVD 323 R WHIT VL RAL 9010 | 40 L HARDENER EP CVD 32 White WHITE VLRAL 9010SmoothSemi -MateMetal Bucket40 L
14512551 LP EP CVD 322 T YELL 06855 | 3,6 L HARDENER EP 3052 COMP B Yellow Yellow20325SmoothHalf-BrightnessMetallic Gallon3,6 L
14513420 LP EP CVD 322 R T GRAY WP 424C | 3,6 L HARDENER EP 3052 COMP B Grey GreyW PANTONE 424CSmoothHalf-BrightnessMetallic Gallon3,6 L
14522049 LP ST EP CVD 322 R T GRAY RAL 7035 | 7,2 L HARDENER EP 3052 COMP B Grey GreyRAL 7035SmoothHalf-BrightnessMetallic Gallon7,2 L
14522692 LP ST EP CVD 322 T ORAN RAL 2009 | 7,2 L HARDENER EP 3052 COMP B Orange OrangeRAL 2009SmoothHalf-BrightnessMetallic Gallon7,2 L
14531331 LP EP CVD 323 R RED WP 186C | 3,6 L HARDENER EP CVD 32 Red RedW PANTONE 186CSmoothSemi -MateMetallic Gallon3,6 L
14532663 LP EP CVD 322 T GRAY RAL 7011 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7011SmoothHalf-BrightnessMetallic Gallon3,6 L
14533700 LP EP CVD 322 R T WHIT RAL 9001 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9001SmoothHalf-BrightnessMetallic Gallon3,6 L
14533791 LP EP CVD 322 R T WHIT RAL 9018 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9018SmoothHalf-BrightnessMetallic Gallon3,6 L
14534461 LP EP CVD 322 R T WHIT RAL 9016 | 3,6 L HARDENER EP 3052 COMP B White WhiteRAL 9016SmoothHalf-BrightnessMetallic Gallon3,6 L
14535366 LP ST EP CVD 322 R T BLUE RAL 5005 | 7,2 L HARDENER EP 3052 COMP B Blue BlueRAL 5005SmoothHalf-BrightnessMetallic Gallon7,2 L
14558418 LP EP CVD 322 R SAFETY YELL 5Y 8/12 | 20 L HARDENER EP 3052 Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetal Bucket20 L
14558426 LP ST EP CVD 322 R SAFETY YELL 5Y 8/12 | 40 L HARDENER EP 3052 Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetal Bucket40 L
14560261 LP EP CVD 322 R GRAY 10B 5/1 | 20 L HARDENER EP 3052 Grey GreyMUNSELL 10B 5/1SmoothHalf-BrightnessMetal Bucket20 L
14560326 LP ST EP CVD 322 R GRAY 10B 5/1 | 40 L HARDENER EP 3052 Grey GreyMUNSELL 10B 5/1SmoothHalf-BrightnessMetal Bucket40 L
14566009 LP EP CVD 323 R GRAY RAL 7037 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7037SmoothSemi -MateMetal Bucket20 L
14587571 LP EP CVD 322 T ORAN RAL 2010 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2010SmoothHalf-BrightnessMetallic Gallon3,6 L
14598326 LP EP CVD 322 R ORAN 2.5YR 6/14 | 20 L HARDENER EP 3052 Orange OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetal Bucket20 L
14598701 LP ST EP CVD 322 R ORAN 2.5YR 6/14 | 40 L HARDENER EP 3052 Grey OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetal Bucket40 L
14601564 LP ST EP CVD 322 R GRAY RAL 7032 | 40 L HARDENER EP 3052 Grey GreyRAL 7032SmoothHalf-BrightnessMetal Bucket40 L
14613280 LP EP CVD 322 YELL RAL 1018 | 20 L HARDENER EP 3052 Yellow YellowRAL 1018SmoothHalf-BrightnessMetal Bucket20 L
14627495 LP EP CVD 323 R BEIGE 2.5Y 6/2 | 3,6 L HARDENER EP CVD 32 Beige BeigeMUNSELL 2,5Y 6/2SmoothSemi -MateMetallic Gallon3,6 L
14650547 LP EP CVD 323 R GRAY | 3,6 L HARDENER EP CVD 32 Grey Grey00000SmoothSemi -MateMetallic Gallon3,6 L
14673040 LP EP CVD 322 T ORAN RAL 2002 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2002SmoothHalf-BrightnessMetallic Gallon3,6 L
14690141 LP EP CVD 322 R BLUE 5PB 6/8 | 20 L HARDENER EP 3052 Blue BlueMUNSELL 5PB 6/8SmoothHalf-BrightnessMetal Bucket20 L
14743309 LP EP CVD 322 GREE 2.5G 5/10 | 20 L HARDENER EP 3052 Green VerdeMUNSELL 2,5G 5/10SmoothHalf-BrightnessMetal Bucket20 L
14743348 LP ST EP CVD 322 GREE 2.5G 5/10 | 40 L HARDENER EP 3052 Green VerdeMUNSELL 2,5G 5/10SmoothHalf-BrightnessMetal Bucket40 L
14743924 LP EP CVD 322 YELL 10YR 6/10 | 20 L HARDENER EP 3052 Yellow YellowMUNSELL 10YR 6/10SmoothHalf-BrightnessMetal Bucket20 L
14743925 LP ST EP CVD 322 YELL 10YR 6/10 | 40 L HARDENER EP 3052 Yellow YellowMUNSELL 10YR 6/10SmoothHalf-BrightnessMetal Bucket40 L
14746776 LP EP CVD 322 R T GREE 58310 | 3,6 L HARDENER EP 3052 COMP B Green Verde58310SmoothHalf-BrightnessMetallic Gallon3,6 L
14757530 LP EP CVD 323 R COLONIAL GREE 54230 | 20 L HARDENER EP CVD 32 Green Colonial Green54230SmoothSemi -MateMetal Bucket20 L
14782083 LP ST EP CVD 323 AWWA C-210 GRAY N6.5 | 40 L HARDENER EP CVD 32 AWWA C-210 Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket40 L
14792495 LP EP CVD 322 R T WHIT 61227 | 3,6 L HARDENER EP 3052 COMP B White White61227SmoothHalf-BrightnessMetallic Gallon3,6 L
14796460 LP EP CVD 323 R AWWA C-210 WHIT WI N9.5 | 3,6 L HARDENER EP CVD 32 AWWA C-210 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetallic Gallon3,6 L
14796829 LP ST EP CVD 323 R AWWA C-210 WHIT WI N9 | 7,2 L HARDENER EP CVD 32 AWWA C-210 White WhiteWI MUNSELL N9,5SmoothSemi -MateMetallic Gallon7,2 L
14819527 LP EP CVD 322 R BLUE RAL 5017 | 20 L HARDENER EP 3052 Blue BlueRAL 5017SmoothHalf-BrightnessMetal Bucket20 L
14853350 LP EP CVD 323 R SAND 20602 | 3,6 L HARDENER EP CVD 32 Beige Sand20206SmoothSemi -MateMetallic Gallon3,6 L
14865967 LP EP CVD 323 R AWWA C-210 BLAC | 3,6 L HARDENER EP CVD 32 AWWA C-210 Black Black00000SmoothSemi -MateMetallic Gallon3,6 L
14867986 LP EP CVD 322 R T GRAY 07176 | 3,6 L HARDENER EP 3052 COMP B Grey GreyNCS S 3005SmoothHalf-BrightnessMetallic Gallon3,6 L
14875219 LP EP CVD 322 R T BROW RAL 8004 | 3,6 L HARDENER EP 3052 COMP B Brown BrownRAL 8004SmoothHalf-BrightnessMetallic Gallon3,6 L
14888953 LP EP CVD 322 T GREE 10G 7/6 | 3,6 L HARDENER EP 3052 COMP B Green VerdeMUNSELL 10 G 7/6SmoothHalf-BrightnessMetallic Gallon3,6 L
14898956 LP EP CVD 322 RED RAL 3000 | 20 L HARDENER EP 3052 Red RedRAL 3000SmoothHalf-BrightnessMetal Bucket20 L
14899989 LP EP CVD 322 RED RAL 3001 | 20 L HARDENER EP 3052 Red RedRAL 3001SmoothHalf-BrightnessMetal Bucket20 L
14900915 LP EP CVD 322 R T FRANCE BLUE 40300 | 3,6 L HARDENER EP 3052 COMP B Blue France Blue40300SmoothHalf-BrightnessMetallic Gallon3,6 L
14921095 LP EP CVD 322 R T GRAY RAL 7016 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7016SmoothHalf-BrightnessMetallic Gallon3,6 L
14921136 LP ST EP CVD 322 R T GRAY RAL 7016 | 7,2 L HARDENER EP 3052 COMP B Grey GreyRAL 7016SmoothHalf-BrightnessMetallic Gallon7,2 L
14922046 LP EP CVD 322 R T SAF BLUE 2.5PB 4/10 | 3,6 L HARDENER EP 3052 COMP B Blue Safety BlueMUNSELL 2,5PB 4/10SmoothHalf-BrightnessMetallic Gallon3,6 L
14922861 LP EP CVD 323 R AWWA C-210 SG BLUE RAL 5 | 20 L HARDENER EP 3103 COMP B Blue BlueRAL 5005SmoothSemi -MateMetal Bucket20 L
14931095 LP EP CVD 322 R BLAC N1 | 3,6 L HARDENER EP 3052 COMP B Black BlackMUNSELL N1SmoothHalf-BrightnessMetallic Gallon3,6 L
14965235 LP EP CVD 322 GREE 50236 | 20 L HARDENER EP 3052 Green Verde50236SmoothHalf-BrightnessMetal Bucket20 L
14967041 LP EP CVD 322 R CHANNELING BROW 2.5YR 2/ | 20 L HARDENER EP 3052 Cognac Brown Channeling BrownMUNSELL 2,5YR 2/4SmoothHalf-BrightnessMetal Bucket20 L
14967044 LP ST EP CVD 322 R CHANNELING BROW 2.5YR | 40 L HARDENER EP 3052 Cognac Brown Channeling BrownMUNSELL 2,5YR 2/4SmoothHalf-BrightnessMetal Bucket40 L
14969637 LP ST EP CVD 322 ALUM | 40 L HARDENER EP 3052 Aluminum Aluminum00000SmoothHalf-BrightnessMetal Bucket40 L
14978352 LP ST EP CVD 323 GRAY RAL 7011 | 40 L HARDENER EP CVD 32 Grey GreyRAL 7011SmoothSemi -MateMetal Bucket40 L
14999234 LP EP CVD 322 T MASSEY RED 84560 | 3,6 L HARDENER EP 3052 COMP B Red Massey Red84560SmoothHalf-BrightnessMetallic Gallon3,6 L
15004373 LP ST EP CVD 323 R GRAY 5B 5/1 | 40 L HARDENER EP CVD 32 Grey GreyMUNSELL 5B 5/1SmoothSemi -MateMetal Bucket40 L
15006897 LP EP CVD 323 GRAY N7 | 3,6 L HARDENER EP CVD 32 Grey GreyMUNSELL N7SmoothSemi -MateMetallic Gallon3,6 L
15039341 LP EP CVD 322 R T GRAY RAL 7015 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7015SmoothHalf-BrightnessMetallic Gallon3,6 L
15046489 LP EP CVD 322 T PASTEL GREE 5G 8/4 | 3,6 L HARDENER EP 3052 COMP B Green Pastel GreenMUNSELL 5G 8/4SmoothHalf-BrightnessMetallic Gallon3,6 L
15052629 LP EP CVD 322 R T GREE 5GY 8/4 | 3,6 L HARDENER EP 3052 COMP B Green VerdeMUNSELL 5GY 8/4SmoothHalf-BrightnessMetallic Gallon3,6 L
15054832 LP EP CVD 322 R T GRAY 10Y 7/1 | 3,6 L HARDENER EP 3052 COMP B Grey GreyMUNSELL 10Y 7/1SmoothHalf-BrightnessMetallic Gallon3,6 L
15055153 LP EP CVD 322 R T BLUE 10B 3/4 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 10B 3/4SmoothHalf-BrightnessMetallic Gallon3,6 L
15077018 LP EP CVD 322 BLUE RAL 5003 | 20 L HARDENER EP 3052 Blue BlueRAL 5003SmoothHalf-BrightnessMetal Bucket20 L
15096961 LP ST EP CVD 322 T SAF RED 5R 4/14 | 7,2 L HARDENER EP 3052 COMP B Red Safety RedMUNSELL 5R 4/14SmoothHalf-BrightnessMetallic Gallon7,2 L
15098841 LP ST EP CVD 322 R T BROW RAL 8004 | 7,2 L HARDENER EP 3052 COMP B Brown BrownRAL 8004SmoothHalf-BrightnessMetallic Gallon7,2 L
15137075 LP EP CVD 322 T MACHINE GREE RAL 6011 | 3,6 L HARDENER EP 3052 COMP B Green Machine GreenRAL 6011SmoothHalf-BrightnessMetallic Gallon3,6 L
15139798 LP STI EP CVD 323 ALUM | 40 L HARDENER EP CVD 32 Aluminum Aluminum00170MetallicSemi -MateMetal Bucket40 L
15175293 LP ST EP CVD 323 BLUE 10B 4/10 | 40 L HARDENER EP CVD 32 Blue BlueMUNSELL 10B 4/10SmoothSemi -MateMetal Bucket40 L
15189463 LP EP CVD 322 R T GREE 10G 6/6 | 3,6 L HARDENER EP 3052 COMP B Green VerdeMUNSELL 10G 6/6SmoothHalf-BrightnessMetallic Gallon3,6 L
15218842 LP EP CVD 323 R K GRAY | 20 L HARDENER EP CVD 32 K COMP B Grey Grey00000SmoothSemi -MateMetal Bucket20 L
15237691 LP ST EP CVD 323 GOLD YELL W 10YR 8/14 | 40 L HARDENER EP CVD 32 Yellow Gold YellowMUNSELL 10YR 8/14SmoothSemi -MateMetal Bucket40 L
15237781 LP EP CVD 323 BROW W 2.5YR 2/4 | 20 L HARDENER EP CVD 32 Brown BrownW MUNSELL 2,5YR 2/4SmoothSemi -MateMetal Bucket20 L
15237861 LP ST EP CVD 323 BROW W 2.5YR 2/4 | 40 L HARDENER EP CVD 32 Brown BrownW MUNSELL 2,5YR 2/4SmoothSemi -MateMetal Bucket40 L
15258431 LP EP CVD 322 T SAFETY YELL 5Y 8/12 | 3,6 L HARDENER EP 3052 COMP B Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetallic Gallon3,6 L
15290761 LP EP CVD 322 T ORAN 08704 | 3,6 L HARDENER EP 3052 COMP B Orange OrangeRAL 2012SmoothHalf-BrightnessMetallic Gallon3,6 L
15298965 LP EP CVD 322 R T GRAY 5B 5/1 | 3,6 L HARDENER EP 3052 COMP B Grey GreyMUNSELL 5B 5/1SmoothHalf-BrightnessMetallic Gallon3,6 L
15299422 LP EP CVD 322 BLUE RAL 5015 | 3,6 L HARDENER EP 3052 COMP B Blue BlueRAL 5015SmoothHalf-BrightnessMetallic Gallon3,6 L
15299543 LP EP CVD 322 T YELL W 10YR 8/14 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowW MUNSELL 10YR 8/14SmoothHalf-BrightnessMetallic Gallon3,6 L
15311969 LP EP CVD 322 R BLAC RAL 9004 | 20 L HARDENER EP 3052 Black BlackRAL 9004SmoothHalf-BrightnessMetal Bucket20 L
15328398 LP EP CVD 323 OXYDE RED | 3,6 L HARDENER EP CVD 32 Red Oxyde Red84310SmoothSemi -MateMetallic Gallon3,6 L
15328402 LP ST EP CVD 323 OXYDE RED 84310 | 7,2 L HARDENER EP CVD 32 Red Oxyde Red84310SmoothSemi -MateMetallic Gallon7,2 L
15330930 LP EP CVD 323 YELL RAL 1023 | 20 L HARDENER EP CVD 32 Yellow YellowRAL 1023SmoothSemi -MateMetal Bucket20 L
15334146 LP EP CVD 323 ORAN W RAL 2000 | 20 L HARDENER EP CVD 32 Orange OrangeW RAL 2000SmoothSemi -MateMetal Bucket20 L
15334388 LP EP CVD 323 ORAN W RAL 2000 | 3,6 L HARDENER EP CVD 32 Orange OrangeW RAL 2000SmoothSemi -MateMetallic Gallon3,6 L
15341787 LP EP CVD 323 BLUE 2.5PB 5/8 | 20 L HARDENER EP CVD 32 Grey BlueMUNSELL 2,5PB 5/8SmoothSemi -MateMetal Bucket20 L
15341840 LP ST EP CVD 323 BLUE 2.5PB 5/8 | 40 L HARDENER EP CVD 32 Grey BlueMUNSELL 2,5PB 5/8SmoothSemi -MateMetal Bucket40 L
15354568 LP EP CVD 323 R RED 84310 | 20 L HARDENER EP CVD 32 Red Red84310SmoothSemi -MateMetal Bucket20 L
15354569 LP ST EP CVD 323 R RED 84310 | 40 L HARDENER EP CVD 32 Red Red84310SmoothSemi -MateMetal Bucket40 L
15357399 LP EP CVD 322 R T GRAY RAL 7033 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7033SmoothHalf-BrightnessMetallic Gallon3,6 L
15373631 LP EP CVD 322 GRAY RAL 7021 | 20 L HARDENER EP 3052 Grey GreyRAL 7021SmoothHalf-BrightnessMetal Bucket20 L
15393207 LP ST EP CVD 323 R GRAY | 7,2 L HARDENER EP CVD 32 Grey Grey00000SmoothSemi -MateMetallic Gallon7,2 L
15437256 LP EP CVD 322 T SAFETY ORAN 2.5YR 6/14 | 3,6 L HARDENER EP 3052 COMP B Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothHalf-BrightnessMetallic Gallon3,6 L
15444674 LP ST EP CVD 322 R T BLUE 10B 4/10 | 7,2 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 10B 4/10SmoothHalf-BrightnessMetallic Gallon7,2 L
15447879 LP ST EP CVD 322 T PASTEL GREE 5G 8/4 | 7,2 L HARDENER EP 3052 COMP B Green Pastel GreenMUNSELL 5G 8/4SmoothHalf-BrightnessMetallic Gallon7,2 L
15448295 LP ST EP CVD 322 T SAFETY YELL 5Y 8/12 | 7,2 L HARDENER EP 3052 COMP B Yellow Safety YellowMUNSELL 5Y 8/12SmoothHalf-BrightnessMetallic Gallon7,2 L
15460411 LP ST EP CVD 322 T GREE RAL 6027 | 7,2 L HARDENER EP 3052 COMP B Green VerdeRAL 6027SmoothHalf-BrightnessMetallic Gallon7,2 L
15491810 LP ST EP CVD 322 T BEIGE RAL 1014 | 7,2 L HARDENER EP 3052 COMP B Beige BeigeRAL 1014SmoothHalf-BrightnessMetallic Gallon7,2 L
15505079 LP ST EP CVD 323 R BLUE 48880 | 40 L HARDENER EP CVD 32 Blue Blue48880SmoothSemi -MateMetal Bucket40 L
15506133 LP ST EP CVD 323 10GY 6/6 | 7,2 L HARDENER EP CVD 32 Green -MUNSELL 10GY 6/6SmoothSemi -MateMetallic Gallon7,2 L
15514038 LP STI EP CVD 323 R GRAY N6.5 | 40 L HARDENER EP CVD 32 Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket40 L
15517039 LP EP CVD 322 R T GRAY 10734 | 3,6 L HARDENER EP 3052 COMP B Grey Grey10734SmoothHalf-BrightnessMetallic Gallon3,6 L
15521122 LP ST EP CVD 322 T SAF GREE 10GY 6/6 | 7,2 L HARDENER EP 3052 COMP B Green Safety GreenMUNSELL 10GY 6/6SmoothHalf-BrightnessMetallic Gallon7,2 L
15525197 LP EP CVD 322 R T GRAY 10732 | 3,6 L HARDENER EP 3052 COMP B Grey Grey10732SmoothHalf-BrightnessMetallic Gallon3,6 L
15534919 LP EP CVD 322 R T WHIT N9.5 | 3,6 L HARDENER EP 3052 COMP B White WhiteMUNSELL N9,5SmoothHalf-BrightnessMetallic Gallon3,6 L
15534921 LP ST EP CVD 322 R T WHIT N9.5 | 7,2 L HARDENER EP 3052 COMP B White WhiteMUNSELL N9,5SmoothHalf-BrightnessMetallic Gallon7,2 L
15560308 LP EP CVD 323 R GRAY | 20 L HARDENER EP CVD 32 Grey Grey19988SmoothSemi -MateMetal Bucket20 L
15573551 LP EP CVD 323 R GRAY RAL 7047 | 20 L HARDENER EP CVD 32 Grey GreyRAL 7047SmoothSemi -MateMetal Bucket20 L
15599365 LP ST EP CVD 322 T YELL RAL 1018 | 7,2 L HARDENER EP 3052 COMP B Yellow YellowRAL 1018SmoothHalf-BrightnessMetallic Gallon7,2 L
15599367 LP ST EP CVD 322 R T MEDIUM GRAY N5 | 7,2 L HARDENER EP 3052 COMP B Grey Medium GreyMUNSELL N5SmoothHalf-BrightnessMetallic Gallon7,2 L
15640589 LP EP CVD 322 R T BROW RAL 8016 | 3,6 L HARDENER EP 3052 COMP B Brown BrownRAL 8016SmoothHalf-BrightnessMetallic Gallon3,6 L
15646347 LP EP CVD 322 T YELL RAL 1032 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1032SmoothHalf-BrightnessMetallic Gallon3,6 L
15647460 LP ST EP CVD 322 T YELL RAL 1032 | 7,2 L HARDENER EP 3052 COMP B Yellow YellowRAL 1032SmoothHalf-BrightnessMetallic Gallon7,2 L
15668695 LP EP CVD 323 R BROW RAL 8016 | 20 L HARDENER EP CVD 32 Brown BrownRAL 8016SmoothSemi -MateMetal Bucket20 L
15732062 LP EP CVD 322 R T BLUE 2.5PB 3/8 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 2,5PB 3/8SmoothHalf-BrightnessMetallic Gallon3,6 L
15851732 LP ST EP CVD 322 T MACHINE GREE RAL 6011 | 7,2 L HARDENER EP 3052 COMP B Green Machine GreenRAL 6011SmoothHalf-BrightnessMetallic Gallon7,2 L
15946518 LP ST EP CVD 322 R T SAF BLUE 2.5PB 4/10 | 7,2 L HARDENER EP 3052 COMP B Blue Safety BlueMUNSELL 2,5PB 4/10SmoothHalf-BrightnessMetallic Gallon7,2 L
15950239 LP EP CVD 322 R T EMBLEM GREE 2.5G 3/4 | 3,6 L HARDENER EP 3052 COMP B Green Emblem GreenMUNSELL 2,5G 3/4SmoothHalf-BrightnessMetallic Gallon3,6 L
15953212 LP ST EP CVD 322 R T EMBLEM GREE 2.5G 3/ | 7,2 L HARDENER EP 3052 COMP B Green Emblem GreenMUNSELL 2,5G 3/4SmoothHalf-BrightnessMetallic Gallon7,2 L
15970113 LP EP CVD 323 R GRAY C12 M7 Y0 K52 | 20 L HARDENER EP CVD 32 Grey GreyC12 M7 Y0 K52SmoothSemi -MateMetal Bucket20 L
15973345 LP EP CVD 322 R T GRAY RAL 7030 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7030SmoothHalf-BrightnessMetallic Gallon3,6 L
16009403 LP EP CVD 322 R T BLAC N1 | 3,6 L HARDENER EP 3052 COMP B Black BlackMUNSELL N1SmoothHalf-BrightnessMetallic Gallon3,6 L
16023700 LP EP CVD 322 R T GREY CHASSIS SCANIA 12 | 3,6 L HARDENER EP 3052 COMP B Grey GREY CHASSIS SCANIA12860SmoothHalf-BrightnessMetallic Gallon3,6 L
16025446 LP EP CVD 322 T BROW CANALIZATIONS 2.5YR | 3,6 L HARDENER EP 3052 COMP B Brown BROWN CANALIZATIONSMUNSELL 2,5YR 2/4SmoothHalf-BrightnessMetallic Gallon3,6 L
16028283 LP EP CVD 322 R T GRAY N5.5 | 3,6 L HARDENER EP 3052 COMP B Grey GreyMUNSELL N5,5SmoothHalf-BrightnessMetallic Gallon3,6 L
16036249 LP EP CVD 322 T YELL RAL 1012 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1012SmoothHalf-BrightnessMetallic Gallon3,6 L
16074040 LP EP CVD 322 T BEIGE 7.5YR 7/4 | 3,6 L HARDENER EP 3052 COMP B Beige BeigeMUNSELL 7,5YR 7/4SmoothHalf-BrightnessMetallic Gallon3,6 L
16074590 LP ST EP CVD 322 T BEIGE 7.5YR 7/4 | 7,2 L HARDENER EP 3052 COMP B Beige BeigeMUNSELL 7,5YR 7/4SmoothHalf-BrightnessMetallic Gallon7,2 L
16078935 LP EP CVD 322 T BEIGE 2.5Y 9/4 | 3,6 L HARDENER EP 3052 COMP B Beige BeigeMUNSELL 2,5Y 9/4SmoothHalf-BrightnessMetallic Gallon3,6 L
16078938 LP EP CVD 322 R T GRAY 5BG 7/2 | 3,6 L HARDENER EP 3052 COMP B Grey GreyMUNSELL 5BG 7/2SmoothHalf-BrightnessMetallic Gallon3,6 L
16081360 LP EP CVD 322 R T YELL RAL 1017 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1017SmoothHalf-BrightnessMetallic Gallon3,6 L
16081546 LP ST EP CVD 322 R T GRAY 5BG 7/2 | 7,2 L HARDENER EP 3052 COMP B Grey GreyMUNSELL 5BG 7/2SmoothHalf-BrightnessMetallic Gallon7,2 L
16081836 LP ST EP CVD 322 R T YELL RAL 1017 | 7,2 L HARDENER EP 3052 COMP B Yellow YellowRAL 1017SmoothHalf-BrightnessMetallic Gallon7,2 L
16088227 LP EP CVD 322 T GREE 10GY 5/4 | 3,6 L HARDENER EP 3052 COMP B Green VerdeMUNSELL 10GY 5/4SmoothHalf-BrightnessMetallic Gallon3,6 L
16088997 LP ST EP CVD 322 T GREE 10GY 5/4 | 7,2 L HARDENER EP 3052 COMP B Green VerdeMUNSELL 10GY 5/4SmoothHalf-BrightnessMetallic Gallon7,2 L
16119245 LP EP CVD 322 R T GRAY RAL 7021 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7021SmoothHalf-BrightnessMetallic Gallon3,6 L
16122554 LP ST EP CVD 322 R T GRAY RAL 7021 | 7,2 L HARDENER EP 3052 COMP B Grey GreyRAL 7021SmoothHalf-BrightnessMetallic Gallon7,2 L
16128736 LP EP CVD 323 R GRAY 5B 5/1 | 3,6 L HARDENER EP CVD 32 Grey GreyMUNSELL 5B 5/1SmoothSemi -MateMetallic Gallon3,6 L
16152722 LP EP CVD 322 R T BLUE 7.5B 6/8 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 7,5B 6/8SmoothHalf-BrightnessMetallic Gallon3,6 L
16153885 LP ST EP CVD 322 R T BLUE 7.5B 6/8 | 7,2 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 7,5B 6/8SmoothHalf-BrightnessMetallic Gallon7,2 L
16230378 LP ST EP CVD 323 R M GRAY 19988 | 40 L HARDENER EP CVD 32 Grey Grey19988SmoothSemi -MateMetal Bucket40 L
16243170 LP EP CVD 323 BEGE BUFF 358 23648 | 20 L HARDENER EP CVD 32 Beige -23648SmoothSemi -MateMetal Bucket20 L
16246675 LP EP CVD 323 R GRAY 19988 | 3,6 L HARDENER EP CVD 32 Grey Grey19988SmoothSemi -MateMetallic Gallon3,6 L
16250920 LP ST EP CVD 323 BEGE BUFF 358 23648 | 40 L HARDENER EP CVD 32 Beige -23648SmoothSemi -MateMetal Bucket40 L
16255574 LP ST EP CVD 323 R M GRAY 19988 | 7,2 L HARDENER EP CVD 32 Grey Grey19988SmoothSemi -MateMetallic Gallon7,2 L
16263176 LP EP CVD 323 VL YELL SECURITY 5Y 8/12 | 20 L HARDENER EP CVD 32 VL Yellow YELLOW SAFETYMUNSELL 5Y 8/12SmoothSemi -MateMetal Bucket20 L
16263951 LP EP CVD 323 R VL GRAY N6.5 | 20 L HARDENER EP CVD 32 VL Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket20 L
16276667 LP EP CVD 322 R T BLUE 2.5PB 5/8 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 2,5PB 5/8SmoothHalf-BrightnessMetallic Gallon3,6 L
16283848 LP ST EP CVD 322 R T BLUE 2.5PB 5/8 | 7,2 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 2,5PB 5/8SmoothHalf-BrightnessMetallic Gallon7,2 L
16297182 LP EP CVD 323 GREE RAL 6018 | 20 L HARDENER EP CVD 32 Green VerdeRAL 6018SmoothSemi -MateMetal Bucket20 L
16297209 LP EP CVD 323 R BLUE RAL 5014 | 20 L HARDENER EP CVD 32 Blue BlueRAL 5014SmoothSemi -MateMetal Bucket20 L
16297467 LP EP CVD 323 YELL RAL 1007 | 20 L HARDENER EP CVD 32 Yellow YellowRAL 1007SmoothSemi -MateMetal Bucket20 L
16298110 LP EP CVD 323 R BLUE RAL 5005 | 20 L HARDENER EP CVD 32 Blue BlueRAL 5005SmoothSemi -MateMetal Bucket20 L
16307849 LP EP CVD 322 R BLUE RAL 5000 | 20 L HARDENER EP 3052 Blue BlueRAL 5000SmoothHalf-BrightnessMetal Bucket20 L
16347227 LP EP CVD 322 R GRAY 5BG 7/0.4 | 20 L HARDENER EP 3052 Grey GreyMUNSELL 5BG 7/0,4SmoothHalf-BrightnessMetal Bucket20 L
16352150 LP EP CVD 322 R BLUE RAL 5011 | 20 L HARDENER EP 3052 Blue BlueRAL 5011SmoothHalf-BrightnessMetal Bucket20 L
16354408 LP EP CVD 322 R T BLUE 5B 6/4 | 3,6 L HARDENER EP 3052 COMP B Blue BlueMUNSELL 5B 6/4SmoothHalf-BrightnessMetallic Gallon3,6 L
16354474 LP EP CVD 322 T YELL 10YR 7/12 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowMUNSELL 10YR 7/12SmoothHalf-BrightnessMetallic Gallon3,6 L
16377320 LP ST EP CVD 323 R VL GRAY N6.5 | 40 L HARDENER EP CVD 32 VL Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket40 L
16378411 LP EP CVD 322 R YELL RAL 1003 | 3,6 L HARDENER EP 3052 COMP B Yellow YellowRAL 1003SmoothHalf-BrightnessMetallic Gallon3,6 L
16378557 LP ST EP CVD 322 YELL RAL 1003 | 7,2 L HARDENER EP 3052 COMP B Yellow YellowRAL 1003SmoothHalf-BrightnessMetallic Gallon7,2 L
16389363 LP EP CVD 323 R BLUE RAL 5009 | 20 L HARDENER EP CVD 32 Blue BlueRAL 5009SmoothSemi -MateMetal Bucket20 L
16396686 LP EP CVD 322 R T GRAY RAL 7024 | 3,6 L HARDENER EP 3052 COMP B Grey GreyRAL 7024SmoothHalf-BrightnessMetallic Gallon3,6 L

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.