header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component high build and high solids polyamine epoxy primer. Designed with non-toxic anticorrosive pigments. Fast drying when compared to conventional primers.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Epoxy Amine |
| SOLIDS VOLUME | 73 ± 2% (ISO 3233 - 1998) |
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 10003083 | LP EP ERP 305 OXYDE RED | 18,75 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metal Bucket | 18,75 L | |
| 10003084 | LP EP ERP 305 OXYDE RED | 3,38 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,38 L | |
| 10003085 | LP EP ERP 305 OXYDE RED | 200 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | - | 200 L | |
| 10119915 | LP EP ERP 305 GRAY | 18,75 L | Grey | Grey | 00000 | Smooth | Ultragflat | Metal Bucket | 18,75 L | |
| 11990509 | LP EP ERP 305 OXYDE RED | 1000 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Container | 1000 L | |
| 13203412 | LP ST EP ERP 305 OXYDE RED | 3,6 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
| 13292102 | LP EP ERP 303 GRAY RAL 7030 | 3,38 L | Grey | Grey | RAL 7030 | Smooth | Semi -Mate | Metallic Gallon | 3,38 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.