header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component high solids and anticorrosive pigmentation fast drying polyamide epoxy primer. Provides excellent adhesion to carbon steel treated by abrasive blasting ou mechanical cleaning.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Epoxy Amide |
| SOLIDS VOLUME | 75 ± 2% (ISO 3233 - 1998) |
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 10003208 | LP EP ERD 313 LIGHT GRAY N6.5 | 3,09 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Semi -Mate | Metallic Gallon | 3,09 L | |
| 10003210 | LP EP ERD 313 GRAY RAL 7004 | 17,15 L | Grey | Grey | RAL 7004 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10003211 | LP EP ERD 313 GRAY RAL 7031 | 3,09 L | Grey | Grey | RAL 7031 | Smooth | Semi -Mate | Metallic Gallon | 3,09 L | |
| 10003212 | LP EP ERD 313 SAFETY YELL 5Y 8/12 | 3,09 L | Yellow | Safety Yellow | MUNSELL 5Y 8/12 | Smooth | Semi -Mate | Metallic Gallon | 3,09 L | |
| 10003218 | LP EP ERD 313 BLUE RAL 5019 | 3,09 L | Blue | Blue | RAL 5019 | Smooth | Semi -Mate | Metallic Gallon | 3,09 L | |
| 10003221 | LP EP ERD 313 WHIT WI N9.5 | 17,15 L | White | White | W MUNSELL N9,5 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10003223 | LP EP ERD 313 WHIT RAL 9010 | 17,15 L | White | White | RAL 9010 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10007050 | LP EP ERD 313 LIGHT GRAY N6.5 | 17,15 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10007053 | LP EP ERD 313 WHIT WI N9.5 | 3,09 L | White | White | W MUNSELL N9,5 | Smooth | Semi -Mate | Metallic Gallon | 3,09 L | |
| 10307003 | LP EP ERD 313 SAFETY YELL 5Y 8/12 | 17,15 L | Yellow | Safety Yellow | MUNSELL 5Y 8/12 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10898513 | LP EP ERD 313 WHIT RAL 9003 | 17,15 L | White | White | RAL 9003 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10938743 | LP EP ERD 313 BEIGE RAL 1015 | 17,15 L | Beige | Beige | RAL 1015 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 10953251 | LP EP ERD 313 BLUE RAL 5010 | 17,15 L | Blue | Blue | RAL 5010 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11008778 | LP EP ERD 313 BLUE RAL 5003 | 17,15 L | Blue | Blue | RAL 5003 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11067393 | LP EP ERD 313 RED RAL 3000 | 17,15 L | Red | Red | RAL 3000 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11348024 | LP EP ERD 313 ALUM 30000 | 3,09 L | Aluminum | Aluminum | 30000 | Metallic | Semi -Mate | Metallic Gallon | 3,09 L | |
| 11354858 | LP EP ERD 313 BLAC N1 | 17,15 L | Black | Black | MUNSELL N1 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11389796 | LP EP ERD 313 GRAY RAL 7001 | 17,15 L | Grey | Grey | RAL 7001 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11636286 | LP EP ERD 313 ALUM 30000 | 17,15 L | Aluminum | Aluminum | 30000 | Metallic | Semi -Mate | Metal Bucket | 17,15 L | |
| 11693137 | LP EP ERD 313 GRAY RAL 7005 | 17,15 L | Grey | Grey | RAL 7005 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11857315 | LP EP ERD 313 GREE RAL 6002 | 17,15 L | Green | Verde | RAL 6002 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 11873335 | LP EP ERD 313 GRAY RAL 7047 | 3,08 L | Grey | Grey | RAL 7047 | Smooth | Semi -Mate | Metallic Gallon | 3,08 L | |
| 12010801 | LP EP ERD 313 GREE RAL 6012 | 17,15 L | Green | Verde | RAL 6012 | Smooth | Semi -Mate | Metal Bucket | 17,15 L | |
| 13203456 | LP ST EP ERD 313 LIGHT GRAY N6.5 | 3,6 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Semi -Mate | Metallic Gallon | 3,6 L | |
| 13203919 | LP ST EP ERD 313 WHIT WI N9.5 | 3,6 L | White | White | W MUNSELL N9,5 | Smooth | Semi -Mate | Metallic Gallon | 3,6 L | |
| 13647255 | LP EP ERD 313 R GRAY RAL 7036 | 17,15 L | Grey | Grey | RAL 7036 | Smooth | Semi -Mate | Metal Bucket | 17,15 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.