Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
    • Data Center
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. WFS Line - Super Durable
  5. POLITHERM 86 WFS
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 86 WFS

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 86 WFS
POLITHERM 86 WFS

Representative Image Only

Super durable polyester powder coating with good chemical resistance, excellent adhesion, flexibility and resistance to yellowing. Exhibits excellent resistance to weathering and superior gloss and color retention to the others polyester.

Product features
Family Politherm 86 WFS
PAINT PRODUCTS LINE Polyester
PAINT VERSION Superdurable Polyester Architectural (WFS)
Cura Standard
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 27 product(s) of 27 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
11681146 PP 86 R SM RED EMA 003 84850 BR | 15 kg Red SmoothBrightRed EMA 0038485015 kg
13722381 PP 86 R SM HIGH GLOSS BLAC EMA 007 70048 | 15 kg Black SmoothBrightHIGH GLOSS BLACK EMA 0077004815 kg
13722384 PP 86 R SM GRAY EMA 034 MF 50 10462 BR | 15 kg Grey SmoothBrightGRAY EMA 034 MF 501046215 kg
14158666 PP 86 R SM VARNISH COLO WHEELS CA-347 00 | 20 kg Colorless SmoothBright-0009220 kg
15051027 PP 86 R SM ORAN W RAL 2010 BR | 15 kg Orange SmoothBrightOrangeW RAL 201015 kg
15173793 PP 86 R MT BEIGE SBL 20557 MA | 15 kg Beige MicrotextureMatteBEIGE SUBLIMACAO2055715 kg
15353912 PP 86 SM YELL CATERPILLAR 24412 BR | 20 kg Yellow SmoothBrightCaterpillar Yellow2441220 kg
15473468 PP 86 R SM BLAC W RAL 9005 MA | 15 kg Black SmoothMatteBlackW RAL 900515 kg
15501015 PP 86 R ME- GRAY W RAL 9007 SM | 15 kg Grey MettalicSemi-FlatGreyW RAL 900715 kg
15508354 PP 86 R SM BLAC CATERPILLAR 70225 SB | 15 kg Black SmoothHalf-Brightness-7022515 kg
15509684 PP 86 R SM YELL CATERPILLAR 24413 SB | 25 kg Yellow SmoothHalf-BrightnessCaterpillar Yellow2441325 kg
15509712 PP 86 R SM WHIT CATERPILLAR 60291 SB | 25 kg White SmoothHalf-BrightnessWHITE CATERPILLAR6029125 kg
15509751 PP 86 R MT WHIT CATERPILLAR 60292 UM | 25 kg White MicrotextureUltragflatWHITE CATERPILLAR6029225 kg
15774166 PP 86 R SM VARNISH COLORLESS WHEELS CA-3 | 20 kg Colorless SmoothSemi-Flat-0009220 kg
15888198 PP 86 R SM GRAY 11612 BR | 15 kg Grey SmoothBrightGrey1161215 kg
15888488 PP 86 R MT BROW MAHOGANY SBL 75059 MA | 15 kg Brown MicrotextureMatte-7505915 kg
15888760 PP 86 R MT BROW SBL 77411 MA | 15 kg Brown MicrotextureMatte-7741115 kg
15933188 PP 86 R SM YELL 24833 BR | 25 kg Yellow SmoothBrightYellow2483325 kg
16107674 PP 86 R MT BLAC 71254 UM | 15 kg Black MicrotextureUltragflatBlack7125415 kg
16267688 PP 86 R MT BROW SBL 73407 MA | 15 kg Brown MicrotextureMatte-7340715 kg
16270394 PP 86 R SM BEIG LINHEIRO SBL 20836 MA | 15 kg Beige SmoothMatte-2083615 kg
16309186 PP 86 R SM VARNISH BLAC DARK SMOKE 71525 | 20 kg Black SmoothBright-7152520 kg
16378644 PP 86 R MT BEIG LINHEIRO SBL 20835 MA | 15 kg Beige MicrotextureMatte-2083515 kg
16378654 PP 86 R MT BEIG SUBLIMACAO LINHEIRO 2083 | 15 kg Beige MicrotextureMatte-2083415 kg
16380898 PP 86 R MT BROW SBL 75115 MA | 15 kg Brown MicrotextureMatte-7511515 kg
16380939 PP 86 R MT BROW SBL 75117 MA | 15 kg Brown MicrotextureMatte-7511715 kg
16382867 PP 86 R MT BROW SBL 75118 MA | 15 kg Brown MicrotextureMatte-7511815 kg

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG S.A.
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.