Technical data:

Shaft arrangement: Parallel and orthogonal

Gears: Helical

Housing: Cast Iron

Nominal Torque: 7,5 to 178 kNm

Gear Ratio: 6,3 a 450

Mounting: Housing, Output Flange, and Torque Arm

Output Shaft: Solid, Hollow Keyed and Hollow shaft with shrink disc 

WG50

The WG50 gearboxes line are versatile, reliable and have modular design, which allows its use in a wide range of applications, present in various segments. The housings are designed to facilitate maintenance and offer better thermal dissipation and oil circulation, providing longer component life. The gearing has been specially developed to reduce the noise level and increase durability and efficiency.