Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 20
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 20

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 20
POLITHERM 20

Representative Image Only

Hybrid powder coating, with good adhesion and flexibility, high physical resistance, good chemical resistance. For indoor use.

Product features
Family Politherm 20
PAINT PRODUCTS LINE Hybrid
PAINT VERSION Conventional
Cura Standard
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 502 product(s) of 502 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
10004853 PP 20 EN BLAC 71020 SM | 25 kg Black WrinkleSemi-FlatBlack7102025 kg
10004859 PP 20 ME GRAY 11780 BR | 25 kg Grey MetallicBrightGrey1178025 kg
10004860 PP 20 ME GRAY 13330 BR | 25 kg Grey MetallicBrightGrey1333025 kg
10004861 PP 20 ME GRAY 14380 BR | 25 kg Grey MetallicBrightGrey1438025 kg
10004869 PP 20 R ME VARNISH ALUM 30270 BR | 15 kg Aluminum MetallicBrightAluminum3027015 kg
10004871 PP 20 R ME- ALUM 30290 BR | 15 kg Aluminum MettalicBrightAluminum3029015 kg
10004877 PP 20 R PE- CHAMPAGNE BEIGE 30620 BR | 25 kg Beige PearlBrightChampagne Beige3062025 kg
10004878 PP 20 R ME GOLD 30650 SB | 25 kg Gold MetallicHalf-BrightnessGold3065025 kg
10004879 PP 20 R ME ALUM 30900 BR | 25 kg Aluminum MetallicBrightAluminum3090025 kg
10004881 PP 20 R ME- ALUM 30940 BR | 15 kg Aluminum MettalicBrightAluminum3094015 kg
10004883 PP 20 R ME- ALUM 31070 BR | 25 kg Aluminum MettalicBrightAluminum3107025 kg
10004886 PP 20 R ME ALUM 31130 BR | 25 kg Aluminum MetallicBrightAluminum3113025 kg
10004887 PP 20 R ME ALUM 31170 BR | 15 kg Aluminum MetallicBrightAluminum3117015 kg
10004890 PP 20 PE- PEARL BRON 75800 BR | 25 kg Bronze PearlBrightPearl Bronze7580025 kg
10004893 PP 20 R ME GRAY 30990 SB | 25 kg Grey MetallicHalf-BrightnessGrey3099025 kg
10004907 PP 20 R ME ALUM 31170 UM | 25 kg Aluminum MetallicUltragflatAluminum3117025 kg
10004909 PP 20 R SM VARNISH COLO 00010 BR | 15 kg Colorless SmoothBrightColorless0001015 kg
10004911 PP 20 R SM VARNISH COLO 00100 BR | 15 kg Colorless SmoothBrightColorless0010015 kg
10004913 PP 20 R SM GRAY N6.5 BR | 25 kg Grey SmoothBrightGreyMUNSELL N6,525 kg
10004915 PP 20 R SM GRAY RAL 7035 BR | 25 kg Grey SmoothBrightGreyRAL 703525 kg
10004919 PP 20 R SM GRAY 11680 BR | 25 kg Grey SmoothBrightGrey1168025 kg
10004929 PP 20 R SM GRAF 2002 13960 BR | 25 kg Graphite SmoothBright-1396025 kg
10004935 PP 20 SM MERGED GRAY 16380 BR | 25 kg Grey SmoothBrightMerged Gray1638025 kg
10004943 PP 20 R SM BEIGE RAL 1015 BR | 25 kg Beige SmoothBrightBeigeRAL 101525 kg
10004945 PP 20 R SM BEIGE RAL 1013 BR | 25 kg Beige SmoothBrightBeigeRAL 101325 kg
10004947 PP 20 SM YELL W RAL 1016 BR | 25 kg Yellow SmoothBrightYellowW RAL 101625 kg
10004948 PP 20 SM YELL RAL 1023 BR | 25 kg Yellow SmoothBrightYellowRAL 102325 kg
10004950 PP 20 R SM BEIGE 21290 BR | 25 kg Beige SmoothBrightBeige2129025 kg
10004952 PP 20 R SM BEIGE 21300 BR | 25 kg Beige SmoothBrightBeige2130025 kg
10004960 PP 20 SM YELL 21590 BR | 25 kg Yellow SmoothBrightYellow2159025 kg
10004962 PP 20 SM YELL 21790 BR | 25 kg Yellow SmoothBrightYellow2179025 kg
10004966 PP 20 SM YELL 22600 BR | 25 kg Yellow SmoothBrightYellow2260025 kg
10004970 PP 20 SM YELL WP 130C BR | 25 kg Yellow SmoothBrightYellowW PANTONE 130C25 kg
10004973 PP 20 SM ORAN 2.5YR 6/14 BR | 25 kg Orange SmoothBrightOrangeMUNSELL 2,5YR 6/1425 kg
10004976 PP 20 SM ORAN RAL 2009 BR | 25 kg Orange SmoothBrightOrangeRAL 200925 kg
10004979 PP 20 SM ORAN 25330 BR | 25 kg Orange SmoothBrightOrange2533025 kg
10004980 PP 20 SM ORAN 25380 BR | 25 kg Orange SmoothBrightOrange2538025 kg
10004990 PP 20 SM NCS YELL 27900 BR | 25 kg Yellow SmoothBrightNCS Yellow2790025 kg
10005009 PP 20 R SM BLUE W RAL 5015 BR | 25 kg Blue SmoothBrightBlueW RAL 501525 kg
10005017 PP 20 R SM ROYAL BLUE 41110 BR | 25 kg Blue SmoothBrightRoyal Blue4111025 kg
10005020 PP 20 R SM BLUE 42170 BR | 25 kg Blue SmoothBrightBlue4217025 kg
10005026 PP 20 R SM BLUE 44310 BR | 25 kg Blue SmoothBrightBlue4431025 kg
10005040 PP 20 R SM GREE RAL 6011 BR | 25 kg Green SmoothBrightVerdeRAL 601125 kg
10005042 PP 20 R SM GREE 51270 BR | 25 kg Green SmoothBrightVerde5127025 kg
10005050 PP 20 SM GREE 731 54670 BR | 25 kg Green SmoothBrightGreen 7315467025 kg
10005051 PP 20 SM GREE 2004 54680 BR | 25 kg Green SmoothBrightGreen 20045468025 kg
10005060 PP 20 R SM GREE 320C BR | 25 kg Green SmoothBrightVerde5007125 kg
10005061 PP 20 R SM WHIT RAL 9001 BR | 25 kg White SmoothBrightWhiteRAL 900125 kg
10005063 PP 20 R SM WHIT RAL 9003 BR | 25 kg White SmoothBrightWhiteRAL 900325 kg
10005065 PP 20 R SM WHIT 60760 BR | 25 kg White SmoothBrightWhite6076025 kg
10005067 PP 20 R SM WHIT 60790 BR | 25 kg White SmoothBrightWhite6079025 kg
10005072 PP 20 R SM WHIT 60850 BR | 25 kg White SmoothBrightWhite6085025 kg
10005081 PP 20 R SM ICE WHIT 61600 BR | 25 kg White SmoothBrightIce White6160025 kg
10005083 PP 20 R SM EURO WHIT 61710 BR | 25 kg White SmoothBrightEuro White6171025 kg
10005087 PP 20 R SM WHIT 61890 BR | 25 kg White SmoothBrightWhite6189025 kg
10005090 PP 20 R SM DENTAL WHIT 61910 BR | 25 kg White SmoothBrightDental White6191025 kg
10005096 PP 20 R SM WHIT 62920 BR | 25 kg White SmoothBrightWhite6292025 kg
10005099 PP 20 R SM DUQUE WHIT 63300 BR | 25 kg White SmoothBrightDuque White6330025 kg
10005101 PP 20 R SM WHIT 63480 BR | 25 kg White SmoothBrightWhite6348025 kg
10005108 PP 20 R SM WHIT 64390 BR | 25 kg White SmoothBrightWhite6439025 kg
10005113 PP 20 R SM WHIT 64540 BR | 25 kg White SmoothBrightWhite6454025 kg
10005124 PP 20 R SM WHIT 65710 BR | 25 kg White SmoothBrightWhite6571025 kg
10005135 PP 20 R SM BLAC W RAL 9005 BR | 25 kg Black SmoothBrightBlackW RAL 900525 kg
10005141 PP 20 R SM BROW 76270 BR | 25 kg Brown SmoothBrightBrown7627025 kg
10005145 PP 20 SM WINE 80920 BR | 25 kg Wine SmoothBrightWINE8092025 kg
10005147 PP 20 SM RED 80930 BR | 25 kg Red SmoothBrightRed8093025 kg
10005157 PP 20 SM RED 82590 BR | 25 kg Red SmoothBrightRed8259025 kg
10005158 PP 20 SM RED 715 83040 BR | 25 kg Red SmoothBrightRed 7158304025 kg
10005177 PP 20 SM YELL W 5Y 8/12 SB | 25 kg Yellow SmoothHalf-BrightnessYellowW MUNSELL 5Y 8/1225 kg
10005194 PP 20 R SM WHIT 61630 SB | 25 kg White SmoothHalf-BrightnessWhite6163025 kg
10005200 PP 20 R SM GRAP RAL 7022 SM | 25 kg Graphite SmoothSemi-FlatGRAPHITERAL 702225 kg
10005209 PP 20 R SM WHIT W N9.5 SM | 25 kg White SmoothSemi-FlatWhiteW MUNSELL N9,525 kg
10005211 PP 20 R SM WHIT RAL 9010 SM | 25 kg White SmoothSemi-FlatWhiteW RAL 901025 kg
10005215 PP 20 R SM BLAC 70540 SM | 25 kg Black SmoothSemi-FlatBlack7054025 kg
10005217 PP 20 R SM BLAC 70560 SM | 25 kg Black SmoothSemi-FlatBlack7056025 kg
10005224 PP 20 R SM BLAC 72840 SM | 25 kg Black SmoothSemi-FlatBlack7284025 kg
10005227 PP 20 SM GRAY N6.5 MA | 25 kg Grey SmoothMatteGreyMUNSELL N6,525 kg
10005230 PP 20 SM GRAY 12930 MA | 25 kg Grey SmoothMatteGrey1293025 kg
10005234 PP 20 SM ORAN W RAL 2003 MA | 25 kg Orange SmoothMatteOrangeW RAL 200325 kg
10005243 PP 20 R SM BLAC 70380 MA | 25 kg Black SmoothMatteBlack7038025 kg
10005248 PP 20 R SM CHERRY BROW 76910 MA | 25 kg Brown SmoothMatteCherry Brown7691025 kg
10005258 PP 20 R SM NIGHT BLUE 44550 UM | 25 kg Blue SmoothUltragflatNight Blue4455025 kg
10005261 PP 20 R SM WHIT 65800 UM | 25 kg White SmoothUltragflatWhite6580025 kg
10005263 PP 20 R SM BLAC 71280 UM | 25 kg Black SmoothUltragflatBlack7128025 kg
10005265 PP 20 R SM BLAC 72570 UM | 25 kg Black SmoothUltragflatBlack7257025 kg
10005267 PP 20 R SM BLAC 72880 UM | 25 kg Black SmoothUltragflatBlack7288025 kg
10005270 PP 20 R MT GRAY N6.5 BR | 25 kg Grey MicrotextureBrightGreyMUNSELL N6,525 kg
10005274 PP 20 R MT BEIGE 21420 BR | 25 kg Beige MicrotextureBrightBeige2142025 kg
10005278 PP 20 R MT WHIT RAL 9016 BR | 25 kg White MicrotextureBrightWhiteW RAL 901625 kg
10005282 PP 20 MT BROW 76270 BR | 25 kg Brown MicrotextureBrightBrown7627025 kg
10005287 PP 20 R MT BEIGE 22750 SB | 25 kg Beige MicrotextureHalf-BrightnessBeige2275025 kg
10005292 PP 20 R MT CLAY BEIGE 26310 SB | 25 kg Beige MicrotextureHalf-BrightnessClay Beige2631025 kg
10005296 PP 20 R MT BLUE 41730 SB | 25 kg Blue MicrotextureHalf-BrightnessBlue4173025 kg
10005297 PP 20 R MT BLUE 42360 SB | 25 kg Blue MicrotextureHalf-BrightnessBlue4236025 kg
10005300 PP 20 MT GREE 51700 SB | 25 kg Green MicrotextureHalf-BrightnessVerde5170225 kg
10005304 PP 20 R MT WHIT 60820 SB | 25 kg White MicrotextureHalf-BrightnessWhite6082025 kg
10005308 PP 20 R MT WHIT 66340 SB | 25 kg White MicrotextureHalf-BrightnessWhite6634025 kg
10005319 PP 20 R MT GRAY RAL 7035 MA | 25 kg Grey MicrotextureMatteGreyRAL 703525 kg
10005323 PP 20 R MT GRAP 16200 MA | 25 kg Graphite MicrotextureMatteGRAPHITE1620025 kg
10005332 PP 20 R MT MARINE BLUE 42640 MA | 25 kg Blue MicrotextureMatteMarine Blue4264025 kg
10005335 PP 20 R MT SAND EFFECT WHIT 63460 MA | 25 kg White MicrotextureMatteWhite6346025 kg
10005339 PP 20 R MT BLAC ARENOSO 70790 MA | 25 kg Black MicrotextureMatteBlack Arenoso7079025 kg
10005340 PP 20 R MT BLAC 72380 MA | 25 kg Black MicrotextureMatteBlack7238025 kg
10005346 PP 20 R MT GRAP 13750 UM | 25 kg Graphite MicrotextureUltragflatGRAPHITE1375025 kg
10005348 PP 20 R MT LIGHT BLUE 14040 UM | 25 kg Blue MicrotextureUltragflatLight Blue1404025 kg
10005350 PP 20 R MT GRAP 16690 UM | 25 kg Graphite MicrotextureUltragflatGRAPHITE1669025 kg
10005352 PP 20 R MT DARK GRAY 17200 UM | 25 kg Grey MicrotextureUltragflatDark Grey1720025 kg
10005357 PP 20 R MT ALUM 30320 UM | 25 kg Aluminum MicrotextureUltragflatAluminum3032025 kg
10005361 PP 20 R MT DARK BLUE 42350 UM | 25 kg Blue MicrotextureUltragflatDark Blue4235025 kg
10005368 PP 20 R MT BLAC W RAL 9005 UM | 25 kg Black MicrotextureUltragflatBlackW RAL 900525 kg
10005373 PP 20 R TX GRAY N6.5 BR | 25 kg Grey TextureBrightGreyMUNSELL N6,525 kg
10005375 PP 20 R TX GRAY RAL 7032 BR | 25 kg Grey TextureBrightGreyRAL 703225 kg
10005377 PP 20 R TX GRAY W RAL 7001 BR | 25 kg Grey TextureBrightGreyW RAL 700125 kg
10005378 PP 20 TX GRAP RAL 7011 BR | 25 kg Graphite TextureBrightGRAPHITERAL 701125 kg
10005382 PP 20 R TX GRAY RAL 7035 BR | 25 kg Grey TextureBrightGreyRAL 703525 kg
10005387 PP 20 R TX GRAY 11870 BR Grey TextureBrightGrey1187025 kg
10005389 PP 20 R TX GRAP 11890 BR | 25 kg Graphite TextureBrightGRAPHITE1189025 kg
10005391 PP 20 R TX GRAP 11960 BR | 25 kg Graphite TextureBrightGRAPHITE1196025 kg
10005402 PP 20 R TX GRAP 14340 BR | 25 kg Graphite TextureBrightGRAPHITE1434025 kg
10005407 PP 20 R TX BEIGE RAL 1015 BR | 25 kg Beige TextureBrightBeigeRAL 101525 kg
10005409 PP 20 R TX BEIGE RAL 1013 BR | 25 kg Beige TextureBrightBeigeRAL 101325 kg
10005411 PP 20 R TX BEIGE 20580 BR | 25 kg Beige TextureBrightBeige2058025 kg
10005413 PP 20 R TX BEIGE 21470 BR | 25 kg Beige TextureBrightBeige2147025 kg
10005414 PP 20 R TX BEIGE 22350 BR | 25 kg Beige TextureBrightBeige2235025 kg
10005416 PP 20 R TX BEIGE 22890 BR | 25 kg Beige TextureBrightBeige2289025 kg
10005418 PP 20 TX YELL 22960 BR | 25 kg Yellow TextureBrightYellow2296025 kg
10005419 PP 20 TX ORAN 2.5YR 6/14 BR | 25 kg Orange TextureBrightOrangeMUNSELL 2,5YR 6/1425 kg
10005422 PP 20 R TX ORAN 25440 BR | 25 kg Orange TextureBrightOrange2544025 kg
10005429 PP 20 R TX BLUE W RAL 5015 BR | 25 kg Blue TextureBrightBlueW RAL 501525 kg
10005430 PP 20 R TX BLUE W RAL 5018 BR | 25 kg Blue TextureBrightBlueW RAL 501825 kg
10005434 PP 20 R TX BLUE 41150 BR | 25 kg Blue TextureBrightBlue4115025 kg
10005435 PP 20 TX BLUE 44150 BR | 25 kg Blue TextureBrightBlue4415025 kg
10005436 PP 20 R TX BLUE 46250 BR | 25 kg Blue TextureBrightBlue4625025 kg
10005438 PP 20 TX GREE W RAL 6018 BR | 25 kg Green TextureBrightVerdeW RAL 601825 kg
10005439 PP 20 TX GREE 52440 BR | 25 kg Green TextureBrightVerde5244025 kg
10005440 PP 20 R TX WHIT W RAL 9016 BR | 25 kg White TextureBrightWhiteW RAL 901625 kg
10005442 PP 20 R TX DENTAL WHIT 61911 BR | 25 kg White TextureBrightDental White6191125 kg
10005444 PP 20 R TX WHIT 62640 BR | 25 kg White TextureBrightWhite6264025 kg
10005447 PP 20 R TX WHIT 65320 BR | 25 kg White TextureBrightWhite6532025 kg
10005450 PP 20 R TX BLAC 70700 BR | 25 kg Black TextureBrightBlack7070025 kg
10005455 PP 20 R TX RED 80970 BR | 25 kg Red TextureBrightRed8097025 kg
10005456 PP 20 TX RED 83010 BR | 25 kg Red TextureBrightRed8301025 kg
10005462 PP 20 R TX GRAY RAL 7035 SB | 25 kg Grey TextureHalf-BrightnessGreyRAL 703525 kg
10005465 PP 20 TX GRAP 12740 SB | 25 kg Graphite TextureHalf-BrightnessGRAPHITE1274025 kg
10005467 PP 20 R TX GRAP 14550 SB | 25 kg Graphite TextureHalf-BrightnessGRAPHITE1455025 kg
10005473 PP 20 R TX GRAY 19300 SB | 25 kg Grey TextureHalf-BrightnessGrey1930025 kg
10005476 PP 20 R TX BEIGE 29010 SB | 25 kg Beige TextureHalf-BrightnessBeige2901025 kg
10005479 PP 20 R TX BLUE 10B 3/4 SB | 25 kg Blue TextureHalf-BrightnessBlueW MUNSELL 10B 3/425 kg
10005481 PP 20 R TX BLUE 46970 SB | 25 kg Blue TextureHalf-BrightnessBlue4697025 kg
10005484 PP 20 TX GREE 51700 SB | 25 kg Green TextureHalf-BrightnessVerde5170025 kg
10005487 PP 20 R TX WHIT RAL 9002 SB | 25 kg White TextureHalf-BrightnessWhiteRAL 900225 kg
10005491 PP 20 R TX GRAP 16940 SM | 25 kg Graphite TextureSemi-FlatGRAPHITE1694025 kg
10005494 PP 20 R TX GRAY WP 427U SM | 25 kg Grey TextureSemi-FlatGreyW PANTONE 427U25 kg
10005502 PP 20 R TX BLAC 71870 SM | 25 kg Black TextureSemi-FlatBlack7187025 kg
10005504 PP 20 R TX WHIT 63600 MA | 25 kg White TextureMatteWhite6360025 kg
10005507 PP 20 R TX BLAC 72280 UM | 25 kg Black TextureUltragflatBlack7228025 kg
10005509 PP 20 R CR GOLD 21920 BR | 15 kg Gold VeinBrightGold2192015 kg
10005511 PP 20 R CR WHIT 61610 BR | 25 kg White VeinBrightWhite6161025 kg
10005513 PP 20 R CR WHIT 63020 BR | 25 kg White VeinBrightWhite6302025 kg
10005516 POWDER PAINT 20 R CR- BLAC 72120 BR Black VeinBrightBlack7212015 kg
10005521 PP 20 R CR BLAC 71450 SB | 25 kg Black VeinHalf-BrightnessBlack7145025 kg
10005525 PP 20 R CR BRON 31210 SM | 15 kg Black VeinSemi-FlatBronze3121015 kg
10006788 PP 20 SM GREE RAL 6029 BR | 25 kg Green SmoothBrightVerdeW RAL 602925 kg
10006816 PP 20 SM BROW 75930 UM | 25 kg Brown SmoothUltragflatBrown7593025 kg
10006826 PP 20 R TX GRAY 16500 BR | 25 kg Grey TextureBrightGrey1650025 kg
10007248 PP 20 R SM GRAY RAL 7043 BR | 25 kg Grey SmoothBrightGreyRAL 704325 kg
10007250 PP 20 R SM GRAY A 54 18250 BR | 25 kg Grey SmoothBrightGrey A 541825025 kg
10007645 PP 20 R MT EGG BEIGE 24030 MA | 25 kg Beige MicrotextureMatteEgg Beige2403025 kg
10007652 PP 20 R TX GRAY RAL 7042 BR | 25 kg Grey TextureBrightGreyRAL 704225 kg
10057761 PP 20 SM YELL 23410 BR | 25 kg Yellow SmoothBrightYellow2341025 kg
10057763 PP 20 SM BEIGE 24260 BR | 25 kg Beige SmoothBrightBeige2426025 kg
10057770 PP 20 R SM BLUE 281C BR | 25 kg Blue SmoothBrightBlueW PANTONE 281C25 kg
10057777 PP 20 R SM WHIT RAL 9002 BR | 25 kg White SmoothBrightWhiteRAL 900225 kg
10057782 PP 20 R SM WHIT 65300 BR | 25 kg White SmoothBrightWhite6530025 kg
10057789 PP 20 R SM WHIT RAL 9003 SB | 25 kg White SmoothHalf-BrightnessWhiteRAL 900325 kg
10057796 PP 20 R SM WHIT 64270 UM | 25 kg White SmoothUltragflatWhite6427025 kg
10125444 PP 20 R CR ANCIENT GOLD YELL 31490 BR | 15 kg Gold VeinBrightAncient Gold Yellow3149015 kg
10140918 PP 20 R ME 599 METALL GRAY 17910 SB | 25 kg Grey MetallicHalf-Brightness599 Metall Grey1791025 kg
10140936 PP 20 R SM BLUE 47880 BR | 25 kg Blue SmoothBrightBlue4788025 kg
10140947 PP 20 R SM VARNISH RED 83930 BR | 15 kg Red SmoothBrightRed8393015 kg
10440682 PP 20 SM ORAN RAL 2002 BR | 25 kg Orange SmoothBrightOrangeRAL 200225 kg
10440746 PP 20 R SM WINE 82870 BR | 25 kg Wine SmoothBrightWINE8287025 kg
10440751 PP 20 R SM RED W RAL 3000 BR | 25 kg Red SmoothBrightRed8358025 kg
10440788 PP 20 SM BROW 76450 UM | 25 kg Brown SmoothUltragflatBrown7645025 kg
10449278 PP 20 R TX FERCAR BLUE 45480 BR | 25 kg Blue TextureBrightFercar Blue4548025 kg
10551536 PP 20 R SM GRAY 597 13170 BR | 25 kg Grey SmoothBright597 Grey1317025 kg
10561865 PP 20 R CR GRAY 15250 BR | 25 kg Grey VeinBrightGrey1525025 kg
10589474 PP 20 R SM BLAC W RAL 9005 UM | 25 kg Black SmoothUltragflatBlackW RAL 900525 kg
10589481 PP 20 R SM GREE 53480 BR | 25 kg Green SmoothBrightVerde5348025 kg
10589487 PP 20 R MT DARK GRAY 18390 BR | 25 kg Grey MicrotextureBrightDark Grey1839025 kg
10617690 PP 20 R SM GRAY 13130 BR | 25 kg Grey SmoothBrightGrey1313025 kg
10618509 PP 20 R SM GREE 733 56350 SB | 25 kg Green SmoothHalf-BrightnessGreen 7335635025 kg
10618517 PP 20 SM RED 715 84100 BR | 25 kg Red SmoothBrightRed 7158410025 kg
10618529 PP 20 R SM PEARL BEIGE 311 29870 BR | 25 kg Beige SmoothBrightPearl Beige 3112987025 kg
10618693 PP 20 R SM GRAP 15940 MA | 25 kg Graphite SmoothMatteGRAPHITE1594025 kg
10618813 PP 20 SM ORAN 25650 BR | 25 kg Orange SmoothBrightOrange2565025 kg
10619729 PP 20 R TX GRAY 11940 SB | 25 kg Grey TextureHalf-BrightnessGrey1194025 kg
10623805 PP 20 R SM GRAY 614 10019 BR | 25 kg Grey SmoothBright614 Grey1001925 kg
10623806 PP 20 R SM GRAY 597 10018 BR | 25 kg Grey SmoothBright597 Grey1001825 kg
10632367 PP 20 R SM BLAC 701 73080 BR | 25 kg Black SmoothBrightBlack 7017308025 kg
10632428 PP 20 R ME- GRAY 877 10021 BR | 25 kg Grey MettalicBright877 Grey1002125 kg
10632469 PP 20 R SM BROW 8017 77130 BR | 25 kg Brown SmoothBrightBrown 80177713025 kg
10638196 PP 20 SM YELL 719 BR | 25 kg Yellow SmoothBrightYellow 7192000425 kg
10638294 PP 20 SM YELL 107 20006 BR | 25 kg Yellow SmoothBright107 Yellow2000625 kg
10638560 PP 20 R SM YELL 1205 20007 SB | 25 kg Yellow SmoothHalf-BrightnessYellow 12052000725 kg
10639049 PP 20 R SM BLUE 739 47950 BR | 25 kg Blue SmoothBrightBlue 7394795025 kg
10639055 PP 20 R SM BLUE 2001 47960 BR | 25 kg Blue SmoothBrightBlue 20014796025 kg
10639099 PP 20 SM RED 485 84110 BR | 25 kg Red SmoothBrightRed 4858411025 kg
10639101 PP 20 R SM BLUE 283 47990 BR | 25 kg Blue SmoothBright283 Blue4799025 kg
10639138 PP 20 R SM BLUE 790 47980 MA | 25 kg Blue SmoothMatte790 Blue4798025 kg
10639144 PP 20 R SM BLUE 795 47970 BR | 25 kg Blue SmoothBrightBlue 7954797025 kg
10644778 PP 20 TX YELL 10YR 7/14 BR | 25 kg Yellow TextureBrightYellowMUNSELL 10YR 7/1425 kg
10658559 PP 20 R SM GRAY N6.5 SM | 25 kg Grey SmoothSemi-FlatGreyMUNSELL N6,525 kg
10672297 PP 20 R TX GRAY W RAL 7012 SB | 25 kg Grey TextureHalf-BrightnessGreyW RAL 701225 kg
10673505 PP 20 R SM PINK 82610 BR | 25 kg Pink SmoothBrightPink8261025 kg
10675832 PP 20 SM YELL 21520 BR | 25 kg Yellow SmoothBrightYellow2152025 kg
10689666 PP 20 R SM BLUE WP 300C BR | 25 kg Blue SmoothBrightBlueW PANTONE 300C25 kg
10692061 PP 20 R SM BLUE W RAL 5002 BR | 25 kg Blue SmoothBrightBlueW RAL 500225 kg
10692301 PP 20 R SM GRAY RAL 7000 BR | 25 kg Grey SmoothBrightGreyRAL 700025 kg
10699026 PP 20 SM BR | 1 kg White SmoothBright-AMOSTRA1 kg
10713364 PP 20 R TX WHIT 62830 BR | 25 kg White TextureBrightWhite6283025 kg
10724096 PP 20 R MT BROW 75470 SB | 25 kg Brown MicrotextureHalf-BrightnessBrown7547025 kg
10749143 PP 20 SM GREE 1012 56450 BR | 25 kg Green SmoothBrightGreen 10125645025 kg
10767072 PP 20 R SM WOOD 166 27610 SM | 25 kg Beige SmoothSemi-FlatWood 1662761025 kg
10805765 PP 20 R SM BLUE 295 45860 BR | 25 kg Blue SmoothBrightBlue 2954586025 kg
10810763 PP 20 R MT GREE 56470 SB | 25 kg Green MicrotextureHalf-BrightnessVerde5647025 kg
10810767 PP 20 MT YELL 20025 SB | 25 kg Yellow MicrotextureHalf-BrightnessYellow2002525 kg
10810806 PP 20 R MT BLUE 48100 SB | 25 kg Blue MicrotextureHalf-BrightnessBlue4810025 kg
10811533 PP 20 R SM BEIGE 20024 SM | 25 kg Beige SmoothSemi-FlatBeige2002425 kg
10848876 PP 20 R TX GREE 52430 SB | 25 kg Green TextureHalf-BrightnessVerde5243025 kg
10860799 PP 20 R SM WHIT RAL 9002 SB | 25 kg White SmoothHalf-BrightnessWhiteRAL 900225 kg
10862798 PP 20 R ME GRAY RAL 9007 BR | 25 kg Grey MetallicBrightGreyW RAL 900725 kg
10872041 PP 20 SM GRAY RAL 7035 SB | 25 kg Grey SmoothHalf-BrightnessGreyRAL 703525 kg
10877128 PP 20 R SM RED RAL 3000 BR | 25 kg Red SmoothBrightRedRAL 300025 kg
10884337 PP 20 R ME GRAY 599 10035 SB | 25 kg Grey MetallicHalf-BrightnessGray 5991003525 kg
10885167 PP 20 R SM VARNISH VIOL 35560 BR | 15 kg Violet SmoothBrightViolet3556015 kg
10899835 PP 20 R MA SILV 10680 BR | 15 kg Grey HammerBrightSilver1068015 kg
10904298 PP 20 R SM GRAY 10039 SB | 25 kg Grey SmoothHalf-BrightnessGrey1003925 kg
10904844 PP 20 R SM DARK GRAY 17500 BR | 25 kg Grey SmoothBrightDark Grey1750025 kg
10912076 PP 20 R SM BEIGE 20038 BR | 25 kg Beige SmoothBrightBeige2003825 kg
10912189 PP 20 SM SALM 488 84240 SB | 25 kg Salmon SmoothHalf-BrightnessSalmon 4888424025 kg
10916633 PP 20 R SM GRAY 2002 10045 BR | 25 kg Grey SmoothBright2002 Grey1004525 kg
10930195 PP 20 SM GREE 731 56580 BR | 25 kg Green SmoothBrightGreen 7315658025 kg
10931279 PP 20 R SM DARK GRAY 17200 UM | 25 kg Grey SmoothUltragflatDark Grey1720025 kg
10983510 PP 20 SM ORAN 713 25023 BR | 25 kg Orange SmoothBrightOrange 7132502325 kg
10998882 PP 20 R SM WHIT W RAL 9001 BR | 25 kg White SmoothBrightWhiteW RAL 900125 kg
11024976 PP 20 R SM BLAC 100 73200 SM | 25 kg Black SmoothSemi-FlatPreto 1007320025 kg
11051289 PP 20 R TX BEIGE 20074 BR | 25 kg Beige TextureBrightBeige2007425 kg
11053500 PP 20 R ME GRAY 10096 BR | 25 kg Grey MetallicBrightGrey1009625 kg
11067506 PP 20 R SM BLUE 292C BR | 25 kg Blue SmoothBrightBlueW PANTONE 292C25 kg
11098421 PP 20 R SM LILAC 35600 BR | 25 kg Lilac SmoothBrightLILAC3560025 kg
11099218 PP 20 SM YELL 102 28090 BR | 25 kg Yellow SmoothBrightYellow 1022809025 kg
11109008 PP 20 R TX BLUE RAL 5017 SB | 25 kg Blue TextureHalf-BrightnessBlueRAL 501725 kg
11114219 PP 20 R TX GRAY RAL 7043 SB | 25 kg Grey TextureHalf-BrightnessGreyRAL 704325 kg
11115720 PP 20 R SM GRAY 5GY 6/1 UM | 25 kg Grey SmoothUltragflatGreyMUNSELL 5GY 6/125 kg
11119538 PP 20 R SM GRAY 10411 SM | 25 kg Grey SmoothSemi-FlatGrey1041125 kg
11142649 PP 20 R TX GRAP 10112 BR | 25 kg Graphite TextureBrightGRAPHITE1011225 kg
11176580 PP 20 R SM BEIGE 7044 27520 BR | 25 kg Beige SmoothBrightBeige 70442752025 kg
11182354 PP 20 R PE LEAD GRAY 14930 SB | 25 kg Grey PearlHalf-BrightnessLead Grey1493025 kg
11183571 PP 20 R ME ALUM 31750 BR | 25 kg Aluminum MetallicBrightAluminum3175025 kg
11195608 PP 20 TX YELL 20740 BR | 25 kg Yellow TextureBrightYellowW MUNSELL 10YR 8/1425 kg
11210012 PP 20 R SM GREE 374 57020 BR | 25 kg Green SmoothBrightGreen 3745702025 kg
11218466 PP 20 R SM BROW 77320 SM | 25 kg Brown SmoothSemi-FlatBrown7732025 kg
11232968 PP 20 R SM BLUE 5002 48800 SB | 25 kg Blue SmoothHalf-BrightnessBlue 50024880025 kg
11259170 PP 20 R SM GRAY RAL 7012 BR | 25 kg Grey SmoothBrightGreyW RAL 701225 kg
11260781 PP 20 PE BLUE 43670 SM | 25 kg Blue PearlSemi-FlatBlue4367025 kg
11271049 PP 20 R ME- GRAY 10149 MA | 25 kg Grey MettalicMatteGrey1014925 kg
11271563 PP 20 R TX WHIT RAL 9001 SB | 25 kg White TextureHalf-BrightnessWhiteRAL 900125 kg
11272390 PP 24 R SM GREE 51270 BR | 25 kg Green SmoothBrightVerde5127025 kg
11283718 PP 20 R SM WHIT 67410 BR | 25 kg White SmoothBrightWhite6741025 kg
11349187 PP 20 R TX BEIGE 21740 BR | 25 kg Beige TextureBrightBeige2174025 kg
11382698 PP 20 R SM BLUE 48990 UM | 25 kg Blue SmoothUltragflatBlue4899025 kg
11389223 PP 20 R ME GRAY 19991 MA | 25 kg Grey MetallicMatteGrey1999125 kg
11406426 PP 20 ME ALUM 31840 SB | 15 kg Aluminum MetallicHalf-BrightnessAluminum3184015 kg
11411899 PP 20 SM RED 84640 UM | 25 kg Red SmoothUltragflatRed8464025 kg
11413248 PP 20 R SM ORAN RAL 2003 BR | 25 kg Orange SmoothBrightOrangeW RAL 200325 kg
11418366 PP 20 R SM GRAY 10726 SB | 25 kg Grey SmoothHalf-BrightnessGrey1072625 kg
11500044 PP 20 R SM PINK 80940 BR | 25 kg Pink SmoothBrightPink8094025 kg
11514037 PP 20 R TX BLUE RAL 5002 BR | 25 kg Blue TextureBrightBlueRAL 500225 kg
11534752 PP 20 R SM WHIT B PARIS 67620 BR | 25 kg White SmoothBrightWhite B Paris6762025 kg
11534798 PP 20 R MT WHIT B 4372 67630 SB | 25 kg White MicrotextureHalf-BrightnessWhite B 43726763025 kg
11566782 PP 20 R MT BEIGE 20156 BR | 25 kg Beige MicrotextureBrightBeige2015625 kg
11612214 PP 20 R SM BLAC 73500 UM | 25 kg Black SmoothUltragflatBlack7350025 kg
11615877 PP 20 R SM GRAY RAL 7016 BR | 25 kg Grey SmoothBrightGreyRAL 701625 kg
11641512 PP 20 TX YELL 29090 SB | 25 kg Yellow TextureHalf-BrightnessYellow2909025 kg
11668114 PP 20 R ME BLUE CARIBE 42520 SM | 25 kg Blue MetallicSemi-FlatBlue Caribe4252025 kg
11675567 PP 20 SM GRAY WP 431C SM | 25 kg Grey SmoothSemi-FlatGreyW PANTONE 431C25 kg
11697062 PP 20 R SM LILAC 35740 BR | 25 kg Lilac SmoothBrightLILAC3574025 kg
11698556 PP 20 R SM BLUE WP 2747C BR | 25 kg Blue SmoothBrightBlueW PANTONE 2747C25 kg
11708904 PP 20 R TX GRAY CLAY 1L 10503 SM | 25 kg Grey TextureSemi-FlatGray Clay 1L1050325 kg
11732993 PP 20 R MT RAFAELO GRAY 10506 UM | 25 kg Grey MicrotextureUltragflatRafaelo Grey1050625 kg
11733443 PP 20 R CR- BLAC MARTELADO 10097 73540 S | 15 kg Black VeinHalf-BrightnessBlack Martelado 100977354015 kg
11734341 PP 20 R TX BLAC RAL 9011 SB | 25 kg Black TextureHalf-BrightnessBlackRAL 901125 kg
11743105 PP 20 R MT GRAY 92 19993 UM | 25 kg Grey MicrotextureUltragflatAsh 921999325 kg
11794166 PP 20 R TX BLUE 14040 BR | 25 kg Blue TextureBrightBlue1404025 kg
11794428 PP 20 SM ORAN WP 166C BR | 25 kg Orange SmoothBrightOrangeW PANTONE 166C25 kg
11804921 PP 20 R SM BEIGE 22890 BR | 25 kg Beige SmoothBrightBeige2289025 kg
11816498 PP 20 R MT WHIT 67830 UM | 25 kg White MicrotextureUltragflatWhite6783025 kg
11818648 PP 26 TX BROW 2065 77470 SB | 25 kg Brown TextureHalf-BrightnessBrown 20657747025 kg
11820133 PP 20 R SM WHIT RAL 9010 BR | 25 kg White SmoothBrightWhiteRAL 901025 kg
11820641 PP 20 R MT GRAP 11890 MA | 25 kg Graphite MicrotextureMatteGRAPHITE1189025 kg
11827923 PP 20 R ME- ALUM W RAL 9006 BR | 25 kg Aluminum MettalicBrightAluminumW RAL 900625 kg
11851315 PP 20 R SM BEIGE W RAL 1015 BR | 25 kg Beige SmoothBrightBeigeW RAL 101525 kg
11879967 PP 20 R SM ROYAL BLUE 41110 SM | 25 kg Blue SmoothSemi-FlatRoyal Blue4111025 kg
11891618 PP 20 R SM RED 80340 SM | 25 kg Red SmoothSemi-FlatRed8034025 kg
11916529 PP 20 TX WHIT RAL 9016 BR | 25 kg White TextureBrightWhiteRAL 901625 kg
11982689 PP 20 R SM GREE RAL 6026 BR | 25 kg Green SmoothBrightVerdeRAL 602625 kg
11998368 PP 20 R CR LIGHT GRAY 19982 SM | 25 kg Grey VeinSemi-FlatLight Grey1998225 kg
12047535 PP 20 R MT RED W 5R 4/14 BR | 25 kg Red MicrotextureBrightRedW MUNSELL 5R 4/1425 kg
12064736 PP 20 R SM BEIGE 21960 MA | 25 kg Beige SmoothMatteBeige2196025 kg
12080668 PP 20 R ME BRON 75401 BR | 25 kg Bronze MetallicBrightBronze7540125 kg
12081781 PP 20 R MT WHIT RAL 9003 BR | 25 kg White MicrotextureBrightWhiteRAL 900325 kg
12151512 PP 20 R TX GRAP RAL 7021 BR | 25 kg Graphite TextureBrightGRAPHITERAL 702125 kg
12161184 PP 20 R SM WHIT 67771 BR | 25 kg White SmoothBrightWhite6777125 kg
12161193 PP 20 R TX WHIT 67771 BR | 25 kg White TextureBrightWhite6777125 kg
12163538 PP 20 R SM GRAY 19953 UM | 25 kg Grey SmoothUltragflatGrey1995325 kg
12179226 PP 20 R SM WHIT EVOLUTION 60740 BR | 25 kg White SmoothBrightBranco Evolution6074025 kg
12182527 PP 20 R SM GRAY RAL 7047 MA | 25 kg Grey SmoothMatteGreyRAL 704725 kg
12250463 PP 20 R SM GRAY ANSI 61 BR | 25 kg Grey SmoothBrightGreyANSI 6125 kg
12269912 PP 20 R SM WHIT RAL 9001 SB | 25 kg White SmoothHalf-BrightnessWhiteRAL 900125 kg
12356704 PP 20 TX RED 80751 BR | 15 kg Red TextureBrightRed8075115 kg
12451929 PP 20 R ME GRAY W RAL 9006 SM | 25 kg Grey MetallicSemi-FlatGreyW RAL 900625 kg
12467600 PP 20 SM ORAN 158C 25051 BR | 25 kg Orange SmoothBrightOrange 158C2505125 kg
12499710 PP 20 R SM WHIT 68200 BR | 25 kg White SmoothBrightWhite6820025 kg
12538627 PP 20 R SM BLUE 40332 SB | 25 kg Blue SmoothHalf-BrightnessBlue4033225 kg
12562582 PP 20 R SM BLUE 48701 BR | 25 kg Blue SmoothBrightBlue4870125 kg
12582653 PP 20 R TX GREY TISSUE 11146 SM | 25 kg Grey TextureSemi-FlatGrey Tissue1114625 kg
12619352 PP 20 R ME GRAY PEROLIZADO 10206 BR | 25 kg Grey MetallicBrightGray Perolizado1020625 kg
12703714 PP 20 SM YELL 29655 BR | 25 kg Yellow SmoothBrightYellow2965525 kg
12721603 PP 20 R SM BROW VANILLA 75581 UM | 25 kg Brown SmoothUltragflatBROWN VANILLA7558125 kg
12864452 PP 20 R MT WHIT 61226 MA | 25 kg White MicrotextureMatteWhite6122625 kg
12873970 PP 20 R SM VARNISH BLUE 41182 BR | 25 kg Blue SmoothBrightBlue4118225 kg
12906809 PP 20 R SM GREE 11 50018 BR | 25 kg Green SmoothBrightGREEN 115001825 kg
12909394 PP 20 R SM BEIGE 20283 UM | 25 kg Beige SmoothUltragflatBeige2028325 kg
12942523 PP 20 R SM GRAP RAL 7022 BR | 25 kg Graphite SmoothBrightGRAPHITERAL 702225 kg
12953225 PP 20 R MT GRAP WP 432U MA | 25 kg Graphite MicrotextureMatteGRAPHITEW PANTONE 432U25 kg
12955514 PP 20 R MT ORAN BR | 25 kg Orange MicrotextureBrightOrangeW 2,5YR 6/1425 kg
12985650 PP 20 R TX RED 80388 UM | 25 kg Red TextureUltragflatRed8038825 kg
13000034 PP 20 SM ORAN 21607 SM | 25 kg Orange SmoothSemi-FlatOrange2160725 kg
13016307 PP 20 R SM GRAY 10656 SB | 25 kg Grey SmoothHalf-BrightnessGrey1065625 kg
13034035 PP 20 R CR BLAC 70813 BR | 25 kg Black VeinBrightBlack7081325 kg
13086296 PP 20 SM GREE WP 389C BR | 25 kg Green SmoothBrightVerdeW PANTONE 389C25 kg
13095809 PP 20 R SM GRAY RAL 7040 BR | 25 kg Grey SmoothBrightGreyRAL 704025 kg
13165981 PP 20 R ME- BROW COPPER 77751 MA | 25 kg Brown MettalicMatteBROWN COPPER7775125 kg
13260392 PP 20 R SM RAFAELO GRAY 10506 MA | 25 kg Grey SmoothMatteRafaelo Grey1050625 kg
13311799 PP 20 R SM GRAY RAL 7040 SB | 25 kg Grey SmoothHalf-BrightnessGreyRAL 704025 kg
13360955 PP 20 R SM WHIT W RAL 9002 SM | 25 kg White SmoothSemi-FlatWhiteW RAL 900225 kg
13377705 PP 20 R SM GRAY RAL 7016 SM | 25 kg Grey SmoothSemi-FlatGreyRAL 701625 kg
13400450 PP 20 R ME GRAY 10311 SB | 25 kg Grey MetallicHalf-BrightnessGrey1031125 kg
13434773 PP 20 R TX RED W 7.5R 3/12 BR | 25 kg Red TextureBrightRedW MUNSELL 7,5R 3/1225 kg
13486858 PP 20 R SM WHIT STANDARD WHITE 60664 BR | 25 kg White SmoothBrightWHITE STANDARD WHITE6066425 kg
13495267 PP 20 R SM GREE MAKRO 50089 SM | 25 kg Green SmoothSemi-FlatGREEN MAKRO5008925 kg
13499879 PP 20 R MT BLAC BLACK LOW GLOSS 70062 UM | 25 kg Black MicrotextureUltragflatBLACK BLACK LOW GLOSS7006225 kg
13500119 PP 20 R SM GRAY MEDIUM LIGHT GRAY 10511 | 25 kg Grey SmoothHalf-BrightnessGRAY MEDIUM LIGHT GRAY1051125 kg
13500371 PP 20 R SM BROW RAL 8023 BR | 25 kg Brown SmoothBrightBrownRAL 802325 kg
13501357 PP 20 R SM GRAY 2002 10045 SM | 25 kg Grey SmoothSemi-Flat2002 Grey1004525 kg
13510116 PP 20 R SM BLAC W RAL 9011 SB | 25 kg Black SmoothHalf-BrightnessBlackW RAL 901125 kg
13510665 PP 20 SM YELL RAL 1018 SB | 25 kg Yellow SmoothHalf-BrightnessYellowRAL 101825 kg
13524069 PP 20 R MA GRAY BR | 20 kg Grey HammerBrightGrey3011520 kg
13540724 PP 20 R MT CINZ LIGHT GRAY 10457 UM | 25 kg Grey MicrotextureUltragflatCinza Light Grey1045725 kg
13577768 PP 20 R SM GRAP MA | 25 kg Graphite SmoothMatteGRAPHITE1034225 kg
13578577 PP 20 R SM WHIT 60078 MA | 25 kg White SmoothMatteWhite6007825 kg
13620873 PP 20 R MT BROW 75017 MA | 25 kg Brown MicrotextureMatteBrown7501725 kg
13626018 PP 20 R CR NIGHT BLUE 40088 MA | 25 kg Blue VeinMatteNight Blue4008825 kg
13647181 PP 20 R SM VARNISH COPPER ORAN 25063 BR | 15 kg Orange SmoothBrightCOPPER ORANGE2506315 kg
13654362 PP 20 R SM PURPLE WP 267C BR | 25 kg Purple SmoothBrightPURPLEW PANTONE 267C25 kg
13689204 PP 20 R TX BLAC 72280 SM | 25 kg Black TextureSemi-FlatBlack7228025 kg
13700602 PP 20 R MT SAND EFFECT GRAY 10401 MA | 25 kg Grey MicrotextureMatteGrey1040125 kg
13702034 PP 20 R MT GRAPH TTS 10458 MA | 25 kg Graphite MicrotextureMatteGRAPHITE TTS1045825 kg
13708239 PP 20 R SM PINK 80155 SM | 25 kg Pink SmoothSemi-FlatPink8015525 kg
13725455 PP 20 R SM PINK 80156 BR | 25 kg Pink SmoothBrightPink8015625 kg
13755258 PP 20 R TX BLUE 40262 SB | 25 kg Blue TextureHalf-BrightnessBlue4026225 kg
13784339 PP 20 R SM VIOL 35880 BR | 25 kg Violet SmoothBrightViolet3588025 kg
13832488 PP 20 R SM BLUE 40247 SM | 25 kg Blue SmoothSemi-FlatBlue4024725 kg
13840514 PP 20 R SM VARNISH COPPER ORAN 25065 BR | 15 kg Orange SmoothBrightCOPPER ORANGE2506515 kg
13844084 PP 20 MT RED 80161 MA | 25 kg Red MicrotextureMatteRedW PANTONE 199C25 kg
13869526 PP 20 R SM BLAC 73180 SM | 25 kg Black SmoothSemi-FlatBlack7318025 kg
13901943 PP 20 R SM BC WHIT 60006 BR | 25 kg White SmoothBrightBC White6000625 kg
13908950 PP 20 R MT BROW RAL 8011 SB | 25 kg Brown MicrotextureHalf-BrightnessBrownRAL 801125 kg
13909066 PP 20 R TX PINK W 2.5R 8/4 SB | 25 kg Pink TextureHalf-BrightnessPinkW MUNSELL 2,5R 8/425 kg
13917599 PP 20 R MT WHIT 60324 MA | 25 kg White MicrotextureMatteWhite6032425 kg
13940021 PP 20 TX GREE 56601 BR | 25 kg Green TextureBrightVerde5660125 kg
13957003 PP 20 R SM BEIGE 20612 SM | 25 kg Beige SmoothSemi-FlatBeige2061225 kg
13958149 PP 20 R TX GRAY RAL 7042 SB | 25 kg Grey TextureHalf-BrightnessGreyRAL 704225 kg
13959759 PP 20 R SM VARNISH SMOKY BROW 77611 BR | 15 kg Brown SmoothBrightSMOKY BROWN7761115 kg
13992570 PP 20 R ME GRAY EXECUTIVE 89 10485 SB | 25 kg Grey MetallicHalf-BrightnessEXECUTIVE GRAY 891048525 kg
14001285 PP 20 R CR COPPER BLACK 70068 BR | 15 kg Black VeinBrightCOPPER BLACK7006815 kg
14004878 PP 20 R MT BROW PERL 75098 MA | 25 kg Brown MicrotextureMatteBrown Perl7509825 kg
14005248 PP 20 R TX GREE WP 7718C SB | 25 kg Green TextureHalf-BrightnessVerdeW PANTONE 7718C25 kg
14014306 PP 20 R SM GRAY 11214 UM | 25 kg Grey SmoothUltragflatGrey1121425 kg
14040763 PP 20 R SM GRAY 10812 BR | 25 kg Grey SmoothBrightGrey1081225 kg
14083001 PP 20 R ME- GRAP 11293 UM | 25 kg Graphite MettalicUltragflatGRAPHITE1129325 kg
14083049 PP 20 R SM BLAC XH 01-0012 73412 MA | 25 kg Black SmoothMatteBLACK XH 01-00127341225 kg
14087690 PP 20 R TX YELL W 5Y 8/12 BR | 25 kg Yellow TextureBrightYellowW MUNSELL 5Y 8/1225 kg
14116474 PP 20 R SM BLUE 40108 BR | 25 kg Blue SmoothBrightBlue4010825 kg
14149405 PP 20 R SM BLAC W RAL 9017 SB | 25 kg Black SmoothHalf-BrightnessBlack7005625 kg
14167756 PP 20 R SM WHIT 2006 65300 MA | 25 kg White SmoothMatteWhite 20066530025 kg
14168290 PP 20 R PE- GRAP 11074 SM | 15 kg Graphite PearlSemi-FlatGRAPHITE1107415 kg
14169589 PP 20 R SM BROW MOKA 75186 UM | 25 kg Brown SmoothUltragflatBROWN MOKA7518625 kg
14192371 PP 20 R SM BEIGE 21290 MA | 25 kg Beige SmoothMatteBeige2129025 kg
14194709 PP 20 R CR SILV 70161 BR | 15 kg Silver VeinBrightSilver7016115 kg
14208819 PP 20 R TX YELL BR | 25 kg Yellow TextureBrightYellow2296125 kg
14247672 PP 20 R TX BEIGE 27396 SB | 25 kg Beige TextureHalf-BrightnessBeige2739625 kg
14252183 PP 20 R SM WHIT 62096 UM | 25 kg White SmoothUltragflatWhite6209625 kg
14257248 PP 20 R SM VARNISH LILAC 35046 BR | 15 kg Lilac SmoothBrightLILAC3504615 kg
14268291 PP 20 R TX WHIT 64540 BR | 25 kg White TextureBrightWhite6454025 kg
14286384 PP 20 R SM BLAC 73151 MA | 25 kg Black SmoothMatteBlack7315125 kg
14319998 PP 20 R SM RED KORAL 80193 SM | 25 kg Red SmoothSemi-FlatRED KORAL8019325 kg
14327427 PP 20 R MT BEIGE RAL 1001 SB | 25 kg Beige MicrotextureHalf-BrightnessBeigeRAL 100125 kg
14328509 PP 20 R MT DENTAL WHIT 61910 MA | 25 kg White MicrotextureMatteDental White6191025 kg
14337536 PP 20 R TX GRAY RAL 7046 BR | 25 kg Grey TextureBrightGreyRAL 704625 kg
14338551 PP 20 R TX GRAY RAL 7016 BR | 25 kg Grey TextureBrightGreyRAL 701625 kg
14338820 PP 20 R TX BLUE W RAL 5026 SB | 25 kg Blue TextureHalf-BrightnessBlueW RAL 502625 kg
14340430 PP 20 R TX GRAY 168-13 10525 SM | 25 kg Grey TextureSemi-FlatGRAY 168-131052525 kg
14345609 PP 20 R MT GRAY LONDONER 10875 MA | 25 kg Grey MicrotextureMatteGRAY LONDONER1087525 kg
14350730 PP 20 R ME- GOLDEN BEIGE 21673 BR | 25 kg Beige MettalicBrightGOLDEN BEIGE2167325 kg
14380408 PP 20 R SM BEIGE 24972 MA | 25 kg Beige SmoothMatteBeige2497225 kg
14385363 PP 20 R MT BLUE MA | 25 kg Blue MicrotextureMatteBlue4454125 kg
14390215 PP 20 R SM GREE 50098 SM | 25 kg Green SmoothSemi-FlatVerde5009825 kg
14396417 PP 20 R PE- GRAY MINERAL B39 10369 SB | 25 kg Grey PearlHalf-BrightnessGRAY MINERAL B391036925 kg
14402041 PP 20 R SM PURPLE WP 7678C BR | 25 kg Purple SmoothBrightPURPLEW PANTONE 7678C25 kg
14407408 PP 20 R MA GRAY 11981 BR | 15 kg Grey HammerBrightGrey1198115 kg
14411405 PP 20 R SM SAND BEIGE PEARL 20587 MA | 25 kg Beige SmoothMatteSand Beige Pearl2058725 kg
14412631 PP 20 R SM SNOW WHIT 65651 MA | 25 kg White SmoothMatteSnow White6565125 kg
14412682 PP 20 R SM GRAY SAND JUNDIAI 10627 MA | 25 kg Grey SmoothMatteGrey Sand Jundiai1062725 kg
14413022 PP 20 R SM WEST GRAY 10628 MA | 25 kg Grey SmoothMatteWest Gray1062825 kg
14413269 PP 20 R SM RUPHIA WHIT 66871 MA | 25 kg White SmoothMatteRuphia White6687125 kg
14415558 PP 20 R SM GREEN MALAQUITA SM | 25 kg Green SmoothSemi-FlatGREEN MALAQUITA5498125 kg
14422263 PP 20 R ME- PINK 602A1 80131 BR | 25 kg Pink MettalicBrightPINK 602A18013125 kg
14422664 PP 20 R SM WINE 80932 BR | 25 kg Wine SmoothBrightWINE8093225 kg
14437127 PP 20 R SM WHIT POMPEYA 3620T 60213 BR | 25 kg White SmoothBright-6021325 kg
14476836 PP 20 R SM BLUE BR | 25 kg Blue SmoothBrightBlue4031625 kg
14508672 PP 20 R SM BLUE 40171 SM | 25 kg Blue SmoothSemi-FlatBlue4017125 kg
14517125 PP 20 SM RED 80340 SM | 25 kg Red SmoothSemi-FlatRed8034025 kg
14521968 PP 20 R SM ORAN W RAL 2001 UM | 25 kg Orange SmoothUltragflatOrangeW RAL 200125 kg
14523689 PP 20 R SM WHIT W RAL 9002 UM | 25 kg White SmoothUltragflatWhiteW RAL 900225 kg
14524121 PP 20 R SM BEIGE W RAL 1019 UM | 25 kg Beige SmoothUltragflatBeigeW RAL 101925 kg
14524622 PP 20 R SM RED W RAL 3003 UM | 15 kg Red SmoothUltragflatRedW RAL 300315 kg
14524627 PP 20 R SM GRAY W RAL 7043 UM | 25 kg Grey SmoothUltragflatGreyW RAL 704325 kg
14524631 PP 20 R SM GREE W RAL 6011 UM | 25 kg Green SmoothUltragflatVerdeW RAL 601125 kg
14526351 PP 20 R SM BLUE 46971 UM | 25 kg Blue SmoothUltragflatBlue4697125 kg
14544523 PP 20 R SM BLAC W RAL 9005 SB | 25 kg Black SmoothHalf-BrightnessBlackW RAL 900525 kg
14550985 PP 20 R SM GREE W RAL 6025 SB | 25 kg Green SmoothHalf-BrightnessVerdeW RAL 602525 kg
14551675 PP 20 R SM BLUE W RAL 5008 SB | 25 kg Blue SmoothHalf-BrightnessBlueW RAL 500825 kg
14560166 PP 20 R SM BLUE 40442 UM | 25 kg Blue SmoothUltragflatBlue4044225 kg
14610345 PP 20 R MT RED MA | 25 kg Red MicrotextureMatteRed8018625 kg
14736440 PP 20 R SM GRAY RAL 7032 BR | 25 kg Grey SmoothBrightGreyRAL 703225 kg
14737804 PP 20 R ME- GRAP 10642 BR | 25 kg Graphite MettalicBrightGRAPHITE1064225 kg
14739489 PP 20 R SM GRAY 10389 SB | 25 kg Grey SmoothHalf-BrightnessGrey1038925 kg
14768829 PP 20 R SM BROW 75053 UM | 25 kg Brown SmoothUltragflatBrown7505325 kg
14774417 PP 20 R ME GRAY 11076 SB | 25 kg Grey MetallicHalf-BrightnessGrey1107625 kg
14788544 PP 20 R SM RED 80413 BR | 25 kg Red SmoothBrightRed8041325 kg
14831598 PP 20 R MT GRAY 11017 MA | 25 kg Grey MicrotextureMatteGrey1101725 kg
14856785 PP 20 R TX GRAY RAL 7037 RAL 7037 MA | 25 kg Grey TextureMatteGreyRAL 703725 kg
14873791 PP 20 R TX GREE W FS 34094 SB | 25 kg Green TextureHalf-BrightnessVerdeW FS 3409425 kg
14880883 PP 20 R MT BROW 75271 MA | 25 kg Brown MicrotextureMatteBrown7527125 kg
14893057 PP 20 R TX WHIT EVOLUTION 60740 BR | 25 kg White TextureBrightBranco Evolution6074025 kg
14902886 PP 20 R MT BEIGE 27397 MA | 25 kg Beige MicrotextureMatteBeige2739725 kg
14946414 PP 20 R SM RED 82382 UM | 25 kg Red SmoothUltragflatRed8238225 kg
15016469 PP 20 R SM ORAN SCANIA 81 28156 BR | 25 kg Orange SmoothBrightORANGE SCANIA 812815625 kg
15031874 PP 20 R SM GRAY 81000704300 11461 BR | 25 kg Grey SmoothBrightGRAY 810007043001146125 kg
15110585 PP 20 R SM GREE W 7.5GY 4/4 BR | 25 kg Green SmoothBrightVerdeW MUNSELL 7,5GY 4/425 kg
15196028 PP 20 R CR GOLD 31508 BR | 15 kg Gold VeinBrightGold3150815 kg
15283540 PP 20 R SM WHIT 60254 BR | 25 kg White SmoothBrightWhite6025425 kg
15289247 PP 20 R MT BLAC 70112 UM | 25 kg Black MicrotextureUltragflatBlack7011225 kg
15314238 PP 20 R ME- GRAY 19002 UM | 25 kg Grey MettalicUltragflatGrey1900225 kg
15330521 PP 20 SM YELL 20845 SB | 25 kg Yellow SmoothHalf-BrightnessYellow2084525 kg
15335370 PP 20 R SM GRAY W 5B 4/2 SB | 25 kg Grey SmoothHalf-BrightnessGreyW MUNSELL 5B 4/225 kg
15338720 PP 20 R SM BLUE 40608 BR | 25 kg Blue SmoothBrightBlue4060825 kg
15340847 PP 20 R SM ORAN 20766 SB | 25 kg Orange SmoothHalf-BrightnessOrange2076625 kg
15370239 PP 20 R SM ORAN TERRACOTA 20583 SM | 25 kg Orange SmoothSemi-Flat-2058325 kg
15372722 PP 20 R ME GRAP 10728 UM | 25 kg Graphite MetallicUltragflatGRAPHITE1072825 kg
15388833 PP 20 SM YELL W RAL 1004 SB | 25 kg Yellow SmoothHalf-BrightnessYellowW RAL 100425 kg
15421848 PP 20 R TX GRAY 10867 UM | 25 kg Grey TextureUltragflatGrey1086725 kg
15449907 PP 20 R SM GRAY 10347 BR | 25 kg Grey SmoothBrightGrey1034725 kg
15464382 PP 20 R MT METALLIZED BLACK 70282 MA | 25 kg Black MicrotextureMatte-7028225 kg
15471316 PP 20 R SM BLUE 40227 BR | 25 kg Blue SmoothBrightBlue4022725 kg
15476088 PP 20 R SM BLUE WP 2756C UM | 25 kg Blue SmoothUltragflatBlueWP-2756C25 kg
15485145 PP 20 R TX GRAP W RAL 7021 SB | 25 kg Graphite TextureHalf-BrightnessGRAPHITEW RAL 702125 kg
15537319 PP 20 R TX BROW 75086 SM | 25 kg Brown TextureSemi-FlatBrown7508625 kg
15580028 PP 20 R SM BROW 73399 SM | 25 kg Brown SmoothSemi-FlatBrown7339925 kg
15615892 PP 20 R ME BLUE 40820 MA | 25 kg Blue MetallicMatteBlue4082025 kg
15629286 PP 20 R MT BLUISH GRAY 10729 MA | 25 kg Grey MicrotextureMatteBluish Gray1072925 kg
15635992 PP 20 R SM RETRO LIGHT BLUE 40276 SM | 25 kg Blue SmoothSemi-Flat-4027625 kg
15641148 PP 20 R MT GREE WP 269 3C UM | 25 kg Green MicrotextureUltragflatVerdeW PANTONE 269-3C25 kg
15645057 PP 20 R MT GREE WP 554C UM | 25 kg Green MicrotextureUltragflatVerdeW PANTONE 554C25 kg
15651841 PP 20 R MT WHIT PSA 026 60195 MA | 25 kg White MicrotextureMatteWHITE PSA 0266019525 kg
15661627 POWDER PAINT 20 R SM DARK GRAY 17200 UM - -----
15677963 PP 20 R SM CINZ PLATINO 10714 UM | 25 kg Grey SmoothUltragflat-1071425 kg
15692648 PP 20 R MT BLUE 40398 MA | 25 kg Blue MicrotextureMatteBlue4039825 kg
15744395 PP 20 R SM BLUE RAL 5009 SM | 25 kg Blue SmoothSemi-FlatBlueRAL 500925 kg
15750853 PP 20 R SM PINK WP 694U UM | 25 kg Pink SmoothUltragflatPinkW PANTONE 694U25 kg
15780081 PP 20 R ME- GRAY W RAL 9007 UM | 25 kg Grey MettalicUltragflatGreyW RAL 900725 kg
15817301 PP 20 R TX BLAC 70118 BR | 25 kg Black TextureBrightBlack7011825 kg
15834058 PP 20 R SM GRAFITE CARBON GREY 10758 SM | 25 kg Graphite SmoothSemi-Flat-1075825 kg
15920657 PP 20 R SM BEIGE SAHARA 24904 SM | 25 kg Beige SmoothSemi-Flat-2490425 kg
15920852 PP 20 R SM BLUE TIFFANY 40415 SM | 25 kg Blue SmoothSemi-Flat-4041525 kg
15921197 PP 20 R SM SKY BLUE 40414 SM | 25 kg Blue SmoothSemi-FlatSky Blue4041425 kg
15921538 PP 20 R SM RED 80612 SM | 25 kg Red SmoothSemi-FlatRed8061225 kg
15921657 PP 20 R SM GREEN LIME PUNCH 50396 SM | 25 kg Green SmoothSemi-Flat-5039625 kg
15922445 PP 20 R SM GRAY SNOW 15003 SM | 25 kg Grey SmoothSemi-Flat-1500325 kg
15922720 PP 20 R SM YELL W 5Y 8/12 SM | 25 kg Yellow SmoothSemi-FlatYellowW 5Y 8/1225 kg

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.