header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component low build aliphatic isocyanate adhesion promoter epoxy primer. Free of lead and chrome compounds.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Adherence Improver |
| RESIN SYSTEM | Epoxy Isocyanate |
| SOLIDS VOLUME | 19 ± 2% (ISO 3233 - 1998) |
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 10003067 | LP GALWEG 717 WHIT | 2,88 L | White | White | 00000 | Smooth | Matte | Metallic Gallon | 2,88 L | |
| 10003068 | LP GALWEG 717 WHIT | 720 ml | White | White | 00000 | Smooth | Matte | Round Can | 720 ml | |
| 13203325 | LP ST GALWEG 717 WHIT | 3,6 L | White | White | 00000 | Smooth | Matte | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.