header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component polyamide epoxy zinc rich primer. Provides anticorrosive protection to carbon steel by galvanic action of zinc metallic pigment. Complies with Petrobras N 1277 Standard.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Epoxy Amide |
| SOLIDS VOLUME | 65 ± 2% (N 1358) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10002943 | LP EP N 1277 R GRAY | 3,12 L | HARDENER EP N1277 COMP B | Grey | Grey | - | Smooth | Matte | Metallic Gallon | 3,12 L | |
| 12902299 | LP ST EP N 1277 R GRAY | 3,6 L | HARDENER EP N1277 COMP B | Grey | Grey | 00000 | Smooth | Matte | Metallic Gallon | 3,6 L | |
| 13233315 | LP EP N 1277 R MTL GRAY | 3,12 L | HARDENER EP N1277 MTL | Grey | Grey | 00000 | Smooth | Matte | Metallic Gallon | 3,12 L | |
| 17653813 | LP EP N 1277 R MTL MX GRAY | 3,28 L | HARDENER EP N1277 MTL | Grey | Grey | 00000 | Smooth | Matte | - | 3,28 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.