header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W-FROTA POLYURETHANE ENAMEL F821 line offers high performance and is characterized by excelent resistance to variations in weathering and UV radiation emitted by the light, maximum gloss retention with excelente levelling resulting in a high distinctness of image (DOI). W-FROTA F50 Concentrates Line.
| PAINT COLOR | Colorless |
|---|---|
| PAINT COMMERCIAL COLOR | Not Applicable |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | Automotive Refinishing |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Acrylic |
| SOLIDS VOLUME | 42 ± 2% (ISO 3233 - 1998) |